![]() |
![]() |
|
Network Services API
2.10.01.02
|
The SlNetSock_IpMreq_t structure is used in SLNETSOCK_OPIP_ADD_MEMBERSHIP and SLNETSOCK_OPIP_DROP_MEMBERSHIP IP level option. More...
#include <slnetsock.h>

Data Fields | |
| SlNetSock_InAddr_t | imr_multiaddr |
| uint32_t | imr_interface |
The SlNetSock_IpMreq_t structure is used in SLNETSOCK_OPIP_ADD_MEMBERSHIP and SLNETSOCK_OPIP_DROP_MEMBERSHIP IP level option.
| SlNetSock_InAddr_t SlNetSock_IpMreq_t::imr_multiaddr |
The IPv4 multicast address to join
| uint32_t SlNetSock_IpMreq_t::imr_interface |
The interface to use for this group