![]() |
![]() |
#include <stdint.h>Go to the source code of this file.
Functions | |
| uint8_t | Crc8CCITT (uint8_t ui8Crc, const uint8_t *pui8Data, uint32_t ui32Count) |
| uint16_t | Crc16 (uint16_t ui16Crc, const uint8_t *pui8Data, uint32_t ui32Count) |
| uint16_t | Crc16Array (uint32_t ui32WordLen, const uint32_t *pui32Data) |
| void | Crc16Array3 (uint32_t ui32WordLen, const uint32_t *pui32Data, uint16_t *pui16Crc3) |
| uint32_t | Crc32 (uint32_t ui32Crc, const uint8_t *pui8Data, uint32_t ui32Count) |