#include <stdint.h>
Go to the source code of this file.
§ MPU_CONFIG_PRIV_DEFAULT
| #define MPU_CONFIG_PRIV_DEFAULT 4 |
§ MPU_CONFIG_HARDFLT_NMI
| #define MPU_CONFIG_HARDFLT_NMI 2 |
§ MPU_CONFIG_NONE
| #define MPU_CONFIG_NONE 0 |
§ MPU_RGN_SIZE_32B
| #define MPU_RGN_SIZE_32B (4 << 1) |
§ MPU_RGN_SIZE_64B
| #define MPU_RGN_SIZE_64B (5 << 1) |
§ MPU_RGN_SIZE_128B
| #define MPU_RGN_SIZE_128B (6 << 1) |
§ MPU_RGN_SIZE_256B
| #define MPU_RGN_SIZE_256B (7 << 1) |
§ MPU_RGN_SIZE_512B
| #define MPU_RGN_SIZE_512B (8 << 1) |
§ MPU_RGN_SIZE_1K
| #define MPU_RGN_SIZE_1K (9 << 1) |
§ MPU_RGN_SIZE_2K
| #define MPU_RGN_SIZE_2K (10 << 1) |
§ MPU_RGN_SIZE_4K
| #define MPU_RGN_SIZE_4K (11 << 1) |
§ MPU_RGN_SIZE_8K
| #define MPU_RGN_SIZE_8K (12 << 1) |
§ MPU_RGN_SIZE_16K
| #define MPU_RGN_SIZE_16K (13 << 1) |
§ MPU_RGN_SIZE_32K
| #define MPU_RGN_SIZE_32K (14 << 1) |
§ MPU_RGN_SIZE_64K
| #define MPU_RGN_SIZE_64K (15 << 1) |
§ MPU_RGN_SIZE_128K
| #define MPU_RGN_SIZE_128K (16 << 1) |
§ MPU_RGN_SIZE_256K
| #define MPU_RGN_SIZE_256K (17 << 1) |
§ MPU_RGN_SIZE_512K
| #define MPU_RGN_SIZE_512K (18 << 1) |
§ MPU_RGN_SIZE_1M
| #define MPU_RGN_SIZE_1M (19 << 1) |
§ MPU_RGN_SIZE_2M
| #define MPU_RGN_SIZE_2M (20 << 1) |
§ MPU_RGN_SIZE_4M
| #define MPU_RGN_SIZE_4M (21 << 1) |
§ MPU_RGN_SIZE_8M
| #define MPU_RGN_SIZE_8M (22 << 1) |
§ MPU_RGN_SIZE_16M
| #define MPU_RGN_SIZE_16M (23 << 1) |
§ MPU_RGN_SIZE_32M
| #define MPU_RGN_SIZE_32M (24 << 1) |
§ MPU_RGN_SIZE_64M
| #define MPU_RGN_SIZE_64M (25 << 1) |
§ MPU_RGN_SIZE_128M
| #define MPU_RGN_SIZE_128M (26 << 1) |
§ MPU_RGN_SIZE_256M
| #define MPU_RGN_SIZE_256M (27 << 1) |
§ MPU_RGN_SIZE_512M
| #define MPU_RGN_SIZE_512M (28 << 1) |
§ MPU_RGN_SIZE_1G
| #define MPU_RGN_SIZE_1G (29 << 1) |
§ MPU_RGN_SIZE_2G
| #define MPU_RGN_SIZE_2G (30 << 1) |
§ MPU_RGN_SIZE_4G
| #define MPU_RGN_SIZE_4G (31 << 1) |
§ MPU_RGN_PERM_EXEC
| #define MPU_RGN_PERM_EXEC 0x00000000 |
§ MPU_RGN_PERM_NOEXEC
| #define MPU_RGN_PERM_NOEXEC 0x10000000 |
§ MPU_RGN_PERM_PRV_NO_USR_NO
| #define MPU_RGN_PERM_PRV_NO_USR_NO 0x00000000 |
§ MPU_RGN_PERM_PRV_RW_USR_NO
| #define MPU_RGN_PERM_PRV_RW_USR_NO 0x01000000 |
§ MPU_RGN_PERM_PRV_RW_USR_RO
| #define MPU_RGN_PERM_PRV_RW_USR_RO 0x02000000 |
§ MPU_RGN_PERM_PRV_RW_USR_RW
| #define MPU_RGN_PERM_PRV_RW_USR_RW 0x03000000 |
§ MPU_RGN_PERM_PRV_RO_USR_NO
| #define MPU_RGN_PERM_PRV_RO_USR_NO 0x05000000 |
§ MPU_RGN_PERM_PRV_RO_USR_RO
| #define MPU_RGN_PERM_PRV_RO_USR_RO 0x06000000 |
§ MPU_SUB_RGN_DISABLE_0
| #define MPU_SUB_RGN_DISABLE_0 0x00000100 |
§ MPU_SUB_RGN_DISABLE_1
| #define MPU_SUB_RGN_DISABLE_1 0x00000200 |
§ MPU_SUB_RGN_DISABLE_2
| #define MPU_SUB_RGN_DISABLE_2 0x00000400 |
§ MPU_SUB_RGN_DISABLE_3
| #define MPU_SUB_RGN_DISABLE_3 0x00000800 |
§ MPU_SUB_RGN_DISABLE_4
| #define MPU_SUB_RGN_DISABLE_4 0x00001000 |
§ MPU_SUB_RGN_DISABLE_5
| #define MPU_SUB_RGN_DISABLE_5 0x00002000 |
§ MPU_SUB_RGN_DISABLE_6
| #define MPU_SUB_RGN_DISABLE_6 0x00004000 |
§ MPU_SUB_RGN_DISABLE_7
| #define MPU_SUB_RGN_DISABLE_7 0x00008000 |
§ MPU_RGN_ENABLE
§ MPU_RGN_DISABLE
| #define MPU_RGN_DISABLE 0 |