Go to the source code of this file.
§ CCM_O_CRCCTRL
| #define CCM_O_CRCCTRL 0x00000400 |
§ CCM_O_CRCSEED
| #define CCM_O_CRCSEED 0x00000410 |
§ CCM_O_CRCDIN
| #define CCM_O_CRCDIN 0x00000414 |
§ CCM_O_CRCRSLTPP
| #define CCM_O_CRCRSLTPP 0x00000418 |
§ CCM_CRCCTRL_INIT_M
| #define CCM_CRCCTRL_INIT_M 0x00006000 |
§ CCM_CRCCTRL_INIT_SEED
| #define CCM_CRCCTRL_INIT_SEED 0x00000000 |
§ CCM_CRCCTRL_INIT_0
| #define CCM_CRCCTRL_INIT_0 0x00004000 |
§ CCM_CRCCTRL_INIT_1
| #define CCM_CRCCTRL_INIT_1 0x00006000 |
§ CCM_CRCCTRL_SIZE
| #define CCM_CRCCTRL_SIZE 0x00001000 |
§ CCM_CRCCTRL_RESINV
| #define CCM_CRCCTRL_RESINV 0x00000200 |
§ CCM_CRCCTRL_OBR
| #define CCM_CRCCTRL_OBR 0x00000100 |
§ CCM_CRCCTRL_BR
| #define CCM_CRCCTRL_BR 0x00000080 |
§ CCM_CRCCTRL_ENDIAN_M
| #define CCM_CRCCTRL_ENDIAN_M 0x00000030 |
§ CCM_CRCCTRL_ENDIAN_SBHW
| #define CCM_CRCCTRL_ENDIAN_SBHW 0x00000000 |
§ CCM_CRCCTRL_ENDIAN_SHW
| #define CCM_CRCCTRL_ENDIAN_SHW 0x00000010 |
§ CCM_CRCCTRL_ENDIAN_SHWNB
| #define CCM_CRCCTRL_ENDIAN_SHWNB 0x00000020 |
§ CCM_CRCCTRL_ENDIAN_SBSW
| #define CCM_CRCCTRL_ENDIAN_SBSW 0x00000030 |
§ CCM_CRCCTRL_TYPE_M
| #define CCM_CRCCTRL_TYPE_M 0x0000000F |
§ CCM_CRCCTRL_TYPE_P8055
| #define CCM_CRCCTRL_TYPE_P8055 0x00000000 |
§ CCM_CRCCTRL_TYPE_P1021
| #define CCM_CRCCTRL_TYPE_P1021 0x00000001 |
§ CCM_CRCCTRL_TYPE_P4C11DB7
| #define CCM_CRCCTRL_TYPE_P4C11DB7 0x00000002 |
§ CCM_CRCCTRL_TYPE_P1EDC6F41
| #define CCM_CRCCTRL_TYPE_P1EDC6F41 0x00000003 |
§ CCM_CRCCTRL_TYPE_TCPCHKSUM
| #define CCM_CRCCTRL_TYPE_TCPCHKSUM 0x00000008 |
§ CCM_CRCSEED_SEED_M
| #define CCM_CRCSEED_SEED_M 0xFFFFFFFF |
§ CCM_CRCSEED_SEED_S
| #define CCM_CRCSEED_SEED_S 0 |
§ CCM_CRCDIN_DATAIN_M
| #define CCM_CRCDIN_DATAIN_M 0xFFFFFFFF |
§ CCM_CRCDIN_DATAIN_S
| #define CCM_CRCDIN_DATAIN_S 0 |
§ CCM_CRCRSLTPP_RSLTPP_M
| #define CCM_CRCRSLTPP_RSLTPP_M 0xFFFFFFFF |
§ CCM_CRCRSLTPP_RSLTPP_S
| #define CCM_CRCRSLTPP_RSLTPP_S 0 |