#include <stdint.h>
#include <stdbool.h>
Go to the source code of this file.
|
| void | DESConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
| |
| void | DESDataRead (uint32_t ui32Base, uint32_t *pui32Dest) |
| |
| bool | DESDataReadNonBlocking (uint32_t ui32Base, uint32_t *pui32Dest) |
| |
| bool | DESDataProcess (uint32_t ui32Base, uint32_t *pui32Src, uint32_t *pui32Dest, uint32_t ui32Length) |
| |
| void | DESDataWrite (uint32_t ui32Base, uint32_t *pui32Src) |
| |
| bool | DESDataWriteNonBlocking (uint32_t ui32Base, uint32_t *pui32Src) |
| |
| void | DESDMADisable (uint32_t ui32Base, uint32_t ui32Flags) |
| |
| void | DESDMAEnable (uint32_t ui32Base, uint32_t ui32Flags) |
| |
| void | DESIntClear (uint32_t ui32Base, uint32_t ui32IntFlags) |
| |
| void | DESIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| |
| void | DESIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| |
| void | DESIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| |
| uint32_t | DESIntStatus (uint32_t ui32Base, bool bMasked) |
| |
| void | DESIntUnregister (uint32_t ui32Base) |
| |
| bool | DESIVSet (uint32_t ui32Base, uint32_t *pui32IVdata) |
| |
| void | DESKeySet (uint32_t ui32Base, uint32_t *pui32Key) |
| |
| void | DESLengthSet (uint32_t ui32Base, uint32_t ui32Length) |
| |
| void | DESReset (uint32_t ui32Base) |
| |
§ DES_CFG_DIR_DECRYPT
| #define DES_CFG_DIR_DECRYPT 0x00000000 |
§ DES_CFG_DIR_ENCRYPT
| #define DES_CFG_DIR_ENCRYPT 0x00000004 |
§ DES_CFG_MODE_ECB
| #define DES_CFG_MODE_ECB 0x00000000 |
§ DES_CFG_MODE_CBC
| #define DES_CFG_MODE_CBC 0x00000010 |
§ DES_CFG_MODE_CFB
| #define DES_CFG_MODE_CFB 0x00000020 |
§ DES_CFG_SINGLE
| #define DES_CFG_SINGLE 0x00000000 |
§ DES_CFG_TRIPLE
| #define DES_CFG_TRIPLE 0x00000008 |
§ DES_INT_CONTEXT_IN
| #define DES_INT_CONTEXT_IN 0x00000001 |
§ DES_INT_DATA_IN
| #define DES_INT_DATA_IN 0x00000002 |
§ DES_INT_DATA_OUT
| #define DES_INT_DATA_OUT 0x00000004 |
§ DES_INT_DMA_CONTEXT_IN
| #define DES_INT_DMA_CONTEXT_IN 0x00010000 |
§ DES_INT_DMA_DATA_IN
| #define DES_INT_DMA_DATA_IN 0x00020000 |
§ DES_INT_DMA_DATA_OUT
| #define DES_INT_DMA_DATA_OUT 0x00040000 |
§ DES_DMA_CONTEXT_IN
| #define DES_DMA_CONTEXT_IN 0x00000080 |
§ DES_DMA_DATA_OUT
| #define DES_DMA_DATA_OUT 0x00000040 |
§ DES_DMA_DATA_IN
| #define DES_DMA_DATA_IN 0x00000020 |