Data Fields
tMSCInstance Struct Reference

#include <usbdmsc.h>

Data Fields

uint32_t ui32USBBase
 
tDeviceInfo sDevInfo
 
uint8_t ui8ErrorCode
 
uint8_t ui8SenseKey
 
uint16_t ui16AddSenseCode
 
void * pvMedia
 
volatile bool bConnected
 
uint32_t ui32Flags
 
tUSBDMSCMediaStatus iMediaStatus
 
uint32_t pui32Buffer [0x1000 >>2]
 
uint32_t ui32BytesToTransfer
 
uint32_t ui32CurrentLBA
 
uint8_t ui8INEndpoint
 
uint8_t ui8INDMA
 
uint8_t ui8OUTEndpoint
 
uint8_t ui8OUTDMA
 
uint8_t ui8Interface
 
uint8_t ui8SCSIState
 
tUSBDMAInstancepsDMAInstance
 

Field Documentation

§ ui32USBBase

uint32_t tMSCInstance::ui32USBBase

Referenced by USBDMSCCompositeInit().

§ sDevInfo

tDeviceInfo tMSCInstance::sDevInfo

Referenced by USBDMSCCompositeInit().

§ ui8ErrorCode

uint8_t tMSCInstance::ui8ErrorCode

§ ui8SenseKey

uint8_t tMSCInstance::ui8SenseKey

§ ui16AddSenseCode

uint16_t tMSCInstance::ui16AddSenseCode

§ pvMedia

void* tMSCInstance::pvMedia

Referenced by USBDMSCTerm().

§ bConnected

volatile bool tMSCInstance::bConnected

Referenced by USBDMSCCompositeInit().

§ ui32Flags

uint32_t tMSCInstance::ui32Flags

§ iMediaStatus

tUSBDMSCMediaStatus tMSCInstance::iMediaStatus

§ pui32Buffer

uint32_t tMSCInstance::pui32Buffer[0x1000 >>2]

§ ui32BytesToTransfer

uint32_t tMSCInstance::ui32BytesToTransfer

§ ui32CurrentLBA

uint32_t tMSCInstance::ui32CurrentLBA

§ ui8INEndpoint

uint8_t tMSCInstance::ui8INEndpoint

§ ui8INDMA

uint8_t tMSCInstance::ui8INDMA

§ ui8OUTEndpoint

uint8_t tMSCInstance::ui8OUTEndpoint

§ ui8OUTDMA

uint8_t tMSCInstance::ui8OUTDMA

§ ui8Interface

uint8_t tMSCInstance::ui8Interface

§ ui8SCSIState

uint8_t tMSCInstance::ui8SCSIState

§ psDMAInstance

tUSBDMAInstance* tMSCInstance::psDMAInstance

The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated