All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Data Fields
tBulkInstance Struct Reference

#include <usbdbulk.h>

Data Fields

uint32_t ui32USBBase
 
tDeviceInfo sDevInfo
 
volatile tBulkState iBulkRxState
 
volatile tBulkState iBulkTxState
 
volatile uint16_t ui16DeferredOpFlags
 
uint16_t ui16LastTxSize
 
volatile bool bConnected
 
uint8_t ui8INEndpoint
 
uint8_t ui8OUTEndpoint
 
uint8_t ui8Interface
 

Field Documentation

§ ui32USBBase

uint32_t tBulkInstance::ui32USBBase

§ sDevInfo

tDeviceInfo tBulkInstance::sDevInfo

§ iBulkRxState

volatile tBulkState tBulkInstance::iBulkRxState

§ iBulkTxState

volatile tBulkState tBulkInstance::iBulkTxState

§ ui16DeferredOpFlags

volatile uint16_t tBulkInstance::ui16DeferredOpFlags

§ ui16LastTxSize

uint16_t tBulkInstance::ui16LastTxSize

§ bConnected

volatile bool tBulkInstance::bConnected

§ ui8INEndpoint

uint8_t tBulkInstance::ui8INEndpoint

§ ui8OUTEndpoint

uint8_t tBulkInstance::ui8OUTEndpoint

§ ui8Interface

uint8_t tBulkInstance::ui8Interface

The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated