![]() |
![]() |
ECC Parameters. More...
#include <ECDH.h>
Data Fields | |
bool | doNotValidateKeys |
ECDH_ReturnBehavior | returnBehavior |
ECDH_CallbackFxn | callbackFxn |
uint32_t | timeout |
void * | custom |
ECC Parameters.
ECC Parameters are used to with the ECDH_open() call. Default values for these parameters are set using ECDH_Params_init().
bool ECDH_Params_::doNotValidateKeys |
Whether or not to validate public and private keys in operations.
ECDH_ReturnBehavior ECDH_Params_::returnBehavior |
Blocking, callback, or polling return behavior
ECDH_CallbackFxn ECDH_Params_::callbackFxn |
Callback function pointer
uint32_t ECDH_Params_::timeout |
void* ECDH_Params_::custom |
Custom argument used by driver implementation