![]() |
![]() |

Directories | |
| directory | adc |
| directory | adcbuf |
| directory | apps |
| directory | capture |
| directory | dma |
| directory | gpio |
| directory | i2c |
| directory | i2cslave |
| directory | nvs |
| directory | power |
| directory | pwm |
| directory | sd |
| directory | spi |
| directory | timer |
| directory | uart |
| directory | utils |
| directory | watchdog |
Files | |
| file | ADC.h [code] |
| Analog to Digital Conversion (ADC) Input Driver. | |
| file | ADCBuf.h [code] |
| Analog to Digital Conversion Buffer (ADCBuf) Input Driver. | |
| file | Board.h [code] |
| Portable board-specific symbols. | |
| file | Capture.h [code] |
| Capture Driver. | |
| file | GPIO.h [code] |
| General Purpose I/O driver interface. | |
| file | I2C.h [code] |
| Inter-Integrated Circuit (I2C) Driver. | |
| file | I2CSlave.h [code] |
| Inter-Integrated Circuit (I2C) Slave Driver. | |
| file | NVS.h [code] |
| Non-Volatile Storage driver interface. | |
| file | Power.h [code] |
| Power Manager. | |
| file | PWM.h [code] |
| Pulse Width Modulation (PWM) driver. | |
| file | SD.h [code] |
| Secure Digital (SD) Driver. | |
| file | SDFatFS.h [code] |
| File Allocation Table File System (FATFS) Driver. | |
| file | SPI.h [code] |
| Serial Peripheral Interface (SPI) Driver Interface. | |
| file | Timer.h [code] |
| Timer driver. | |
| file | UART.h [code] |
| Universal Asynchronous Receiver-Transmitter (UART) Driver. | |
| file | Watchdog.h [code] |
| Watchdog driver interface. | |