42 #include <ti/devices/msp432p4xx/inc/msp.h> 
   63 #define REF_A_VREF1_2V  REF_A_CTL0_VSEL_0 
   64 #define REF_A_VREF1_45V REF_A_CTL0_VSEL_1 
   65 #define REF_A_VREF2_5V  REF_A_CTL0_VSEL_3 
   72 #define REF_A_STATICMODE 0x0 
   73 #define REF_A_SAMPLEMODE REF_A_CTL0_BGMODE 
  309 #define REF_A_setReferenceVoltageMultipleInstance(a,b) REF_A_setReferenceVoltage(b) 
  310 #define REF_A_disableTempSensorMultipleInstance(a) REF_A_disableTempSensor() 
  311 #define REF_A_enableTempSensorMultipleInstance(a) REF_A_enableTempSensor() 
  312 #define REF_A_enableReferenceVoltageOutputMultipleInstance(a) REF_A_enableReferenceVoltageOutput() 
  313 #define REF_A_disableReferenceVoltageOutputMultipleInstance(a) REF_A_disableReferenceVoltageOutput() 
  314 #define REF_A_enableReferenceVoltageMultipleInstance(a) REF_A_enableReferenceVoltage() 
  315 #define REF_A_disableReferenceVoltageMultipleInstance(a) REF_A_disableReferenceVoltage() 
  316 #define REF_A_getBandgapModeMultipleInstance(a) REF_A_getBandgapMode() 
  317 #define REF_A_isBandgapActiveMultipleInstance(a) REF_A_isBandgapActive() 
  318 #define REF_A_isRefGenBusyMultipleInstance(a) REF_A_isRefGenBusy() 
  319 #define REF_A_isRefGenActiveMultipleInstance(a) REF_A_isRefGenActive() 
  320 #define REF_A_getBufferedBandgapVoltageStatusMultipleInstance(a) REF_A_getBufferedBandgapVoltageStatus() 
  321 #define REF_A_getVariableReferenceVoltageStatusMultipleInstance(a) REF_A_getVariableReferenceVoltageStatus() 
  322 #define REF_A_setReferenceVoltageOneTimeTriggerMultipleInstance(a) REF_A_setReferenceVoltageOneTimeTrigger() 
  323 #define REF_A_setBufferedBandgapVoltageOneTimeTriggerMultipleInstance(a) REF_A_setBufferedBandgapVoltageOneTimeTrigger() 
  341 #endif // __REF_A_H__ 
bool REF_A_getBufferedBandgapVoltageStatus(void)
Definition: ref_a.c:92
void REF_A_setReferenceVoltageOneTimeTrigger(void)
Definition: ref_a.c:102
void REF_A_setBufferedBandgapVoltageOneTimeTrigger(void)
Definition: ref_a.c:107
void REF_A_enableReferenceVoltageOutput(void)
Definition: ref_a.c:52
bool REF_A_getVariableReferenceVoltageStatus(void)
Definition: ref_a.c:97
void REF_A_disableReferenceVoltageOutput(void)
Definition: ref_a.c:57
void REF_A_disableTempSensor(void)
Definition: ref_a.c:42
bool REF_A_isBandgapActive(void)
Definition: ref_a.c:77
uint_fast8_t REF_A_getBandgapMode(void)
Definition: ref_a.c:72
void REF_A_setReferenceVoltage(uint_fast8_t referenceVoltageSelect)
Definition: ref_a.c:35
void REF_A_enableReferenceVoltage(void)
Definition: ref_a.c:62
void REF_A_disableReferenceVoltage(void)
Definition: ref_a.c:67
void REF_A_enableTempSensor(void)
Definition: ref_a.c:47
bool REF_A_isRefGenBusy(void)
Definition: ref_a.c:82
bool REF_A_isRefGenActive(void)
Definition: ref_a.c:87