![]() |
![]() |
#include <ti/devices/msp432p4xx/inc/msp.h>#include <stdint.h>Go to the source code of this file.
Macros | |
| #define | MPU_CONFIG_PRIV_DEFAULT MPU_CTRL_PRIVDEFENA_Msk |
| #define | MPU_CONFIG_HARDFLT_NMI MPU_CTRL_HFNMIENA_Msk |
| #define | MPU_CONFIG_NONE 0 |
| #define | MPU_RGN_SIZE_32B (4 << 1) |
| #define | MPU_RGN_SIZE_64B (5 << 1) |
| #define | MPU_RGN_SIZE_128B (6 << 1) |
| #define | MPU_RGN_SIZE_256B (7 << 1) |
| #define | MPU_RGN_SIZE_512B (8 << 1) |
| #define | MPU_RGN_SIZE_1K (9 << 1) |
| #define | MPU_RGN_SIZE_2K (10 << 1) |
| #define | MPU_RGN_SIZE_4K (11 << 1) |
| #define | MPU_RGN_SIZE_8K (12 << 1) |
| #define | MPU_RGN_SIZE_16K (13 << 1) |
| #define | MPU_RGN_SIZE_32K (14 << 1) |
| #define | MPU_RGN_SIZE_64K (15 << 1) |
| #define | MPU_RGN_SIZE_128K (16 << 1) |
| #define | MPU_RGN_SIZE_256K (17 << 1) |
| #define | MPU_RGN_SIZE_512K (18 << 1) |
| #define | MPU_RGN_SIZE_1M (19 << 1) |
| #define | MPU_RGN_SIZE_2M (20 << 1) |
| #define | MPU_RGN_SIZE_4M (21 << 1) |
| #define | MPU_RGN_SIZE_8M (22 << 1) |
| #define | MPU_RGN_SIZE_16M (23 << 1) |
| #define | MPU_RGN_SIZE_32M (24 << 1) |
| #define | MPU_RGN_SIZE_64M (25 << 1) |
| #define | MPU_RGN_SIZE_128M (26 << 1) |
| #define | MPU_RGN_SIZE_256M (27 << 1) |
| #define | MPU_RGN_SIZE_512M (28 << 1) |
| #define | MPU_RGN_SIZE_1G (29 << 1) |
| #define | MPU_RGN_SIZE_2G (30 << 1) |
| #define | MPU_RGN_SIZE_4G (31 << 1) |
| #define | MPU_RGN_PERM_EXEC 0x00000000 |
| #define | MPU_RGN_PERM_NOEXEC 0x10000000 |
| #define | MPU_RGN_PERM_PRV_NO_USR_NO 0x00000000 |
| #define | MPU_RGN_PERM_PRV_RW_USR_NO 0x01000000 |
| #define | MPU_RGN_PERM_PRV_RW_USR_RO 0x02000000 |
| #define | MPU_RGN_PERM_PRV_RW_USR_RW 0x03000000 |
| #define | MPU_RGN_PERM_PRV_RO_USR_NO 0x05000000 |
| #define | MPU_RGN_PERM_PRV_RO_USR_RO 0x06000000 |
| #define | MPU_SUB_RGN_DISABLE_0 0x00000100 |
| #define | MPU_SUB_RGN_DISABLE_1 0x00000200 |
| #define | MPU_SUB_RGN_DISABLE_2 0x00000400 |
| #define | MPU_SUB_RGN_DISABLE_3 0x00000800 |
| #define | MPU_SUB_RGN_DISABLE_4 0x00001000 |
| #define | MPU_SUB_RGN_DISABLE_5 0x00002000 |
| #define | MPU_SUB_RGN_DISABLE_6 0x00004000 |
| #define | MPU_SUB_RGN_DISABLE_7 0x00008000 |
| #define | MPU_RGN_ENABLE 1 |
| #define | MPU_RGN_DISABLE 0 |
| #define | NVIC_MPU_TYPE_DREGION_S 8 |
Functions | |
| void | MPU_enableModule (uint32_t mpuConfig) |
| void | MPU_disableModule (void) |
| uint32_t | MPU_getRegionCount (void) |
| void | MPU_enableRegion (uint32_t region) |
| void | MPU_disableRegion (uint32_t region) |
| void | MPU_setRegion (uint32_t region, uint32_t addr, uint32_t flags) |
| void | MPU_getRegion (uint32_t region, uint32_t *addr, uint32_t *pflags) |
| void | MPU_registerInterrupt (void(*intHandler)(void)) |
| void | MPU_unregisterInterrupt (void) |
| void | MPU_enableInterrupt (void) |
| void | MPU_disableInterrupt (void) |