55 #include <ti/devices/msp432p4xx/inc/msp.h> 
   62 #define CS_CLOCK_DIVIDER_1 CS_CTL1_DIVS_0 
   63 #define CS_CLOCK_DIVIDER_2 CS_CTL1_DIVS_1 
   64 #define CS_CLOCK_DIVIDER_4 CS_CTL1_DIVS_2 
   65 #define CS_CLOCK_DIVIDER_8 CS_CTL1_DIVS_3 
   66 #define CS_CLOCK_DIVIDER_16 CS_CTL1_DIVS_4 
   67 #define CS_CLOCK_DIVIDER_32 CS_CTL1_DIVS_5 
   68 #define CS_CLOCK_DIVIDER_64 CS_CTL1_DIVS_6 
   69 #define CS_CLOCK_DIVIDER_128 CS_CTL1_DIVS_7 
   71 #define CS_LFXTCLK_SELECT   CS_CTL1_SELM_0 
   72 #define CS_HFXTCLK_SELECT   CS_CTL1_SELM_5 
   73 #define CS_VLOCLK_SELECT    CS_CTL1_SELM_1 
   74 #define CS_REFOCLK_SELECT   CS_CTL1_SELM_2 
   75 #define CS_DCOCLK_SELECT    CS_CTL1_SELM_3 
   76 #define CS_MODOSC_SELECT    CS_CTL1_SELM_4 
   81 #define CS_ACLK_DIV_BITPOS 0x04 
   82 #define CS_MCLK_DIV_BITPOS 0x0C 
   83 #define CS_SMCLK_DIV_BITPOS 0x00 
   84 #define CS_HSMCLK_DIV_BITPOS 0x08 
   87 #define CS_ACLK_SRC_BITPOS 0x08 
   88 #define CS_MCLK_SRC_BITPOS 0x00 
   89 #define CS_SMCLK_SRC_BITPOS 0x04 
   90 #define CS_HSMCLK_SRC_BITPOS 0x04 
   93 #define CS_REFO_32KHZ 0x00 
   94 #define CS_REFO_128KHZ 0x01 
   97 #define CS_VLOCLK_FREQUENCY 10000 
   98 #define CS_MODCLK_FREQUENCY 24000000 
  101 #define CS_LFXT_FAULT   CS_IE_LFXTIE 
  102 #define CS_HFXT_FAULT   CS_IE_HFXTIE 
  103 #define CS_DCO_OPEN_FAULT   CS_IE_DCOR_OPNIE 
  104 #define CS_STARTCOUNT_LFXT_FAULT   CS_IE_FCNTLFIE 
  105 #define CS_STARTCOUNT_HFXT_FAULT   CS_IE_FCNTHFIE 
  106 #define CS_DCO_SHORT_FAULT   CS_IFG_DCOR_SHTIFG 
  108 #define CS_HFXT_DRIVE CS_CTL2_HFXTDRIVE 
  109 #define CS_HFXT_BYPASS CS_CTL2_HFXTBYPASS 
  111 #define CS_LFXT_DRIVE0 CS_CTL2_LFXTDRIVE_0 
  112 #define CS_LFXT_DRIVE1 CS_CTL2_LFXTDRIVE_1 
  113 #define CS_LFXT_DRIVE2 CS_CTL2_LFXTDRIVE_2 
  114 #define CS_LFXT_DRIVE3 CS_CTL2_LFXTDRIVE_3 
  115 #define CS_LFXT_BYPASS CS_CTL2_LFXTBYPASS 
  117 #define CS_ACLK CS_CLKEN_ACLK_EN 
  118 #define CS_MCLK CS_CLKEN_MCLK_EN 
  119 #define CS_SMCLK CS_CLKEN_SMCLK_EN 
  120 #define CS_HSMCLK CS_CLKEN_HSMCLK_EN 
  121 #define CS_BCLK CS_STAT_BCLK_READY 
  123 #define CS_LFXTCLK  0x01 
  125 #define CS_1MHZ 1000000 
  126 #define CS_15MHZ 1500000 
  127 #define CS_3MHZ 3000000 
  128 #define CS_4MHZ 4000000 
  129 #define CS_6MHZ 6000000 
  130 #define CS_8MHZ 8000000 
  131 #define CS_12MHZ 12000000 
  132 #define CS_16MHZ 16000000 
  133 #define CS_24MHZ 24000000 
  134 #define CS_32MHZ 32000000 
  135 #define CS_40MHZ 40000000 
  136 #define CS_48MHZ 48000000 
  138 #define CS_DCO_FREQUENCY_1_5 CS_CTL0_DCORSEL_0 
  139 #define CS_DCO_FREQUENCY_3 CS_CTL0_DCORSEL_1 
  140 #define CS_DCO_FREQUENCY_6 CS_CTL0_DCORSEL_2 
  141 #define CS_DCO_FREQUENCY_12 CS_CTL0_DCORSEL_3 
  142 #define CS_DCO_FREQUENCY_24 CS_CTL0_DCORSEL_4 
  143 #define CS_DCO_FREQUENCY_48 CS_CTL0_DCORSEL_5 
  145 #define CS_HFXT_FAULT_COUNTER 0x01 
  146 #define CS_LFXT_FAULT_COUNTER 0x02 
  148 #define CS_FAULT_COUNTER_4096_CYCLES CS_CTL3_FCNTLF_0 
  149 #define CS_FAULT_COUNTER_8192_CYCLES CS_CTL3_FCNTLF_1 
  150 #define CS_FAULT_COUNTER_16384_CYCLES CS_CTL3_FCNTLF_2 
  151 #define CS_FAULT_COUNTER_32768_CYCLES CS_CTL3_FCNTLF_3 
  153 #define CS_OVER32MHZ    0x01 
  154 #define CS_UNDER32MHZ   0x02 
  171         uint32_t hfxt_XT_CLK_frequency);
 
  220         uint32_t clockSource, uint32_t clockSourceDivider);
 
  531                                                  uint_fast8_t freqRange);
 
  637         uint_fast8_t countValue);
 
uint32_t CS_getHSMCLK(void)
Definition: cs.c:801
void CS_initClockSignal(uint32_t selectedClockSignal, uint32_t clockSource, uint32_t clockSourceDivider)
Definition: cs.c:212
uint32_t CS_getACLK(void)
Definition: cs.c:811
void CS_enableFaultCounter(uint_fast8_t counterSelect)
Definition: cs.c:842
void CS_setExternalClockSourceFrequency(uint32_t lfxt_XT_CLK_frequency, uint32_t hfxt_XT_CLK_frequency)
Definition: cs.c:205
void CS_setReferenceOscillatorFrequency(uint8_t referenceFrequency)
Definition: cs.c:513
void CS_enableInterrupt(uint32_t flags)
Definition: cs.c:927
void CS_disableDCOExternalResistor(void)
Definition: cs.c:568
void CS_enableDCOExternalResistor(void)
Definition: cs.c:528
void CS_clearInterruptFlag(uint32_t flags)
Definition: cs.c:959
bool CS_startHFXTWithTimeout(bool bypassMode, uint32_t timeout)
Definition: cs.c:340
void CS_unregisterInterrupt(void)
Definition: cs.c:983
uint32_t CS_getInterruptStatus(void)
Definition: cs.c:949
uint32_t CS_getBCLK(void)
Definition: cs.c:793
bool CS_startHFXT(bool bypassMode)
Definition: cs.c:335
void CS_setDCOExternalResistorCalibration(uint_fast8_t uiCalData, uint_fast8_t freqRange)
Definition: cs.c:539
void CS_registerInterrupt(void(*intHandler)(void))
Definition: cs.c:970
void CS_enableClockRequest(uint32_t selectClock)
Definition: cs.c:483
void CS_startFaultCounter(uint_fast8_t counterSelect, uint_fast8_t countValue)
Definition: cs.c:902
void CS_disableInterrupt(uint32_t flags)
Definition: cs.c:938
uint32_t CS_getMCLK(void)
Definition: cs.c:832
void CS_setDCOFrequency(uint32_t dcoFrequency)
Definition: cs.c:695
bool CS_startLFXT(uint32_t xtDrive)
Definition: cs.c:409
void CS_setDCOCenteredFrequency(uint32_t dcoFreq)
Definition: cs.c:579
uint32_t CS_getEnabledInterruptStatus(void)
Definition: cs.c:954
void CS_disableClockRequest(uint32_t selectClock)
Definition: cs.c:498
void CS_resetFaultCounter(uint_fast8_t counterSelect)
Definition: cs.c:882
uint32_t CS_getDCOFrequency(void)
Definition: cs.c:620
bool CS_startLFXTWithTimeout(uint32_t xtDrive, uint32_t timeout)
Definition: cs.c:414
void CS_tuneDCOFrequency(int16_t tuneParameter)
Definition: cs.c:598
uint32_t CS_getSMCLK(void)
Definition: cs.c:821
void CS_disableFaultCounter(uint_fast8_t counterSelect)
Definition: cs.c:862