149 #ifndef ti_drivers_GPIOMSP432__include 150 #define ti_drivers_GPIOMSP432__include 221 #define GPIOMSP432_EMPTY_PIN 0x0000 227 #define GPIOMSP432_P1_0 0x101 228 #define GPIOMSP432_P1_1 0x102 229 #define GPIOMSP432_P1_2 0x104 230 #define GPIOMSP432_P1_3 0x108 231 #define GPIOMSP432_P1_4 0x110 232 #define GPIOMSP432_P1_5 0x120 233 #define GPIOMSP432_P1_6 0x140 234 #define GPIOMSP432_P1_7 0x180 236 #define GPIOMSP432_P2_0 0x201 237 #define GPIOMSP432_P2_1 0x202 238 #define GPIOMSP432_P2_2 0x204 239 #define GPIOMSP432_P2_3 0x208 240 #define GPIOMSP432_P2_4 0x210 241 #define GPIOMSP432_P2_5 0x220 242 #define GPIOMSP432_P2_6 0x240 243 #define GPIOMSP432_P2_7 0x280 245 #define GPIOMSP432_P3_0 0x301 246 #define GPIOMSP432_P3_1 0x302 247 #define GPIOMSP432_P3_2 0x304 248 #define GPIOMSP432_P3_3 0x308 249 #define GPIOMSP432_P3_4 0x310 250 #define GPIOMSP432_P3_5 0x320 251 #define GPIOMSP432_P3_6 0x340 252 #define GPIOMSP432_P3_7 0x380 254 #define GPIOMSP432_P4_0 0x401 255 #define GPIOMSP432_P4_1 0x402 256 #define GPIOMSP432_P4_2 0x404 257 #define GPIOMSP432_P4_3 0x408 258 #define GPIOMSP432_P4_4 0x410 259 #define GPIOMSP432_P4_5 0x420 260 #define GPIOMSP432_P4_6 0x440 261 #define GPIOMSP432_P4_7 0x480 263 #define GPIOMSP432_P5_0 0x501 264 #define GPIOMSP432_P5_1 0x502 265 #define GPIOMSP432_P5_2 0x504 266 #define GPIOMSP432_P5_3 0x508 267 #define GPIOMSP432_P5_4 0x510 268 #define GPIOMSP432_P5_5 0x520 269 #define GPIOMSP432_P5_6 0x540 270 #define GPIOMSP432_P5_7 0x580 272 #define GPIOMSP432_P6_0 0x601 273 #define GPIOMSP432_P6_1 0x602 274 #define GPIOMSP432_P6_2 0x604 275 #define GPIOMSP432_P6_3 0x608 276 #define GPIOMSP432_P6_4 0x610 277 #define GPIOMSP432_P6_5 0x620 278 #define GPIOMSP432_P6_6 0x640 279 #define GPIOMSP432_P6_7 0x680 287 #define GPIOMSP432_P7_0 0x701 288 #define GPIOMSP432_P7_1 0x702 289 #define GPIOMSP432_P7_2 0x704 290 #define GPIOMSP432_P7_3 0x708 291 #define GPIOMSP432_P7_4 0x710 292 #define GPIOMSP432_P7_5 0x720 293 #define GPIOMSP432_P7_6 0x740 294 #define GPIOMSP432_P7_7 0x780 296 #define GPIOMSP432_P8_0 0x801 297 #define GPIOMSP432_P8_1 0x802 298 #define GPIOMSP432_P8_2 0x804 299 #define GPIOMSP432_P8_3 0x808 300 #define GPIOMSP432_P8_4 0x810 301 #define GPIOMSP432_P8_5 0x820 302 #define GPIOMSP432_P8_6 0x840 303 #define GPIOMSP432_P8_7 0x880 305 #define GPIOMSP432_P9_0 0x901 306 #define GPIOMSP432_P9_1 0x902 307 #define GPIOMSP432_P9_2 0x904 308 #define GPIOMSP432_P9_3 0x908 309 #define GPIOMSP432_P9_4 0x910 310 #define GPIOMSP432_P9_5 0x920 311 #define GPIOMSP432_P9_6 0x940 312 #define GPIOMSP432_P9_7 0x980 314 #define GPIOMSP432_P10_0 0xa01 315 #define GPIOMSP432_P10_1 0xa02 316 #define GPIOMSP432_P10_2 0xa04 317 #define GPIOMSP432_P10_3 0xa08 318 #define GPIOMSP432_P10_4 0xa10 319 #define GPIOMSP432_P10_5 0xa20 320 #define GPIOMSP432_P10_6 0xa40 321 #define GPIOMSP432_P10_7 0xa80 323 #define GPIOMSP432_PJ_0 0xb01 324 #define GPIOMSP432_PJ_1 0xb02 325 #define GPIOMSP432_PJ_2 0xb04 326 #define GPIOMSP432_PJ_3 0xb08 327 #define GPIOMSP432_PJ_4 0xb10 328 #define GPIOMSP432_PJ_5 0xb20 329 #define GPIOMSP432_PJ_6 0xb40 330 #define GPIOMSP432_PJ_7 0xb80 GPIO_PinConfig * pinConfigs
Definition: GPIOMSP432.h:185
uint32_t numberOfPinConfigs
Definition: GPIOMSP432.h:191
uint32_t intPriority
Definition: GPIOMSP432.h:209
GPIO_CallbackFxn * callbacks
Definition: GPIOMSP432.h:188
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:327
General Purpose I/O driver interface.
uint32_t numberOfCallbacks
Definition: GPIOMSP432.h:194
GPIO device specific driver configuration structure.
Definition: GPIOMSP432.h:183
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:415