|
| bool | UART_initModule (uint32_t moduleInstance, const eUSCI_UART_ConfigV1 *config) |
| |
| void | UART_transmitData (uint32_t moduleInstance, uint_fast8_t transmitData) |
| |
| uint8_t | UART_receiveData (uint32_t moduleInstance) |
| |
| void | UART_enableModule (uint32_t moduleInstance) |
| |
| void | UART_disableModule (uint32_t moduleInstance) |
| |
| uint_fast8_t | UART_queryStatusFlags (uint32_t moduleInstance, uint_fast8_t mask) |
| |
| void | UART_setDormant (uint32_t moduleInstance) |
| |
| void | UART_resetDormant (uint32_t moduleInstance) |
| |
| void | UART_transmitAddress (uint32_t moduleInstance, uint_fast8_t transmitAddress) |
| |
| void | UART_transmitBreak (uint32_t moduleInstance) |
| |
| uint32_t | UART_getReceiveBufferAddressForDMA (uint32_t moduleInstance) |
| |
| uint32_t | UART_getTransmitBufferAddressForDMA (uint32_t moduleInstance) |
| |
| void | UART_selectDeglitchTime (uint32_t moduleInstance, uint32_t deglitchTime) |
| |
| void | UART_enableInterrupt (uint32_t moduleInstance, uint_fast8_t mask) |
| |
| void | UART_disableInterrupt (uint32_t moduleInstance, uint_fast8_t mask) |
| |
| uint_fast8_t | UART_getInterruptStatus (uint32_t moduleInstance, uint8_t mask) |
| |
| uint_fast8_t | UART_getEnabledInterruptStatus (uint32_t moduleInstance) |
| |
| void | UART_clearInterruptFlag (uint32_t moduleInstance, uint_fast8_t mask) |
| |
| void | UART_registerInterrupt (uint32_t moduleInstance, void(*intHandler)(void)) |
| |
| void | UART_unregisterInterrupt (uint32_t moduleInstance) |
| |