Type definition for _Timer_A_CompareModeConfig structure. More...
#include <timer_a.h>
Data Fields | |
uint_fast16_t | compareRegister |
uint_fast16_t | compareInterruptEnable |
uint_fast16_t | compareOutputMode |
uint_fast16_t | compareValue |
Type definition for _Timer_A_CompareModeConfig structure.
ypedef Timer_A_CompareModeConfig
Configuration structure for compare mode in the Timer_A module. See Timer_A_initCompare for parameter documentation.
uint_fast16_t _Timer_A_CompareModeConfig::compareRegister |
Referenced by Timer_A_initCompare().
uint_fast16_t _Timer_A_CompareModeConfig::compareInterruptEnable |
Referenced by Timer_A_initCompare().
uint_fast16_t _Timer_A_CompareModeConfig::compareOutputMode |
Referenced by Timer_A_initCompare().
uint_fast16_t _Timer_A_CompareModeConfig::compareValue |
Referenced by Timer_A_initCompare().