|
| #define | ADC_CLOCKSOURCE_ADCOSC (ADC14_CTL0_SSEL_0) |
| |
| #define | ADC_CLOCKSOURCE_SYSOSC (ADC14_CTL0_SSEL_1) |
| |
| #define | ADC_CLOCKSOURCE_ACLK (ADC14_CTL0_SSEL_2) |
| |
| #define | ADC_CLOCKSOURCE_MCLK (ADC14_CTL0_SSEL_3) |
| |
| #define | ADC_CLOCKSOURCE_SMCLK (ADC14_CTL0_SSEL_4) |
| |
| #define | ADC_CLOCKSOURCE_HSMCLK (ADC14_CTL0_SSEL_5) |
| |
| #define | ADC_PREDIVIDER_1 (ADC14_CTL0_PDIV_0) |
| |
| #define | ADC_PREDIVIDER_4 (ADC14_CTL0_PDIV_1) |
| |
| #define | ADC_PREDIVIDER_32 (ADC14_CTL0_PDIV_2) |
| |
| #define | ADC_PREDIVIDER_64 (ADC14_CTL0_PDIV_3) |
| |
| #define | ADC_DIVIDER_1 (ADC14_CTL0_DIV_0) |
| |
| #define | ADC_DIVIDER_2 (ADC14_CTL0_DIV_1) |
| |
| #define | ADC_DIVIDER_3 (ADC14_CTL0_DIV_2) |
| |
| #define | ADC_DIVIDER_4 (ADC14_CTL0_DIV_3) |
| |
| #define | ADC_DIVIDER_5 (ADC14_CTL0_DIV_4) |
| |
| #define | ADC_DIVIDER_6 (ADC14_CTL0_DIV_5) |
| |
| #define | ADC_DIVIDER_7 (ADC14_CTL0_DIV_6) |
| |
| #define | ADC_DIVIDER_8 (ADC14_CTL0_DIV_7) |
| |
| #define | ADC_MAPINTCH3 (ADC14_CTL1_CH3MAP) |
| |
| #define | ADC_MAPINTCH2 (ADC14_CTL1_CH2MAP) |
| |
| #define | ADC_MAPINTCH1 (ADC14_CTL1_CH1MAP) |
| |
| #define | ADC_MAPINTCH0 (ADC14_CTL1_CH0MAP) |
| |
| #define | ADC_TEMPSENSEMAP (ADC14_CTL1_TCMAP) |
| |
| #define | ADC_BATTMAP (ADC14_CTL1_BATMAP) |
| |
| #define | ADC_NOROUTE 0 |
| |
| #define | ADC_8BIT ADC14_CTL1_RES_0 |
| |
| #define | ADC_10BIT ADC14_CTL1_RES_1 |
| |
| #define | ADC_12BIT ADC14_CTL1_RES_2 |
| |
| #define | ADC_14BIT ADC14_CTL1_RES_3 |
| |
| #define | ADC_TRIGGER_ADCSC ADC14_CTL0_SHS_0 |
| |
| #define | ADC_TRIGGER_SOURCE1 ADC14_CTL0_SHS_1 |
| |
| #define | ADC_TRIGGER_SOURCE2 ADC14_CTL0_SHS_2 |
| |
| #define | ADC_TRIGGER_SOURCE3 ADC14_CTL0_SHS_3 |
| |
| #define | ADC_TRIGGER_SOURCE4 ADC14_CTL0_SHS_4 |
| |
| #define | ADC_TRIGGER_SOURCE5 ADC14_CTL0_SHS_5 |
| |
| #define | ADC_TRIGGER_SOURCE6 ADC14_CTL0_SHS_6 |
| |
| #define | ADC_TRIGGER_SOURCE7 ADC14_CTL0_SHS_7 |
| |
| #define | ADC_PULSE_WIDTH_4 ADC14_CTL0_SHT1_0 |
| |
| #define | ADC_PULSE_WIDTH_8 ADC14_CTL0_SHT1_1 |
| |
| #define | ADC_PULSE_WIDTH_16 ADC14_CTL0_SHT1_2 |
| |
| #define | ADC_PULSE_WIDTH_32 ADC14_CTL0_SHT1_3 |
| |
| #define | ADC_PULSE_WIDTH_64 ADC14_CTL0_SHT1_4 |
| |
| #define | ADC_PULSE_WIDTH_96 ADC14_CTL0_SHT1_5 |
| |
| #define | ADC_PULSE_WIDTH_128 ADC14_CTL0_SHT1_6 |
| |
| #define | ADC_PULSE_WIDTH_192 ADC14_CTL0_SHT1_7 |
| |
| #define | ADC_NONDIFFERENTIAL_INPUTS false |
| |
| #define | ADC_DIFFERENTIAL_INPUTS true |
| |
| #define | ADC_MEM0 0x00000001 |
| |
| #define | ADC_MEM1 0x00000002 |
| |
| #define | ADC_MEM2 0x00000004 |
| |
| #define | ADC_MEM3 0x00000008 |
| |
| #define | ADC_MEM4 0x00000010 |
| |
| #define | ADC_MEM5 0x00000020 |
| |
| #define | ADC_MEM6 0x00000040 |
| |
| #define | ADC_MEM7 0x00000080 |
| |
| #define | ADC_MEM8 0x00000100 |
| |
| #define | ADC_MEM9 0x00000200 |
| |
| #define | ADC_MEM10 0x00000400 |
| |
| #define | ADC_MEM11 0x00000800 |
| |
| #define | ADC_MEM12 0x00001000 |
| |
| #define | ADC_MEM13 0x00002000 |
| |
| #define | ADC_MEM14 0x00004000 |
| |
| #define | ADC_MEM15 0x00008000 |
| |
| #define | ADC_MEM16 0x00010000 |
| |
| #define | ADC_MEM17 0x00020000 |
| |
| #define | ADC_MEM18 0x00040000 |
| |
| #define | ADC_MEM19 0x00080000 |
| |
| #define | ADC_MEM20 0x00100000 |
| |
| #define | ADC_MEM21 0x00200000 |
| |
| #define | ADC_MEM22 0x00400000 |
| |
| #define | ADC_MEM23 0x00800000 |
| |
| #define | ADC_MEM24 0x01000000 |
| |
| #define | ADC_MEM25 0x02000000 |
| |
| #define | ADC_MEM26 0x04000000 |
| |
| #define | ADC_MEM27 0x08000000 |
| |
| #define | ADC_MEM28 0x10000000 |
| |
| #define | ADC_MEM29 0x20000000 |
| |
| #define | ADC_MEM30 0x40000000 |
| |
| #define | ADC_MEM31 0x80000000 |
| |
| #define | ADC_VREFPOS_AVCC_VREFNEG_VSS (ADC14_MCTLN_VRSEL_0) |
| |
| #define | ADC_VREFPOS_INTBUF_VREFNEG_VSS (ADC14_MCTLN_VRSEL_1) |
| |
| #define | ADC_VREFPOS_EXTPOS_VREFNEG_EXTNEG (ADC14_MCTLN_VRSEL_14) |
| |
| #define | ADC_VREFPOS_EXTBUF_VREFNEG_EXTNEG (ADC14_MCTLN_VRSEL_15) |
| |
| #define | ADC_INPUT_A0 (ADC14_MCTLN_INCH_0) |
| |
| #define | ADC_INPUT_A1 (ADC14_MCTLN_INCH_1) |
| |
| #define | ADC_INPUT_A2 (ADC14_MCTLN_INCH_2) |
| |
| #define | ADC_INPUT_A3 (ADC14_MCTLN_INCH_3) |
| |
| #define | ADC_INPUT_A4 (ADC14_MCTLN_INCH_4) |
| |
| #define | ADC_INPUT_A5 (ADC14_MCTLN_INCH_5) |
| |
| #define | ADC_INPUT_A6 (ADC14_MCTLN_INCH_6) |
| |
| #define | ADC_INPUT_A7 (ADC14_MCTLN_INCH_7) |
| |
| #define | ADC_INPUT_A8 (ADC14_MCTLN_INCH_8) |
| |
| #define | ADC_INPUT_A9 (ADC14_MCTLN_INCH_9) |
| |
| #define | ADC_INPUT_A10 (ADC14_MCTLN_INCH_10) |
| |
| #define | ADC_INPUT_A11 (ADC14_MCTLN_INCH_11) |
| |
| #define | ADC_INPUT_A12 (ADC14_MCTLN_INCH_12) |
| |
| #define | ADC_INPUT_A13 (ADC14_MCTLN_INCH_13) |
| |
| #define | ADC_INPUT_A14 (ADC14_MCTLN_INCH_14) |
| |
| #define | ADC_INPUT_A15 (ADC14_MCTLN_INCH_15) |
| |
| #define | ADC_INPUT_A16 (ADC14_MCTLN_INCH_16) |
| |
| #define | ADC_INPUT_A17 (ADC14_MCTLN_INCH_17) |
| |
| #define | ADC_INPUT_A18 (ADC14_MCTLN_INCH_18) |
| |
| #define | ADC_INPUT_A19 (ADC14_MCTLN_INCH_19) |
| |
| #define | ADC_INPUT_A20 (ADC14_MCTLN_INCH_20) |
| |
| #define | ADC_INPUT_A21 (ADC14_MCTLN_INCH_21) |
| |
| #define | ADC_INPUT_A22 (ADC14_MCTLN_INCH_22) |
| |
| #define | ADC_INPUT_A23 (ADC14_MCTLN_INCH_23) |
| |
| #define | ADC_INPUT_A24 (ADC14_MCTLN_INCH_24) |
| |
| #define | ADC_INPUT_A25 (ADC14_MCTLN_INCH_25) |
| |
| #define | ADC_INPUT_A26 (ADC14_MCTLN_INCH_26) |
| |
| #define | ADC_INPUT_A27 (ADC14_MCTLN_INCH_27) |
| |
| #define | ADC_INPUT_A28 (ADC14_MCTLN_INCH_28) |
| |
| #define | ADC_INPUT_A29 (ADC14_MCTLN_INCH_29) |
| |
| #define | ADC_INPUT_A30 (ADC14_MCTLN_INCH_30) |
| |
| #define | ADC_INPUT_A31 (ADC14_MCTLN_INCH_31) |
| |
| #define | ADC_COMP_WINDOW0 0x00 |
| |
| #define | ADC_COMP_WINDOW1 0x01 |
| |
| #define | ADC_SIGNED_BINARY 0x00 |
| |
| #define | ADC_UNSIGNED_BINARY 0x01 |
| |
| #define | ADC_MANUAL_ITERATION 0x00 |
| |
| #define | ADC_AUTOMATIC_ITERATION ADC14_CTL0_MSC |
| |
| #define | ADC_UNRESTRICTED_POWER_MODE ADC14_CTL1_PWRMD_0 |
| |
| #define | ADC_ULTRA_LOW_POWER_MODE ADC14_CTL1_PWRMD_2 |
| |
| #define | ADC_INT0 ADC14_IER0_IE0 |
| |
| #define | ADC_INT1 ADC14_IER0_IE1 |
| |
| #define | ADC_INT2 ADC14_IER0_IE2 |
| |
| #define | ADC_INT3 ADC14_IER0_IE3 |
| |
| #define | ADC_INT4 ADC14_IER0_IE4 |
| |
| #define | ADC_INT5 ADC14_IER0_IE5 |
| |
| #define | ADC_INT6 ADC14_IER0_IE6 |
| |
| #define | ADC_INT7 ADC14_IER0_IE7 |
| |
| #define | ADC_INT8 ADC14_IER0_IE8 |
| |
| #define | ADC_INT9 ADC14_IER0_IE9 |
| |
| #define | ADC_INT10 ADC14_IER0_IE10 |
| |
| #define | ADC_INT11 ADC14_IER0_IE11 |
| |
| #define | ADC_INT12 ADC14_IER0_IE12 |
| |
| #define | ADC_INT13 ADC14_IER0_IE13 |
| |
| #define | ADC_INT14 ADC14_IER0_IE14 |
| |
| #define | ADC_INT15 ADC14_IER0_IE15 |
| |
| #define | ADC_INT16 ADC14_IER0_IE16 |
| |
| #define | ADC_INT17 ADC14_IER0_IE17 |
| |
| #define | ADC_INT18 ADC14_IER0_IE18 |
| |
| #define | ADC_INT19 ADC14_IER0_IE19 |
| |
| #define | ADC_INT20 ADC14_IER0_IE20 |
| |
| #define | ADC_INT21 ADC14_IER0_IE21 |
| |
| #define | ADC_INT22 ADC14_IER0_IE22 |
| |
| #define | ADC_INT23 ADC14_IER0_IE23 |
| |
| #define | ADC_INT24 ADC14_IER0_IE24 |
| |
| #define | ADC_INT25 ADC14_IER0_IE25 |
| |
| #define | ADC_INT26 ADC14_IER0_IE26 |
| |
| #define | ADC_INT27 ADC14_IER0_IE27 |
| |
| #define | ADC_INT28 ADC14_IER0_IE28 |
| |
| #define | ADC_INT29 ADC14_IER0_IE29 |
| |
| #define | ADC_INT30 ADC14_IER0_IE30 |
| |
| #define | ADC_INT31 ADC14_IER0_IE31 |
| |
| #define | ADC_IN_INT 0x0000000200000000 |
| |
| #define | ADC_LO_INT 0x0000000400000000 |
| |
| #define | ADC_HI_INT 0x0000000800000000 |
| |
| #define | ADC_OV_INT 0x0000001000000000 |
| |
| #define | ADC_TOV_INT 0x0000002000000000 |
| |
| #define | ADC_RDY_INT 0x0000004000000000 |
| |
| #define | ADC_INVALID_MEM 32 |
| |
| #define | ADC14_enableModuleMultipleInstance(a) ADC14_enableModule() |
| |
| #define | ADC14_disableModuleMultipleInstance(a) ADC14_disableModule() |
| |
| #define | ADC14_initModuleMultipleInstance(a, b, c, d, e) ADC14_initModule(b,c,d,e) |
| |
| #define | ADC14_setResolutionMultipleInstance(a, b) ADC14_setResolution(b) |
| |
| #define | ADC14_getResolutionMultipleInstance(a) ADC14_getResolution() |
| |
| #define | ADC14_setSampleHoldTriggerMultipleInstance(a, b, c) ADC14_setSampleHoldTrigger(b,c) |
| |
| #define | ADC14_setSampleHoldTimeMultipleInstance(a, b, c) ADC14_setSampleHoldTime(b,c) |
| |
| #define | ADC14_configureMultiSequenceModeMultipleInstance(a, b, c, d) ADC14_configureMultiSequenceMode(b,c,d) |
| |
| #define | ADC14_configureSingleSampleModeMultipleInstance(a, b, c) ADC14_configureSingleSampleMode(b,c) |
| |
| #define | ADC14_enableConversionMultipleInstance(a, b) ADC14_enableConversion(b) |
| |
| #define | ADC14_disableConversionMultipleInstance(a) ADC14_disableConversion() |
| |
| #define | ADC14_toggleConversionTriggerMultipleInstance(a) ADC14_toggleConversionTrigger() |
| |
| #define | ADC14_isBusyMultipleInstance(a) ADC14_isBusy() |
| |
| #define | ADC14_configureConversionMemoryMultipleInstance(a, b, c, d, e) ADC14_configureConversionMemory(b,c,d,e) |
| |
| #define | ADC14_enableComparatorWindowMultipleInstance(a, b, c) ADC14_enableComparatorWindow(b,c) |
| |
| #define | ADC14_disableComparatorWindowMultipleInstance(a, b) ADC14_disableComparatorWindow(b) |
| |
| #define | ADC14_setComparatorWindowValueMultipleInstance(a, b, c, d) ADC14_setComparatorWindowValue(b,c,d) |
| |
| #define | ADC14_setResultFormatMultipleInstance(a, b) ADC14_setResultFormat(b) |
| |
| #define | ADC14_getResultMultipleInstance(a, b) ADC14_getResult(b) |
| |
| #define | ADC14_getMultiSequenceResultMultipleInstance(a, b) ADC14_getMultiSequenceResult(b) |
| |
| #define | ADC14_getResultArrayMultipleInstance(a, b, c, d) ADC14_getResultArray(b,c,d) |
| |
| #define | ADC14_enableReferenceBurstMultipleInstance(a) ADC14_enableReferenceBurst() |
| |
| #define | ADC14_disableReferenceBurstMultipleInstance(a) ADC14_disableReferenceBurst() |
| |
| #define | ADC14_setPowerModeMultipleInstance(a, b) ADC14_setPowerMode(b) |
| |
| #define | ADC14_enableSampleTimerMultipleInstance(a, b) ADC14_enableSampleTimer(b) |
| |
| #define | ADC14_disableSampleTimerMultipleInstance(a) ADC14_disableSampleTimer() |
| |
| #define | ADC14_enableInterruptMultipleInstance(a, b) ADC14_enableInterrupt(b) |
| |
| #define | ADC14_disableInterruptMultipleInstance(a, b) ADC14_disableInterrupt(b) |
| |
| #define | ADC14_getInterruptStatusMultipleInstance(a) ADC14_getInterruptStatus() |
| |
| #define | ADC14_getEnabledInterruptStatusMultipleInstance(a) ADC14_getEnabledInterruptStatus() |
| |
| #define | ADC14_clearInterruptFlagMultipleInstance(a, b) ADC14_clearInterruptFlag(b) |
| |
| #define | ADC14_registerInterruptMultipleInstance(a, b) ADC14_registerInterrupt(b) |
| |
| #define | ADC14_unregisterInterruptMultipleInstance(a) ADC14_unregisterInterrupt() |
| |
|
| void | ADC14_enableModule (void) |
| |
| bool | ADC14_disableModule (void) |
| |
| bool | ADC14_initModule (uint32_t clockSource, uint32_t clockPredivider, uint32_t clockDivider, uint32_t internalChannelMask) |
| |
| void | ADC14_setResolution (uint32_t resolution) |
| |
| uint_fast32_t | ADC14_getResolution (void) |
| |
| bool | ADC14_setSampleHoldTrigger (uint32_t source, bool invertSignal) |
| |
| bool | ADC14_setSampleHoldTime (uint32_t firstPulseWidth, uint32_t secondPulseWidth) |
| |
| bool | ADC14_configureMultiSequenceMode (uint32_t memoryStart, uint32_t memoryEnd, bool repeatMode) |
| |
| bool | ADC14_configureSingleSampleMode (uint32_t memoryDestination, bool repeatMode) |
| |
| bool | ADC14_enableConversion (void) |
| |
| void | ADC14_disableConversion (void) |
| |
| bool | ADC14_toggleConversionTrigger (void) |
| |
| bool | ADC14_isBusy (void) |
| |
| bool | ADC14_configureConversionMemory (uint32_t memorySelect, uint32_t refSelect, uint32_t channelSelect, bool differntialMode) |
| |
| bool | ADC14_enableComparatorWindow (uint32_t memorySelect, uint32_t windowSelect) |
| |
| bool | ADC14_disableComparatorWindow (uint32_t memorySelect) |
| |
| bool | ADC14_setComparatorWindowValue (uint32_t window, int16_t low, int16_t high) |
| |
| bool | ADC14_setResultFormat (uint32_t resultFormat) |
| |
| uint_fast16_t | ADC14_getResult (uint32_t memorySelect) |
| |
| void | ADC14_getMultiSequenceResult (uint16_t *res) |
| |
| void | ADC14_getResultArray (uint32_t memoryStart, uint32_t memoryEnd, uint16_t *res) |
| |
| bool | ADC14_enableReferenceBurst (void) |
| |
| bool | ADC14_disableReferenceBurst (void) |
| |
| bool | ADC14_setPowerMode (uint32_t powerMode) |
| |
| bool | ADC14_enableSampleTimer (uint32_t multiSampleConvert) |
| |
| bool | ADC14_disableSampleTimer (void) |
| |
| void | ADC14_enableInterrupt (uint_fast64_t mask) |
| |
| void | ADC14_disableInterrupt (uint_fast64_t mask) |
| |
| uint_fast64_t | ADC14_getInterruptStatus (void) |
| |
| uint_fast64_t | ADC14_getEnabledInterruptStatus (void) |
| |
| void | ADC14_clearInterruptFlag (uint_fast64_t mask) |
| |
| void | ADC14_registerInterrupt (void(*intHandler)(void)) |
| |
| void | ADC14_unregisterInterrupt (void) |
| |