![]() |
![]() |
I2CSlave parameters used with I2CSlave_open(). More...
#include <I2CSlave.h>
Data Fields | |
I2CSlave_TransferMode | transferMode |
I2CSlave_CallbackFxn | transferCallbackFxn |
void * | custom |
I2CSlave parameters used with I2CSlave_open().
I2CSlave_Params_init() must be called prior to setting fields in this structure.
I2CSlave_TransferMode I2CSlave_Params::transferMode |
Specifies the I2CSlave_TransferMode
I2CSlave_CallbackFxn I2CSlave_Params::transferCallbackFxn |
Pointer to a I2CSlave_CallbackFxn to be invoked after a transfer completes when operating in I2CSLAVE_MODE_CALLBACK.
void* I2CSlave_Params::custom |
Custom argument used by a device specific implementation