![]() |
![]() |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More...
#include <ADCMSP432.h>
Data Fields | |
uint_fast16_t | adcPin |
uint_fast16_t | refVoltage |
uint_fast32_t | resolution |
uint_fast32_t | refExtValue |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in:
A sample structure is shown below:
uint_fast16_t ADCMSP432_HWAttrsV1::adcPin |
ADC pin, port channel
uint_fast16_t ADCMSP432_HWAttrsV1::refVoltage |
Reference voltage for ADC channel
uint_fast32_t ADCMSP432_HWAttrsV1::resolution |
ADC resolution for ADC channel
uint_fast32_t ADCMSP432_HWAttrsV1::refExtValue |
ADC external reference voltage value (uV)