![]() |
![]() |
LZ4 API Guide
1.00.01.00
|
Decompression parameters for a streaming LZ4 block. More...
#include <lz4_stream.h>
Data Fields | |
void * | dst |
Pointer to the destination data buffer to store uncompressed data. More... | |
int32_t | dstLength |
Length of the destination data buffer. More... | |
bool | containsBlockSize |
Decompression parameters for a streaming LZ4 block.
void* LZ4_streamDecompressBlockParams::dst |
Pointer to the destination data buffer to store uncompressed data.
Referenced by LZ4_streamDecompressBlockInit().
int32_t LZ4_streamDecompressBlockParams::dstLength |
Length of the destination data buffer.
Referenced by LZ4_streamDecompressBlockInit().
bool LZ4_streamDecompressBlockParams::containsBlockSize |