LZ4 API Guide
1.00.01.00
|
Decompression state for a streaming LZ4 block. More...
#include <lz4_stream.h>
Data Fields | |
LZ4_streamState | state |
Decompress stream state. More... | |
uint16_t | literalLength |
Length of literals. More... | |
uint16_t | matchLength |
Length of match. More... | |
uint16_t | matchOffset |
Offset address of match. More... | |
uint8_t * | dstPtr |
Pointer to the destination data buffer to write. More... | |
uint8_t * | dstOrigin |
Destination buffer pointer origin. More... | |
uint32_t | dstLength |
Decompression state for a streaming LZ4 block.
LZ4_streamState LZ4_streamDecompressBlockState::state |
Decompress stream state.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint16_t LZ4_streamDecompressBlockState::literalLength |
Length of literals.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint16_t LZ4_streamDecompressBlockState::matchLength |
Length of match.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint16_t LZ4_streamDecompressBlockState::matchOffset |
Offset address of match.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint8_t* LZ4_streamDecompressBlockState::dstPtr |
Pointer to the destination data buffer to write.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint8_t* LZ4_streamDecompressBlockState::dstOrigin |
Destination buffer pointer origin.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().
uint32_t LZ4_streamDecompressBlockState::dstLength |
Length of the destination data buffer.
Referenced by LZ4_streamDecompressBlock(), and LZ4_streamDecompressBlockInit().