#include <ti/devices/msp432p4xx/driverlib/uart.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/debug.h>
#include <ti/devices/msp432p4xx/driverlib/eusci.h>
|
bool | UART_initModule (uint32_t moduleInstance, const eUSCI_UART_Config *config) |
|
void | UART_transmitData (uint32_t moduleInstance, uint_fast8_t transmitData) |
|
uint8_t | UART_receiveData (uint32_t moduleInstance) |
|
void | UART_enableModule (uint32_t moduleInstance) |
|
void | UART_disableModule (uint32_t moduleInstance) |
|
uint_fast8_t | UART_queryStatusFlags (uint32_t moduleInstance, uint_fast8_t mask) |
|
void | UART_setDormant (uint32_t moduleInstance) |
|
void | UART_resetDormant (uint32_t moduleInstance) |
|
void | UART_transmitAddress (uint32_t moduleInstance, uint_fast8_t transmitAddress) |
|
void | UART_transmitBreak (uint32_t moduleInstance) |
|
uint32_t | UART_getReceiveBufferAddressForDMA (uint32_t moduleInstance) |
|
uint32_t | UART_getTransmitBufferAddressForDMA (uint32_t moduleInstance) |
|
void | UART_selectDeglitchTime (uint32_t moduleInstance, uint32_t deglitchTime) |
|
void | UART_enableInterrupt (uint32_t moduleInstance, uint_fast8_t mask) |
|
void | UART_disableInterrupt (uint32_t moduleInstance, uint_fast8_t mask) |
|
uint_fast8_t | UART_getInterruptStatus (uint32_t moduleInstance, uint8_t mask) |
|
uint_fast8_t | UART_getEnabledInterruptStatus (uint32_t moduleInstance) |
|
void | UART_clearInterruptFlag (uint32_t moduleInstance, uint_fast8_t mask) |
|
void | UART_registerInterrupt (uint32_t moduleInstance, void(*intHandler)(void)) |
|
void | UART_unregisterInterrupt (uint32_t moduleInstance) |
|