![]() |
![]() |
Type definition for _Timer_A_UpDownModeConfig structure. More...
#include <timer_a.h>
Data Fields | |
uint_fast16_t | clockSource |
uint_fast16_t | clockSourceDivider |
uint_fast16_t | timerPeriod |
uint_fast16_t | timerInterruptEnable_TAIE |
uint_fast16_t | captureCompareInterruptEnable_CCR0_CCIE |
uint_fast16_t | timerClear |
Type definition for _Timer_A_UpDownModeConfig structure.
ypedef Timer_A_UpDownModeConfig
Configuration structure for UpDown mode in the Timer_A module. See Timer_A_configureUpDownMode for parameter documentation.
uint_fast16_t _Timer_A_UpDownModeConfig::clockSource |
Referenced by Timer_A_configureUpDownMode().
uint_fast16_t _Timer_A_UpDownModeConfig::clockSourceDivider |
Referenced by Timer_A_configureUpDownMode().
uint_fast16_t _Timer_A_UpDownModeConfig::timerPeriod |
Referenced by Timer_A_configureUpDownMode().
uint_fast16_t _Timer_A_UpDownModeConfig::timerInterruptEnable_TAIE |
Referenced by Timer_A_configureUpDownMode().
uint_fast16_t _Timer_A_UpDownModeConfig::captureCompareInterruptEnable_CCR0_CCIE |
Referenced by Timer_A_configureUpDownMode().
uint_fast16_t _Timer_A_UpDownModeConfig::timerClear |
Referenced by Timer_A_configureUpDownMode().