![]() |
![]() |
Type definition for _Timer_A_CaptureModeConfig structure. More...
#include <timer_a.h>
Data Fields | |
uint_fast16_t | captureRegister |
uint_fast16_t | captureMode |
uint_fast16_t | captureInputSelect |
uint_fast16_t | synchronizeCaptureSource |
uint_fast8_t | captureInterruptEnable |
uint_fast16_t | captureOutputMode |
Type definition for _Timer_A_CaptureModeConfig structure.
ypedef Timer_A_CaptureModeConfig
Configuration structure for capture mode in the Timer_A module. See Timer_A_initCapture for parameter documentation.
uint_fast16_t _Timer_A_CaptureModeConfig::captureRegister |
Referenced by Timer_A_initCapture().
uint_fast16_t _Timer_A_CaptureModeConfig::captureMode |
Referenced by Timer_A_initCapture().
uint_fast16_t _Timer_A_CaptureModeConfig::captureInputSelect |
Referenced by Timer_A_initCapture().
uint_fast16_t _Timer_A_CaptureModeConfig::synchronizeCaptureSource |
Referenced by Timer_A_initCapture().
uint_fast8_t _Timer_A_CaptureModeConfig::captureInterruptEnable |
Referenced by Timer_A_initCapture().
uint_fast16_t _Timer_A_CaptureModeConfig::captureOutputMode |
Referenced by Timer_A_initCapture().