PIN 2.0, TimerA0. | |
#define | CaptureMSP432_P2_0_TA0 |
PIN 2.0, TimerA1. | |
#define | CaptureMSP432_P2_0_TA1 |
PIN 2.1, TimerA0. | |
#define | CaptureMSP432_P2_1_TA0 |
PIN 2.1, TimerA1. | |
#define | CaptureMSP432_P2_1_TA1 |
PIN 2.2, TimerA0. | |
#define | CaptureMSP432_P2_2_TA0 |
PIN 2.2, TimerA1. | |
#define | CaptureMSP432_P2_2_TA1 |
PIN 2.3, TimerA0. | |
#define | CaptureMSP432_P2_3_TA0 |
PIN 2.3, TimerA1. | |
#define | CaptureMSP432_P2_3_TA1 |
PIN 2.4, TimerA0. | |
#define | CaptureMSP432_P2_4_TA0 |
PIN 2.4, TimerA1. | |
#define | CaptureMSP432_P2_4_TA1 |
PIN 2.5, TimerA0. | |
#define | CaptureMSP432_P2_5_TA0 |
PIN 2.5, TimerA1. | |
#define | CaptureMSP432_P2_5_TA1 |
PIN 2.6, TimerA0. | |
#define | CaptureMSP432_P2_6_TA0 |
PIN 2.6, TimerA1. | |
#define | CaptureMSP432_P2_6_TA1 |
PIN 2.7, TimerA0. | |
#define | CaptureMSP432_P2_7_TA0 |
PIN 2.7, TimerA1. | |
#define | CaptureMSP432_P2_7_TA1 |
PIN 3.0, TimerA0. | |
#define | CaptureMSP432_P3_0_TA0 |
PIN 3.0, TimerA1. | |
#define | CaptureMSP432_P3_0_TA1 |
PIN 3.1, TimerA0. | |
#define | CaptureMSP432_P3_1_TA0 |
PIN 3.1, TimerA1. | |
#define | CaptureMSP432_P3_1_TA1 |
PIN 3.2, TimerA0. | |
#define | CaptureMSP432_P3_2_TA0 |
PIN 3.2, TimerA1. | |
#define | CaptureMSP432_P3_2_TA1 |
PIN 3.3, TimerA0. | |
#define | CaptureMSP432_P3_3_TA0 |
PIN 3.3, TimerA1. | |
#define | CaptureMSP432_P3_3_TA1 |
PIN 3.4, TimerA0. | |
#define | CaptureMSP432_P3_4_TA0 |
PIN 3.4, TimerA1. | |
#define | CaptureMSP432_P3_4_TA1 |
PIN 3.5, TimerA0. | |
#define | CaptureMSP432_P3_5_TA0 |
PIN 3.5, TimerA1. | |
#define | CaptureMSP432_P3_5_TA1 |
PIN 3.6, TimerA0. | |
#define | CaptureMSP432_P3_6_TA0 |
PIN 3.6, TimerA1. | |
#define | CaptureMSP432_P3_6_TA1 |
PIN 3.7, TimerA0. | |
#define | CaptureMSP432_P3_7_TA0 |
PIN 3.7, TimerA1. | |
#define | CaptureMSP432_P3_7_TA1 |
PIN 5.6, TimerA2. | |
#define | CaptureMSP432_P5_6_TA2 |
PIN 5.7, TimerA2. | |
#define | CaptureMSP432_P5_7_TA2 |
PIN 6.6, TimerA2. | |
#define | CaptureMSP432_P6_6_TA2 |
PIN 6.7, TimerA2. | |
#define | CaptureMSP432_P6_7_TA2 |
PIN 7.0, TimerA0. | |
#define | CaptureMSP432_P7_0_TA0 |
PIN 7.0, TimerA1. | |
#define | CaptureMSP432_P7_0_TA1 |
PIN 7.1, TimerA0. | |
#define | CaptureMSP432_P7_1_TA0 |
PIN 7.1, TimerA1. | |
#define | CaptureMSP432_P7_1_TA1 |
PIN 7.3,7TimerA0. | |
#define | CaptureMSP432_P7_2_TA0 |
PIN 7.3,7TimerA1. | |
#define | CaptureMSP432_P7_2_TA1 |
PIN 7.3, TimerA0. | |
#define | CaptureMSP432_P7_3_TA0 |
PIN 7.3, TimerA1. | |
#define | CaptureMSP432_P7_3_TA1 |
PIN 7.4, TimerA0. | |
#define | CaptureMSP432_P7_4_TA0 |
PIN 7.4, TimerA1. | |
#define | CaptureMSP432_P7_4_TA1 |
PIN 7.5, TimerA0. | |
#define | CaptureMSP432_P7_5_TA0 |
PIN 7.5, TimerA1. | |
#define | CaptureMSP432_P7_5_TA1 |
PIN 7.6, TimerA0. | |
#define | CaptureMSP432_P7_6_TA0 |
PIN 7.6, TimerA1. | |
#define | CaptureMSP432_P7_6_TA1 |
PIN 7.7, TimerA0. | |
#define | CaptureMSP432_P7_7_TA0 |
PIN 7.7, TimerA1. | |
#define | CaptureMSP432_P7_7_TA1 |
PIN 8.0, TimerA1. | |
#define | CaptureMSP432_P8_0_TA1 |
PIN 8.1, TimerA2. | |
#define | CaptureMSP432_P8_1_TA2 |
PIN 8.3,7TimerA3. | |
#define | CaptureMSP432_P8_2_TA3 |
PIN 9.3,7TimerA3. | |
#define | CaptureMSP432_P9_2_TA3 |
PIN 9.3, TimerA3. | |
#define | CaptureMSP432_P9_3_TA3 |
PIN 10.4, TimerA3. | |
#define | CaptureMSP432_P10_4_TA3 |
PIN 10.5, TimerA3. | |
#define | CaptureMSP432_P10_5_TA3 |
field options.
#define CaptureMSP432_P2_0_TA0 |
#define CaptureMSP432_P2_0_TA1 |
#define CaptureMSP432_P2_1_TA0 |
#define CaptureMSP432_P2_1_TA1 |
#define CaptureMSP432_P2_2_TA0 |
#define CaptureMSP432_P2_2_TA1 |
#define CaptureMSP432_P2_3_TA0 |
#define CaptureMSP432_P2_3_TA1 |
#define CaptureMSP432_P2_4_TA0 |
#define CaptureMSP432_P2_4_TA1 |
#define CaptureMSP432_P2_5_TA0 |
#define CaptureMSP432_P2_5_TA1 |
#define CaptureMSP432_P2_6_TA0 |
#define CaptureMSP432_P2_6_TA1 |
#define CaptureMSP432_P2_7_TA0 |
#define CaptureMSP432_P2_7_TA1 |
#define CaptureMSP432_P3_0_TA0 |
#define CaptureMSP432_P3_0_TA1 |
#define CaptureMSP432_P3_1_TA0 |
#define CaptureMSP432_P3_1_TA1 |
#define CaptureMSP432_P3_2_TA0 |
#define CaptureMSP432_P3_2_TA1 |
#define CaptureMSP432_P3_3_TA0 |
#define CaptureMSP432_P3_3_TA1 |
#define CaptureMSP432_P3_4_TA0 |
#define CaptureMSP432_P3_4_TA1 |
#define CaptureMSP432_P3_5_TA0 |
#define CaptureMSP432_P3_5_TA1 |
#define CaptureMSP432_P3_6_TA0 |
#define CaptureMSP432_P3_6_TA1 |
#define CaptureMSP432_P3_7_TA0 |
#define CaptureMSP432_P3_7_TA1 |
#define CaptureMSP432_P5_6_TA2 |
#define CaptureMSP432_P5_7_TA2 |
#define CaptureMSP432_P6_6_TA2 |
#define CaptureMSP432_P6_7_TA2 |
#define CaptureMSP432_P7_0_TA0 |
#define CaptureMSP432_P7_0_TA1 |
#define CaptureMSP432_P7_1_TA0 |
#define CaptureMSP432_P7_1_TA1 |
#define CaptureMSP432_P7_2_TA0 |
#define CaptureMSP432_P7_2_TA1 |
#define CaptureMSP432_P7_3_TA0 |
#define CaptureMSP432_P7_3_TA1 |
#define CaptureMSP432_P7_4_TA0 |
#define CaptureMSP432_P7_4_TA1 |
#define CaptureMSP432_P7_5_TA0 |
#define CaptureMSP432_P7_5_TA1 |
#define CaptureMSP432_P7_6_TA0 |
#define CaptureMSP432_P7_6_TA1 |
#define CaptureMSP432_P7_7_TA0 |
#define CaptureMSP432_P7_7_TA1 |
#define CaptureMSP432_P8_0_TA1 |
#define CaptureMSP432_P8_1_TA2 |
#define CaptureMSP432_P8_2_TA3 |
#define CaptureMSP432_P9_2_TA3 |
#define CaptureMSP432_P9_3_TA3 |
#define CaptureMSP432_P10_4_TA3 |
#define CaptureMSP432_P10_5_TA3 |