Type definition for _eUSCI_UART_Config structure. More...
#include <uart.h>
Data Fields | |
uint_fast8_t | selectClockSource |
uint_fast16_t | clockPrescalar |
uint_fast8_t | firstModReg |
uint_fast8_t | secondModReg |
uint_fast8_t | parity |
uint_fast16_t | msborLsbFirst |
uint_fast16_t | numberofStopBits |
uint_fast16_t | uartMode |
uint_fast8_t | overSampling |
Type definition for _eUSCI_UART_Config structure.
ypedef eUSCI_eUSCI_UART_Config
Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation.
uint_fast8_t _eUSCI_eUSCI_UART_Config::selectClockSource |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_Config::clockPrescalar |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_Config::firstModReg |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_Config::secondModReg |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_Config::parity |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_Config::msborLsbFirst |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_Config::numberofStopBits |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_Config::uartMode |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_Config::overSampling |
Referenced by UART_initModule().