Type definition for _Timer_A_PWMConfig structure. More...
#include <timer_a.h>
Data Fields | |
uint_fast16_t | clockSource |
uint_fast16_t | clockSourceDivider |
uint_fast16_t | timerPeriod |
uint_fast16_t | compareRegister |
uint_fast16_t | compareOutputMode |
uint_fast16_t | dutyCycle |
Type definition for _Timer_A_PWMConfig structure.
ypedef Timer_A_PWMConfig
Configuration structure for PWM mode in the Timer_A module. See Timer_A_generatePWM for parameter documentation.
uint_fast16_t _Timer_A_PWMConfig::clockSource |
Referenced by Timer_A_generatePWM().
uint_fast16_t _Timer_A_PWMConfig::clockSourceDivider |
Referenced by Timer_A_generatePWM().
uint_fast16_t _Timer_A_PWMConfig::timerPeriod |
Referenced by Timer_A_generatePWM().
uint_fast16_t _Timer_A_PWMConfig::compareRegister |
Referenced by Timer_A_generatePWM().
uint_fast16_t _Timer_A_PWMConfig::compareOutputMode |
Referenced by Timer_A_generatePWM().
uint_fast16_t _Timer_A_PWMConfig::dutyCycle |
Referenced by Timer_A_generatePWM().