![]() |
![]() |
#include <stdint.h>#include <stdlib.h>#include <stdbool.h>#include <stdio.h>#include "lz4.h"#include "lz4_common.h"#include "lz4_xxhash.h"
Functions | |
| uint32_t | LZ4_compress (const LZ4_compressParams *params, LZ4_status *status) |
| Compress a block of data to a LZ4 frame. More... | |
| uint32_t | LZ4_compressBlock (const LZ4_compressBlockParams *params, LZ4_status *status) |
| Compress a block of data to a single LZ4 block without framing. More... | |
| uint32_t | LZ4_decompress (const LZ4_decompressParams *params, LZ4_status *status) |
| Decompress a LZ4 frame to a block of data. More... | |
| uint32_t | LZ4_decompressBlock (const LZ4_decompressBlockParams *params, LZ4_status *status) |
| Decompress a single LZ4 block without framing to a block of data. More... | |
| uint32_t | LZ4_getContentSize (const uint8_t *src, LZ4_status *status) |
| Get the content size of a compressed LZ4 frame. More... | |