Macros | Functions
interrupt.h File Reference
#include <stdint.h>
#include <stdbool.h>
#include <ti/devices/msp432p4xx/inc/msp.h>

Go to the source code of this file.

Macros

#define FAULT_NMI   ( 2) /* NMI fault */
 
#define FAULT_HARD   ( 3) /* Hard fault */
 
#define FAULT_MPU   ( 4) /* MPU fault */
 
#define FAULT_BUS   ( 5) /* Bus fault */
 
#define FAULT_USAGE   ( 6) /* Usage fault */
 
#define FAULT_SVCALL   (11) /* SVCall */
 
#define FAULT_DEBUG   (12) /* Debug monitor */
 
#define FAULT_PENDSV   (14) /* PendSV */
 
#define FAULT_SYSTICK   (15) /* System Tick */
 
#define INT_PSS   (16) /* PSS IRQ */
 
#define INT_CS   (17) /* CS IRQ */
 
#define INT_PCM   (18) /* PCM IRQ */
 
#define INT_WDT_A   (19) /* WDT_A IRQ */
 
#define INT_FPU   (20) /* FPU IRQ */
 
#define INT_FLCTL   (21) /* FLCTL IRQ */
 
#define INT_COMP_E0   (22) /* COMP_E0 IRQ */
 
#define INT_COMP_E1   (23) /* COMP_E1 IRQ */
 
#define INT_TA0_0   (24) /* TA0_0 IRQ */
 
#define INT_TA0_N   (25) /* TA0_N IRQ */
 
#define INT_TA1_0   (26) /* TA1_0 IRQ */
 
#define INT_TA1_N   (27) /* TA1_N IRQ */
 
#define INT_TA2_0   (28) /* TA2_0 IRQ */
 
#define INT_TA2_N   (29) /* TA2_N IRQ */
 
#define INT_TA3_0   (30) /* TA3_0 IRQ */
 
#define INT_TA3_N   (31) /* TA3_N IRQ */
 
#define INT_EUSCIA0   (32) /* EUSCIA0 IRQ */
 
#define INT_EUSCIA1   (33) /* EUSCIA1 IRQ */
 
#define INT_EUSCIA2   (34) /* EUSCIA2 IRQ */
 
#define INT_EUSCIA3   (35) /* EUSCIA3 IRQ */
 
#define INT_EUSCIB0   (36) /* EUSCIB0 IRQ */
 
#define INT_EUSCIB1   (37) /* EUSCIB1 IRQ */
 
#define INT_EUSCIB2   (38) /* EUSCIB2 IRQ */
 
#define INT_EUSCIB3   (39) /* EUSCIB3 IRQ */
 
#define INT_ADC14   (40) /* ADC14 IRQ */
 
#define INT_T32_INT1   (41) /* T32_INT1 IRQ */
 
#define INT_T32_INT2   (42) /* T32_INT2 IRQ */
 
#define INT_T32_INTC   (43) /* T32_INTC IRQ */
 
#define INT_AES256   (44) /* AES256 IRQ */
 
#define INT_RTC_C   (45) /* RTC_C IRQ */
 
#define INT_DMA_ERR   (46) /* DMA_ERR IRQ */
 
#define INT_DMA_INT3   (47) /* DMA_INT3 IRQ */
 
#define INT_DMA_INT2   (48) /* DMA_INT2 IRQ */
 
#define INT_DMA_INT1   (49) /* DMA_INT1 IRQ */
 
#define INT_DMA_INT0   (50) /* DMA_INT0 IRQ */
 
#define INT_PORT1   (51) /* PORT1 IRQ */
 
#define INT_PORT2   (52) /* PORT2 IRQ */
 
#define INT_PORT3   (53) /* PORT3 IRQ */
 
#define INT_PORT4   (54) /* PORT4 IRQ */
 
#define INT_PORT5   (55) /* PORT5 IRQ */
 
#define INT_PORT6   (56) /* PORT6 IRQ */
 
#define INT_LCD_F   (57) /* PORT6 IRQ */
 
#define NUM_INTERRUPTS   (57)
 
#define INT_PRIORITY_MASK   ((0xFF << (8 - NUM_PRIORITY_BITS)) & 0xFF)
 
#define NUM_PRIORITY   8
 
#define NVIC_APINT_PRIGROUP_M   0x00000700
 
#define NVIC_APINT_PRIGROUP_7_1   0x00000000
 
#define NVIC_APINT_PRIGROUP_6_2   0x00000100
 
#define NVIC_APINT_PRIGROUP_5_3   0x00000200
 
#define NVIC_APINT_PRIGROUP_4_4   0x00000300
 
#define NVIC_APINT_PRIGROUP_3_5   0x00000400
 
#define NVIC_APINT_PRIGROUP_2_6   0x00000500
 
#define NVIC_APINT_PRIGROUP_1_7   0x00000600
 
#define NVIC_APINT_PRIGROUP_0_8   0x00000700
 
#define NVIC_SYS_PRI1_R   0xE000ED18
 
#define NVIC_SYS_PRI2_R   0xE000ED1C
 
#define NVIC_SYS_PRI3_R   0xE000ED20
 
#define NVIC_PRI0_R   0xE000E400
 
#define NVIC_PRI1_R   0xE000E404
 
#define NVIC_PRI2_R   0xE000E408
 
#define NVIC_PRI3_R   0xE000E40C
 
#define NVIC_PRI4_R   0xE000E410
 
#define NVIC_PRI5_R   0xE000E414
 
#define NVIC_PRI6_R   0xE000E418
 
#define NVIC_PRI7_R   0xE000E41C
 
#define NVIC_PRI8_R   0xE000E420
 
#define NVIC_PRI9_R   0xE000E424
 
#define NVIC_PRI10_R   0xE000E428
 
#define NVIC_PRI11_R   0xE000E42C
 
#define NVIC_PRI12_R   0xE000E430
 
#define NVIC_PRI13_R   0xE000E434
 
#define NVIC_PRI14_R   0xE000E438
 
#define NVIC_PRI15_R   0xE000E43C
 
#define NVIC_EN0_R   0xE000E100
 
#define NVIC_EN1_R   0xE000E104
 
#define NVIC_DIS0_R   0xE000E180
 
#define NVIC_DIS1_R   0xE000E184
 
#define NVIC_PEND0_R   0xE000E200
 
#define NVIC_PEND1_R   0xE000E204
 
#define NVIC_UNPEND0_R   0xE000E280
 
#define NVIC_UNPEND1_R   0xE000E284
 

Functions

bool Interrupt_enableMaster (void)
 
bool Interrupt_disableMaster (void)
 
void Interrupt_registerInterrupt (uint32_t interruptNumber, void(*intHandler)(void))
 
void Interrupt_unregisterInterrupt (uint32_t interruptNumber)
 
void Interrupt_setPriorityGrouping (uint32_t bits)
 
uint32_t Interrupt_getPriorityGrouping (void)
 
void Interrupt_setPriority (uint32_t interruptNumber, uint8_t priority)
 
uint8_t Interrupt_getPriority (uint32_t interruptNumber)
 
void Interrupt_enableInterrupt (uint32_t interruptNumber)
 
void Interrupt_disableInterrupt (uint32_t interruptNumber)
 
bool Interrupt_isEnabled (uint32_t interruptNumber)
 
void Interrupt_pendInterrupt (uint32_t interruptNumber)
 
void Interrupt_unpendInterrupt (uint32_t interruptNumber)
 
void Interrupt_setPriorityMask (uint8_t priorityMask)
 
uint8_t Interrupt_getPriorityMask (void)
 
void Interrupt_setVectorTableAddress (uint32_t addr)
 
uint32_t Interrupt_getVectorTableAddress (void)
 
void Interrupt_enableSleepOnIsrExit (void)
 
void Interrupt_disableSleepOnIsrExit (void)
 

Copyright 2017, Texas Instruments Incorporated