Macros
driverlib.h File Reference
#include <ti/devices/msp432p4xx/driverlib/adc14.h>
#include <ti/devices/msp432p4xx/driverlib/aes256.h>
#include <ti/devices/msp432p4xx/driverlib/comp_e.h>
#include <ti/devices/msp432p4xx/driverlib/cpu.h>
#include <ti/devices/msp432p4xx/driverlib/crc32.h>
#include <ti/devices/msp432p4xx/driverlib/cs.h>
#include <ti/devices/msp432p4xx/driverlib/dma.h>
#include <ti/devices/msp432p4xx/driverlib/eusci.h>
#include <ti/devices/msp432p4xx/driverlib/fpu.h>
#include <ti/devices/msp432p4xx/driverlib/gpio.h>
#include <ti/devices/msp432p4xx/driverlib/i2c.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/mpu.h>
#include <ti/devices/msp432p4xx/driverlib/pcm.h>
#include <ti/devices/msp432p4xx/driverlib/pmap.h>
#include <ti/devices/msp432p4xx/driverlib/pss.h>
#include <ti/devices/msp432p4xx/driverlib/ref_a.h>
#include <ti/devices/msp432p4xx/driverlib/reset.h>
#include <ti/devices/msp432p4xx/driverlib/rom.h>
#include <ti/devices/msp432p4xx/driverlib/rom_map.h>
#include <ti/devices/msp432p4xx/driverlib/rtc_c.h>
#include <ti/devices/msp432p4xx/driverlib/spi.h>
#include <ti/devices/msp432p4xx/driverlib/systick.h>
#include <ti/devices/msp432p4xx/driverlib/timer32.h>
#include <ti/devices/msp432p4xx/driverlib/timer_a.h>
#include <ti/devices/msp432p4xx/driverlib/uart.h>
#include <ti/devices/msp432p4xx/driverlib/wdt_a.h>

Go to the source code of this file.

Macros

#define HWREG8(x)   (*((volatile uint8_t *)(x)))
 
#define HWREG16(x)   (*((volatile uint16_t *)(x)))
 
#define HWREG32(x)   (*((volatile uint32_t *)(x)))
 
#define HWREG(x)   (HWREG16(x))
 
#define HWREG8_L(x)   (*((volatile uint8_t *)((uint8_t *)&x)))
 
#define HWREG8_H(x)   (*((volatile uint8_t *)(((uint8_t *)&x)+1)))
 
#define HWREG16_L(x)   (*((volatile uint16_t *)((uint16_t *)&x)))
 
#define HWREG16_H(x)   (*((volatile uint16_t *)(((uint16_t *)&x)+1)))
 

Macro Definition Documentation

#define HWREG8 (   x)    (*((volatile uint8_t *)(x)))
#define HWREG16 (   x)    (*((volatile uint16_t *)(x)))
#define HWREG32 (   x)    (*((volatile uint32_t *)(x)))
#define HWREG (   x)    (HWREG16(x))
#define HWREG8_L (   x)    (*((volatile uint8_t *)((uint8_t *)&x)))
#define HWREG8_H (   x)    (*((volatile uint8_t *)(((uint8_t *)&x)+1)))
#define HWREG16_L (   x)    (*((volatile uint16_t *)((uint16_t *)&x)))
#define HWREG16_H (   x)    (*((volatile uint16_t *)(((uint16_t *)&x)+1)))

Copyright 2017, Texas Instruments Incorporated