SDSPI Parameters. More...
#include <SDSPI.h>
Data Fields | |
uint32_t | bitRate |
void * | custom |
SDSPI Parameters.
SDSPI Parameters are used to with the SDSPI_open() call. Default values for these parameters are set using SDSPI_Params_init().
uint32_t SDSPI_Params_::bitRate |
SPI bit rate in Hz
void* SDSPI_Params_::custom |
Custom argument used by driver implementation