PWMTimerMSP432_Status. More...
#include <PWMTimerMSP432.h>
Data Fields | |
uint32_t | duties [PWMTimerMSP432_NUM_PWM_OUTPUTS] |
uint32_t | period |
uint8_t | prescalar |
uint8_t | activeOutputsMask |
The application must not access any member variables of this structure!
uint32_t PWMTimerMSP432_Status::duties[PWMTimerMSP432_NUM_PWM_OUTPUTS] |
uint32_t PWMTimerMSP432_Status::period |
uint8_t PWMTimerMSP432_Status::prescalar |
uint8_t PWMTimerMSP432_Status::activeOutputsMask |