I2CSlaveMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432 driverlib these definitions are found in: More...
#include <I2CSlaveMSP432.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | intNum |
uint32_t | intPriority |
uint32_t | slaveAddress |
uint16_t | clkPin |
uint16_t | dataPin |
I2CSlaveMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432 driverlib these definitions are found in:
A sample structure is shown below:
uint32_t I2CSlaveMSP432_HWAttrs::baseAddr |
uint32_t I2CSlaveMSP432_HWAttrs::intNum |
EUSCI_B_I2C Peripheral's base address
uint32_t I2CSlaveMSP432_HWAttrs::intPriority |
EUSCI_B_I2C Peripheral's interrupt vector
uint32_t I2CSlaveMSP432_HWAttrs::slaveAddress |
EUSCI_B_I2C Peripheral's interrupt priority
uint16_t I2CSlaveMSP432_HWAttrs::clkPin |
EUSCI_B_I2C Peripheral's slave address
uint16_t I2CSlaveMSP432_HWAttrs::dataPin |
EUSCI_B_I2C clock pin configuration