DisplayHost Attributes. More...
#include <DisplayHost.h>
Data Fields | |
char * | strBuf |
uint16_t | strBufLen |
DisplayHost Attributes.
The DisplayHost driver uses a buffer for formatting messages, which is then passed to an fwrite() function. The location and size of the buffer are specified in a DisplayHost_HWAttrs structure.
char* DisplayHost_HWAttrs::strBuf |
Buffer for formatting messages
uint16_t DisplayHost_HWAttrs::strBufLen |
Size of buffer