MSP Graphics Library
|
This structure defines the characteristics of a Bitmap Image. More...
#include <grlib.h>
Data Fields | |
uint8_t | bPP |
Bits per pixel and Compressed/Uncompressed. | |
uint16_t | xSize |
xSize | |
uint16_t | ySize |
ySize | |
uint16_t | numColors |
Number of Colors in Palette. | |
const uint32_t * | pPalette |
Pointer to Palette. | |
const uint8_t * | pPixel |
Pointer to pixel data;. | |
This structure defines the characteristics of a Bitmap Image.