![]() |
![]() |
PWMTimerMSP432 Object. More...
#include <PWMTimerMSP432.h>
Data Fields | |
PWMTimerMSP432_Status * | timerStatusStruct |
uint32_t | timerBaseAddr |
PWM_Period_Units | periodUnits |
PWM_Duty_Units | dutyUnits |
PWM_IdleLevel | idleLevel |
uint8_t | compareOutputNum |
bool | pwmStarted |
bool | isOpen |
PWMTimerMSP432 Object.
The application must not access any member variables of this structure!
PWMTimerMSP432_Status* PWMTimerMSP432_Object::timerStatusStruct |
uint32_t PWMTimerMSP432_Object::timerBaseAddr |
PWM_Period_Units PWMTimerMSP432_Object::periodUnits |
PWM_Duty_Units PWMTimerMSP432_Object::dutyUnits |
PWM_IdleLevel PWMTimerMSP432_Object::idleLevel |
uint8_t PWMTimerMSP432_Object::compareOutputNum |
bool PWMTimerMSP432_Object::pwmStarted |
bool PWMTimerMSP432_Object::isOpen |