CaptureMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016-2017, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_driver_capture_CaptureMSP432__include
53 #define ti_driver_capture_CaptureMSP432__include
54 
55 #ifdef __cplusplus
56 extern "C"
57 {
58 #endif
59 
60 #include <ti/drivers/dpl/HwiP.h>
62 #include <ti/drivers/Capture.h>
63 
64 /* Port definitions for MSP432 TimerA pins. For P2, P3, and P7 we are able to
65  * use the port mapper to map any TA0/TA1 pin to any pin. For the other ports
66  * we are limited by the pin assignment.
67  */
68 #define CAPTUREMSP432_INT_OFS 24
69 #define CAPTUREMSP432_CCR_OFS 16
70 #define CAPTUREMSP432_PMAP_OFS 8
71 
72 
73 /* Port 2 Settings */
74 #define CaptureMSP432_P2_0_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
75  0x20 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
76  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
77 #define CaptureMSP432_P2_0_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
78  0x20 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
79  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
80 #define CaptureMSP432_P2_1_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
81  0x21 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
82  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
83 #define CaptureMSP432_P2_1_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
84  0x21 | (INT_TA2_N << CAPTUREMSP432_INT_OFS) | \
85  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
86 #define CaptureMSP432_P2_2_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
87  0x22 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
88  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
89 #define CaptureMSP432_P2_2_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
90  0x22 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
91  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
92 #define CaptureMSP432_P2_3_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
93  0x23 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
94  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
95 #define CaptureMSP432_P2_3_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
96  0x23 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
97  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
98 #define CaptureMSP432_P2_4_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
99  0x24 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
100  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
101 #define CaptureMSP432_P2_4_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
102  0x24 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
103  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
104 #define CaptureMSP432_P2_5_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
105  0x25 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
106  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
107 #define CaptureMSP432_P2_5_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
108  0x25 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
109  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
110 #define CaptureMSP432_P2_6_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
111  0x26 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
112  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
113 #define CaptureMSP432_P2_6_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
114  0x26 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
115  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
116 #define CaptureMSP432_P2_7_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
117  0x27 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
118  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
119 #define CaptureMSP432_P2_7_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
120  0x27 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
121  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
122 
123 /* Port 3 Settings */
124 #define CaptureMSP432_P3_0_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
125  0x30 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
126  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
127 #define CaptureMSP432_P3_0_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
128  0x30 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
129  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
130 #define CaptureMSP432_P3_1_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
131  0x31 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
132  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
133 #define CaptureMSP432_P3_1_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
134  0x31 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
135  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
136 #define CaptureMSP432_P3_2_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
137  0x32 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
138  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
139 #define CaptureMSP432_P3_2_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
140  0x32 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
141  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
142 #define CaptureMSP432_P3_3_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
143  0x33 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
144  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
145 #define CaptureMSP432_P3_3_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
146  0x33 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
147  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
148 #define CaptureMSP432_P3_4_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
149  0x34 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
150  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
151 #define CaptureMSP432_P3_4_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
152  0x34 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
153  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
154 #define CaptureMSP432_P3_5_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
155  0x35 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
156  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
157 #define CaptureMSP432_P3_5_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
158  0x35 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
159  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
160 #define CaptureMSP432_P3_6_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
161  0x36 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
162  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
163 #define CaptureMSP432_P3_6_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
164  0x36 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
165  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
166 #define CaptureMSP432_P3_7_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
167  0x37 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
168  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
169 #define CaptureMSP432_P3_7_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
170  0x37 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
171  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
172 
173 /* Port 5 Settings */
174 #define CaptureMSP432_P5_6_TA2 (0x56 | (INT_TA2_N << CAPTUREMSP432_INT_OFS) | \
175  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
176 #define CaptureMSP432_P5_7_TA2 (0x57 | (INT_TA2_N << CAPTUREMSP432_INT_OFS) | \
177  (TIMER_A_CAPTURECOMPARE_REGISTER_2 << CAPTUREMSP432_CCR_OFS))
178 
179 /* Port 6 Settings */
180 #define CaptureMSP432_P6_6_TA2 (0x66 | (INT_TA2_N << CAPTUREMSP432_INT_OFS) | \
181  (TIMER_A_CAPTURECOMPARE_REGISTER_3 << CAPTUREMSP432_CCR_OFS))
182 #define CaptureMSP432_P6_7_TA2 (0x67 | (INT_TA2_N << CAPTUREMSP432_INT_OFS) | \
183  (TIMER_A_CAPTURECOMPARE_REGISTER_4 << CAPTUREMSP432_CCR_OFS))
184 
185 /* Port 7 Settings */
186 #define CaptureMSP432_P7_0_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
187  0x70 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
188  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
189 #define CaptureMSP432_P7_0_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
190  0x70 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
191  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
192 #define CaptureMSP432_P7_1_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
193  0x71 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
194  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
195 #define CaptureMSP432_P7_1_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
196  0x71 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
197  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
198 #define CaptureMSP432_P7_2_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
199  0x72 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
200  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
201 #define CaptureMSP432_P7_2_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
202  0x72 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
203  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
204 #define CaptureMSP432_P7_3_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
205  0x73 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
206  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
207 #define CaptureMSP432_P7_3_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
208  0x73 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
209  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
210 #define CaptureMSP432_P7_4_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
211  0x74 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
212  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
213 #define CaptureMSP432_P7_4_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
214  0x74 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
215  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
216 #define CaptureMSP432_P7_5_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
217  0x75 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
218  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
219 #define CaptureMSP432_P7_5_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
220  0x75 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
221  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
222 #define CaptureMSP432_P7_6_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
223  0x76 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
224  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
225 #define CaptureMSP432_P7_6_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
226  0x76 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
227  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
228 #define CaptureMSP432_P7_7_TA0 ((PMAP_TA0CCR1A << CAPTUREMSP432_PMAP_OFS) | \
229  0x77 | (INT_TA0_N << CAPTUREMSP432_INT_OFS) | \
230  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
231 #define CaptureMSP432_P7_7_TA1 ((PMAP_TA1CCR1A << CAPTUREMSP432_PMAP_OFS) | \
232  0x77 | (INT_TA1_N << CAPTUREMSP432_INT_OFS) | \
233  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
234 
235 /* Port 8 Settings */
236 #define CaptureMSP432_P8_0_TA1 (0x80 | (INT_TA1_0 << CAPTUREMSP432_INT_OFS) | \
237  (TIMER_A_CAPTURECOMPARE_REGISTER_0 << CAPTUREMSP432_CCR_OFS))
238 #define CaptureMSP432_P8_1_TA2 (0x81 | (INT_TA2_0 << CAPTUREMSP432_INT_OFS) | \
239  (TIMER_A_CAPTURECOMPARE_REGISTER_0 << CAPTUREMSP432_CCR_OFS))
240 #define CaptureMSP432_P8_2_TA3 (0x82 | (INT_TA3_N << CAPTUREMSP432_INT_OFS) | \
241  (TIMER_A_CAPTURECOMPARE_REGISTER_2 << CAPTUREMSP432_CCR_OFS))
242 
243 /* Port 9 Settings */
244 #define CaptureMSP432_P9_2_TA3 (0x92 | (INT_TA3_N << CAPTUREMSP432_INT_OFS) | \
245  (TIMER_A_CAPTURECOMPARE_REGISTER_3 << CAPTUREMSP432_CCR_OFS))
246 #define CaptureMSP432_P9_3_TA3 (0x93 | (INT_TA3_N << CAPTUREMSP432_INT_OFS) | \
247  (TIMER_A_CAPTURECOMPARE_REGISTER_4 << CAPTUREMSP432_CCR_OFS))
248 
249 /* Port 10 Settings */
250 #define CaptureMSP432_P10_4_TA3 (0xA4 | (INT_TA3_0 << CAPTUREMSP432_INT_OFS) | \
251  (TIMER_A_CAPTURECOMPARE_REGISTER_0 << CAPTUREMSP432_CCR_OFS))
252 #define CaptureMSP432_P10_5_TA3 (0xA5 | (INT_TA3_1 << CAPTUREMSP432_INT_OFS) | \
253  (TIMER_A_CAPTURECOMPARE_REGISTER_1 << CAPTUREMSP432_CCR_OFS))
254 
275 typedef struct CaptureMSP432_HWAttrs
276 {
278  uint32_t clockSource;
279  uint32_t clockDivider;
280  uint32_t capturePort;
281  uint32_t intPriority;
283 
290 typedef struct CaptureMSP432_Object
291 {
293  HwiP_Params hwiParams;
294  HwiP_Handle hwiHandle;
297  uint32_t captureCount;
298  uint32_t ccrRegister;
299  uint32_t intNum;
300  bool isRunning;
302 
303 extern void CaptureMSP432_close(Capture_Handle handle);
304 extern int_fast16_t CaptureMSP432_control(Capture_Handle handle,
305  uint_fast16_t cmd, void *arg);
306 extern void CaptureMSP432_init(Capture_Handle handle);
308  Capture_Params *params);
309 extern int32_t CaptureMSP432_start(Capture_Handle handle);
310 extern void CaptureMSP432_stop(Capture_Handle handle);
311 
312 /* External Hardware Configuration */
315 extern const uint8_t Capture_count;
317 
318 #endif /* ti_driver_capture_CaptureMSP432__include */
void CaptureMSP432_init(Capture_Handle handle)
struct CaptureMSP432_Object CaptureMSP432_Object
CaptureMSP432 Object Driver specific structure that takes care of various driver parameters such as h...
const uint8_t Capture_count
Capture Global configuration.
Definition: Capture.h:361
int32_t CaptureMSP432_start(Capture_Handle handle)
uint32_t captureCount
Definition: CaptureMSP432.h:297
Capture Parameters.
Definition: Capture.h:276
Timer driver interface for MSP432 devices.
struct CaptureMSP432_HWAttrs CaptureMSP432_HWAttrs
CaptureMSP432 Hardware Attributes.
Capture_CallBackFxn callBack
Definition: CaptureMSP432.h:295
uint32_t timerBaseAddress
Definition: CaptureMSP432.h:277
Capture_FxnTable CaptureMSP432_captureFxnTable
CaptureMSP432_Object captureMSP432Objects[]
uint32_t capturePort
Definition: CaptureMSP432.h:280
uint32_t ccrRegister
Definition: CaptureMSP432.h:298
void CaptureMSP432_stop(Capture_Handle handle)
HwiP_Params hwiParams
Definition: CaptureMSP432.h:293
void CaptureMSP432_close(Capture_Handle handle)
uint32_t clockDivider
Definition: CaptureMSP432.h:279
int_fast16_t CaptureMSP432_control(Capture_Handle handle, uint_fast16_t cmd, void *arg)
TimerMSP432 Object Driver specific structure that takes care of various driver parameters such as har...
Definition: TimerMSP432.h:105
uint32_t intPriority
Definition: CaptureMSP432.h:281
void(* Capture_CallBackFxn)(Capture_Handle handle, uint32_t interval)
Capture callback function.
Definition: Capture.h:267
The definition of a capture function table that contains the required set of functions to control a s...
Definition: Capture.h:330
Capture_Config * config
Definition: CaptureMSP432.h:292
CaptureMSP432 Object Driver specific structure that takes care of various driver parameters such as h...
Definition: CaptureMSP432.h:290
Capture_Period_Unit periodUnits
Definition: CaptureMSP432.h:296
HwiP_Handle hwiHandle
Definition: CaptureMSP432.h:294
uint32_t clockSource
Definition: CaptureMSP432.h:278
CaptureMSP432 Hardware Attributes.
Definition: CaptureMSP432.h:275
bool isRunning
Definition: CaptureMSP432.h:300
Capture driver interface.
Capture_Handle CaptureMSP432_open(Capture_Handle handle, Capture_Params *params)
#define Capture_Period_Unit
Definition: Capture.h:495
uint32_t intNum
Definition: CaptureMSP432.h:299
TimerMSP432_Object timerMSP432Objects[]
Copyright 2017, Texas Instruments Incorporated