Logo
Developing with ZBOSS for Zigbee
ZCL Window Covering cluster

Data Structures

struct  zb_zcl_go_to_lift_value_req_s
 Structured representation of GO_TO_LIFT_VALUE command payload. More...
 
struct  zb_zcl_go_to_lift_percentage_req_s
 Structured representation of GO_TO_LIFT_PERCENTAGE command payload. More...
 
struct  zb_zcl_go_to_tilt_value_req_s
 Structured representation of GO_TO_TILT_VALUE command payload. More...
 
struct  zb_zcl_go_to_tilt_percentage_req_s
 Structured representation of GO_TO_TILT_PERCENTAGE command payload. More...
 

Window Covering cluster attributes

enum  zb_zcl_window_covering_attribute_sets_e { ZB_ZCL_WINDOW_COVERING_INFORMATION = 0x000, ZB_ZCL_WINDOW_COVERING_SETTINGS = 0x001 }
 Window Covering Attribute Sets Identifiers. More...
 
enum  zb_zcl_window_covering_info_attr_e {
  ZB_ZCL_ATTR_WINDOW_COVERING_WINDOW_COVERING_TYPE_ID = 0x0000, ZB_ZCL_ATTR_WINDOW_COVERING_PHYSICAL_CLOSED_LIMIT_LIFT_ID = 0x0001, ZB_ZCL_ATTR_WINDOW_COVERING_PHY_CLOSED_LIMIT_TILT_ID = 0x0002, ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_LIFT_ID = 0x0003,
  ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_TILT_ID = 0x0004, ZB_ZCL_ATTR_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_LIFT_ID = 0x0005, ZB_ZCL_ATTR_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_TILT_ID = 0x0006, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_ID = 0x0007,
  ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_ID = 0x0008, ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_ID = 0x0009
}
 Window Covering cluster information attribute set identifiers. More...
 
enum  zb_zcl_window_covering_window_covering_type_e {
  ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE = 0x00, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_2_MOTOR = 0x01, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_EXTERIOR = 0x02, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_EXTERIOR_2_MOTOR = 0x03,
  ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_DRAPERY = 0x04, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_AWNING = 0x05, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_SHUTTER = 0x06, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_TILT_BLIND_TILT_ONLY = 0x07,
  ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_TILT_BLIND_LIFT_AND_TILT = 0x08, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_PROJECTOR_SCREEN = 0x09
}
 Permissible values for Type attribute. More...
 
enum  zb_zcl_window_covering_config_status_e {
  ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_OPERATIONAL = 0x01, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_ONLINE = 0x02, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_REVERSE_COMMANDS = 0x04, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_LIFT_CONTROL_IS_CLOSED_LOOP = 0x08,
  ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_TILT_CONTROL_IS_CLOSED_LOOP = 0x10, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_LIFT_ENCODER_CONTROLLED = 0x20, ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_TILT_ENCODER_CONTROLLED = 0x40
}
 Permissible values for Config/Status attribute. More...
 
enum  zb_zcl_window_covering_settings_attr_e {
  ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_LIFT_ID = 0x0010, ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_LIFT_ID = 0x0011, ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_TILT_ID = 0x0012, ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_TILT_ID = 0x0013,
  ZB_ZCL_ATTR_WINDOW_COVERING_VELOCITY_ID = 0x0014, ZB_ZCL_ATTR_WINDOW_COVERING_ACCELERATION_TIME_ID = 0x0015, ZB_ZCL_ATTR_WINDOW_COVERING_DECELERATION_TIME_ID = 0x0016, ZB_ZCL_ATTR_WINDOW_COVERING_MODE_ID = 0x0017,
  ZB_ZCL_ATTR_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_LIFT_ID = 0x0018, ZB_ZCL_ATTR_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_TILT_ID = 0x0019
}
 Window covering cluster settings attribute set identifiers. More...
 
enum  zb_zcl_window_covering_mode_e { ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_REVERSED_MOTOR_DIRECTION = 0x01, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_RUN_IN_CALIBRATION_MODE = 0x02, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_MOTOR_IS_RUNNING_IN_MAINTENANCE_MODE = 0x04, ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_LEDS_WILL_DISPLAY_FEEDBACK = 0x08 }
 Permissible values for Mode attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0003u)
 Default value for Window Covering cluster revision global attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_PHYSICAL_CLOSED_LIMIT_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for PhysicalClosedLimitLift attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_PHY_CLOSED_LIMIT_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for PhyClosedLimitTilt attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for CurrentPositionLift attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for CurrentPositionTilt attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for NumberOfActuationsLift attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for NumberOfActuationsTilt attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_WINDOW_COVERING_TYPE_DEFAULT_VALUE   0x00
 Window covering type attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_CONFIG_STATUS_DEFAULT_VALUE
 Config/status attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_DEFAULT_VALUE   0xff
 Current position lift percentage attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_MAX_VALUE   0x64
 Current position lift percentage attribute max value. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_DEFAULT_VALUE   0xff
 Current position tilt percentage attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_MAX_VALUE   0x64
 Current position tilt percentage attribute max value. More...
 
#define ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_LIFT_DEFAULT_VALUE   0x0000
 Installed open limit lift attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_LIFT_DEFAULT_VALUE   0xffff
 Installed closed limit lift attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_TILT_DEFAULT_VALUE   0x0000
 Installed open limit tilt attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_TILT_DEFAULT_VALUE   0xffff
 Installed closed limit tilt attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_VELOCITY_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for Velocity attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_ACCELERATION_TIME_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for AccelerationTime attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_DECELERATION_TIME_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for DecelerationTime attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_MODE_DEFAULT_VALUE   ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_MOTOR_IS_RUNNING_IN_MAINTENANCE_MODE
 Mode attribute default value. More...
 
#define ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_LIFT_DEFAULT_VALUE   {0x31, 0x2C, 0x30, 0x78, 0x30, 0x30, 0x30, 0x30, 0x00}
 Default value for IntermediateSetpointsLift attribute. More...
 
#define ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_TILT_DEFAULT_VALUE   {0x31, 0x2C, 0x30, 0x78, 0x30, 0x30, 0x30, 0x30, 0x00}
 Default value for IntermediateSetpointsTilt attribute. More...
 
#define ZB_ZCL_DECLARE_WINDOW_COVERING_CLUSTER_ATTRIB_LIST(attr_list, window_covering_type, config_status, current_position_lift_percentage, current_position_tilt_percentage, installed_open_limit_lift, installed_closed_limit_lift, installed_open_limit_tilt, installed_closed_limit_tilt, mode)
 Declare attribute list for Window Covering cluster. More...
 

Attribute value manipulation API

#define ZB_ZCL_SET_BIT(conf_var, type_value)
 
#define ZB_ZCL_GET_BIT(conf_var, type_value)   ((conf_var) & (type_value))
 
#define ZB_ZCL_CLR_BIT(conf_var, type_value)
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_SET(conf_var, type_value)
 Sets bits of Config/Status parameter. More...
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_GET_CONFIG_STATUS_BIT_VAL(conf_var, type_value)
 Gets bit value of Config/Status parameter. More...
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_CLEAR(conf_var, type_value)
 Clear bit of Config/Status parameter. More...
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_SET(mode_var, type_value)
 Sets bits of Mode parameter. More...
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_GET(mode_var, type_value)
 Gets bits of Mode parameter. More...
 
#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_CLEAR(mode_var, type_value)   ZB_ZCL_CLR_BIT(mode_var, type_value)
 Clear bytes of Mode parameter. More...
 

Window Covering cluster commands

enum  zb_zcl_window_covering_cmd_e {
  ZB_ZCL_CMD_WINDOW_COVERING_UP_OPEN = 0x00, ZB_ZCL_CMD_WINDOW_COVERING_DOWN_CLOSE = 0x01, ZB_ZCL_CMD_WINDOW_COVERING_STOP = 0x02, ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_LIFT_VALUE = 0x04,
  ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_LIFT_PERCENTAGE = 0x05, ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_TILT_VALUE = 0x07, ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE = 0x08
}
 Window Covering cluster command identifiers. More...
 
typedef struct zb_zcl_go_to_lift_value_req_s zb_zcl_go_to_lift_value_req_t
 Structured representation of GO_TO_LIFT_VALUE command payload. More...
 
typedef struct zb_zcl_go_to_lift_percentage_req_s zb_zcl_go_to_lift_percentage_req_t
 Structured representation of GO_TO_LIFT_PERCENTAGE command payload. More...
 
typedef struct zb_zcl_go_to_tilt_value_req_s zb_zcl_go_to_tilt_value_req_t
 Structured representation of GO_TO_TILT_VALUE command payload. More...
 
typedef struct zb_zcl_go_to_tilt_percentage_req_s zb_zcl_go_to_tilt_percentage_req_t
 Structured representation of GO_TO_TILT_PERCENTAGE command payload. More...
 
#define ZB_ZCL_WINDOW_COVERING_SEND_UP_OPEN_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb)
 Send Up/Open command. More...
 
#define ZB_ZCL_WINDOW_COVERING_SEND_DOWN_CLOSE_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb)
 Send Down/Close command. More...
 
#define ZB_ZCL_WINDOW_COVERING_SEND_STOP_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb)
 Send Stop command. More...
 
#define ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_LIFT_PERCENTAGE_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, percentage_lift_value)
 Send Go to Lift Percentage command. More...
 
#define ZB_ZCL_WINDOW_COVERING_GET_GO_TO_LIFT_PERCENTAGE_REQ( data_buf, lift_percentage_req, status)
 Parses Get Go to Lift Percentage command and fills data request structure. If request contains invalid data, status parameter is ZB_FALSE. More...
 
#define ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_TILT_PERCENTAGE_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, percentage_tilt_value)
 Send Go to Tilt Percentage command. More...
 
#define ZB_ZCL_WINDOW_COVERING_GET_GO_TO_TILT_PERCENTAGE_REQ( data_buf, tilt_percentage_req, status)
 Parses Get Go to Tilt Percentage command and fills to data request structure. If request contains invalid data, -1 is returned as Percentage Tilt Value. More...
 

Detailed Description

All commands in the cluster have request form only, and could be responded with Default Response command, if not disabled explicitly.

Macro Definition Documentation

§ ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_CLEAR

#define ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_CLEAR (   conf_var,
  type_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Clear bit of Config/Status parameter.

Parameters
type_value- bit to clear
conf_var- config variable

§ ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_SET

#define ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_SET (   conf_var,
  type_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Sets bits of Config/Status parameter.

Parameters
type_value- bit to set.
conf_var- config variable.

§ ZB_ZCL_ATTR_WINDOW_COVERING_GET_CONFIG_STATUS_BIT_VAL

#define ZB_ZCL_ATTR_WINDOW_COVERING_GET_CONFIG_STATUS_BIT_VAL (   conf_var,
  type_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Gets bit value of Config/Status parameter.

Parameters
type_value- bit value to check
conf_var- config variable

§ ZB_ZCL_ATTR_WINDOW_COVERING_MODE_CLEAR

#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_CLEAR (   mode_var,
  type_value 
)    ZB_ZCL_CLR_BIT(mode_var, type_value)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Clear bytes of Mode parameter.

Parameters
type_value- type which need to set
mode_var- mode variable

§ ZB_ZCL_ATTR_WINDOW_COVERING_MODE_GET

#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_GET (   mode_var,
  type_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Gets bits of Mode parameter.

Parameters
type_value- type which need to set
mode_var- mode variable

§ ZB_ZCL_ATTR_WINDOW_COVERING_MODE_SET

#define ZB_ZCL_ATTR_WINDOW_COVERING_MODE_SET (   mode_var,
  type_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Sets bits of Mode parameter.

Parameters
type_value- type which need to set
mode_var- mode variable

§ ZB_ZCL_CLR_BIT

#define ZB_ZCL_CLR_BIT (   conf_var,
  type_value 
)

§ ZB_ZCL_DECLARE_WINDOW_COVERING_CLUSTER_ATTRIB_LIST

#define ZB_ZCL_DECLARE_WINDOW_COVERING_CLUSTER_ATTRIB_LIST (   attr_list,
  window_covering_type,
  config_status,
  current_position_lift_percentage,
  current_position_tilt_percentage,
  installed_open_limit_lift,
  installed_closed_limit_lift,
  installed_open_limit_tilt,
  installed_closed_limit_tilt,
  mode 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
ZB_ZCL_START_DECLARE_ATTRIB_LIST_CLUSTER_REVISION(attr_list, ZB_ZCL_WINDOW_COVERING) \
(window_covering_type)) \
(config_status)) \
(current_position_lift_percentage)) \
(current_position_tilt_percentage)) \
(installed_open_limit_lift)) \
(installed_closed_limit_lift)) \
(installed_open_limit_tilt)) \
(installed_closed_limit_tilt)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_WINDOW_COVERING_MODE_ID, (mode)) \
ZB_ZCL_FINISH_DECLARE_ATTRIB_LIST
InstalledClosedLimit - Lift attribute.
Definition: zb_zcl_window_covering.h:138
InstalledOpenLimit - Tilt attribute.
Definition: zb_zcl_window_covering.h:140
Current Position Lift Percentage attribute.
Definition: zb_zcl_window_covering.h:78
InstalledOpenLimit - Lift attribute.
Definition: zb_zcl_window_covering.h:136
Config/Status attribute.
Definition: zb_zcl_window_covering.h:76
Mode attribute.
Definition: zb_zcl_window_covering.h:150
Window Covering Type attribute.
Definition: zb_zcl_window_covering.h:62
InstalledClosedLimit - Tilt attribute.
Definition: zb_zcl_window_covering.h:142
Current Position Tilt Percentage attribute.
Definition: zb_zcl_window_covering.h:80

Declare attribute list for Window Covering cluster.

Parameters
attr_list- attribute list name
window_covering_type- pointer to variable to store Window Covering Type attribute value
config_status- pointer to variable to store Config/Status attribute value
current_position_lift_percentage- pointer to variable to store Current Position Lift Percentage attribute value
current_position_tilt_percentage- pointer to variable to store Current Position Tilt Percentage attribute value
installed_open_limit_lift- pointer to variable to store Installed Open Limit Lift attribute value
installed_closed_limit_lift- pointer to variable to store Installed Closed Limit Lift attribute value
installed_open_limit_tilt- pointer to variable to store Installed Open Limit Tilt attribute value
installed_closed_limit_tilt- pointer to variable to store Installed Closed Limit Tilt attribute value
mode- pointer to variable to store Mode attribute value

§ ZB_ZCL_GET_BIT

§ ZB_ZCL_SET_BIT

#define ZB_ZCL_SET_BIT (   conf_var,
  type_value 
)

§ ZB_ZCL_WINDOW_COVERING_ACCELERATION_TIME_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_ACCELERATION_TIME_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_CLUSTER_REVISION_DEFAULT

#define ZB_ZCL_WINDOW_COVERING_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0003u)

§ ZB_ZCL_WINDOW_COVERING_CONFIG_STATUS_DEFAULT_VALUE

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_DEFAULT_VALUE   0xff

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_MAX_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_MAX_VALUE   0x64

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_DEFAULT_VALUE   0xff

§ ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_MAX_VALUE

#define ZB_ZCL_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_MAX_VALUE   0x64

§ ZB_ZCL_WINDOW_COVERING_DECELERATION_TIME_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_DECELERATION_TIME_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_GET_GO_TO_LIFT_PERCENTAGE_REQ

#define ZB_ZCL_WINDOW_COVERING_GET_GO_TO_LIFT_PERCENTAGE_REQ (   data_buf,
  lift_percentage_req,
  status 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_zcl_go_to_lift_percentage_req_t *lift_percentage_req_ptr; \
(lift_percentage_req_ptr) = zb_buf_len(data_buf) >= \
if (lift_percentage_req_ptr != NULL) \
{ \
(lift_percentage_req)->percentage_lift_value = \
lift_percentage_req_ptr->percentage_lift_value; \
} \
else \
{ \
} \
}
Definition: zb_zcl_common.h:337
Definition: zb_zcl_common.h:336
#define zb_buf_begin(buf)
Definition: zboss_api_buf.h:354
Structured representation of GO_TO_LIFT_PERCENTAGE command payload.
Definition: zb_zcl_window_covering.h:518
#define zb_buf_len(buf)
Definition: zboss_api_buf.h:372

Parses Get Go to Lift Percentage command and fills data request structure. If request contains invalid data, status parameter is ZB_FALSE.

Parameters
data_buf- pointer to zb_buf_t buffer containing command request data
lift_percentage_req- pointer to a variable to save command request to
status- return ZB_ZCL_PARSE_STATUS_SUCCESS if request contains valid data, else ZB_ZCL_PARSE_STATUS_FAILURE
Note
data_buf buffer should contain command request payload without ZCL header.

§ ZB_ZCL_WINDOW_COVERING_GET_GO_TO_TILT_PERCENTAGE_REQ

#define ZB_ZCL_WINDOW_COVERING_GET_GO_TO_TILT_PERCENTAGE_REQ (   data_buf,
  tilt_percentage_req,
  status 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_zcl_go_to_tilt_percentage_req_t *tilt_percentage_req_ptr; \
(tilt_percentage_req_ptr) = zb_buf_len(data_buf) >= \
if (tilt_percentage_req_ptr != NULL) \
{ \
(tilt_percentage_req)->percentage_tilt_value = \
tilt_percentage_req_ptr->percentage_tilt_value; \
} \
else \
{ \
} \
}
Definition: zb_zcl_common.h:337
Definition: zb_zcl_common.h:336
#define zb_buf_begin(buf)
Definition: zboss_api_buf.h:354
#define zb_buf_len(buf)
Definition: zboss_api_buf.h:372
Structured representation of GO_TO_TILT_PERCENTAGE command payload.
Definition: zb_zcl_window_covering.h:533

Parses Get Go to Tilt Percentage command and fills to data request structure. If request contains invalid data, -1 is returned as Percentage Tilt Value.

Parameters
data_buf- pointer to zb_buf_t buffer containing command request data
tilt_percentage_req- variable to save command request
status- return ZB_ZCL_PARSE_STATUS_SUCCESS if request contains valid data, else ZB_ZCL_PARSE_STATUS_FAILURE
Note
data_buf buffer should contain command request payload without ZCL header.

§ ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_LIFT_DEFAULT_VALUE   0xffff

§ ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_TILT_DEFAULT_VALUE   0xffff

§ ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_LIFT_DEFAULT_VALUE   0x0000

§ ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_TILT_DEFAULT_VALUE   0x0000

§ ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_LIFT_DEFAULT_VALUE   {0x31, 0x2C, 0x30, 0x78, 0x30, 0x30, 0x30, 0x30, 0x00}

§ ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_TILT_DEFAULT_VALUE   {0x31, 0x2C, 0x30, 0x78, 0x30, 0x30, 0x30, 0x30, 0x00}

§ ZB_ZCL_WINDOW_COVERING_MODE_DEFAULT_VALUE

§ ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_PHY_CLOSED_LIMIT_TILT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_PHY_CLOSED_LIMIT_TILT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_PHYSICAL_CLOSED_LIMIT_LIFT_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_PHYSICAL_CLOSED_LIMIT_LIFT_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_SEND_DOWN_CLOSE_REQ

#define ZB_ZCL_WINDOW_COVERING_SEND_DOWN_CLOSE_REQ (   buffer,
  addr,
  dst_addr_mode,
  dst_ep,
  ep,
  prfl_id,
  def_resp,
  cb 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_uint8_t* ptr = ZB_ZCL_START_PACKET_REQ(buffer) \
ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_REQ_FRAME_CONTROL(ptr, def_resp) \
ZB_ZCL_CONSTRUCT_COMMAND_HEADER_REQ(ptr, ZB_ZCL_GET_SEQ_NUM(), \
ZB_ZCL_FINISH_PACKET(buffer, ptr) \
ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, \
}
#define ZB_ZCL_GET_SEQ_NUM()
Return next sequence number for ZCL frame.
Definition: zb_zcl_common.h:1468
Definition: zb_zcl_window_covering.h:477
#define ZB_ZCL_CLUSTER_ID_WINDOW_COVERING
Definition: zb_zcl_common.h:241

Send Down/Close command.

Parameters
buffer- to put packet to
addr- address to send packet to
dst_addr_mode- addressing mode
dst_ep- destination endpoint
ep- sending endpoint
prfl_id- profile identifier
def_resp- enable/disable default response
cb- callback for getting command send status

§ ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_LIFT_PERCENTAGE_REQ

#define ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_LIFT_PERCENTAGE_REQ (   buffer,
  addr,
  dst_addr_mode,
  dst_ep,
  ep,
  prfl_id,
  def_resp,
  cb,
  percentage_lift_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_uint8_t* ptr = ZB_ZCL_START_PACKET_REQ(buffer) \
ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_REQ_FRAME_CONTROL(ptr, def_resp) \
ZB_ZCL_CONSTRUCT_COMMAND_HEADER_REQ(ptr, ZB_ZCL_GET_SEQ_NUM(), \
ZB_ZCL_PACKET_PUT_DATA8(ptr, percentage_lift_value); \
ZB_ZCL_FINISH_PACKET(buffer, ptr) \
ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, \
}
#define ZB_ZCL_GET_SEQ_NUM()
Return next sequence number for ZCL frame.
Definition: zb_zcl_common.h:1468
#define ZB_ZCL_CLUSTER_ID_WINDOW_COVERING
Definition: zb_zcl_common.h:241
Definition: zb_zcl_window_covering.h:483

Send Go to Lift Percentage command.

Parameters
buffer- to put packet to
addr- address to send packet to
dst_addr_mode- addressing mode
dst_ep- destination endpoint
ep- sending endpoint
prfl_id- profile identifier
def_resp- enable/disable default response
cb- callback for getting command send status
percentage_lift_value- Percentage Lift value

§ ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_TILT_PERCENTAGE_REQ

#define ZB_ZCL_WINDOW_COVERING_SEND_GO_TO_TILT_PERCENTAGE_REQ (   buffer,
  addr,
  dst_addr_mode,
  dst_ep,
  ep,
  prfl_id,
  def_resp,
  cb,
  percentage_tilt_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_uint8_t* ptr = ZB_ZCL_START_PACKET_REQ(buffer) \
ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_REQ_FRAME_CONTROL(ptr, def_resp) \
ZB_ZCL_CONSTRUCT_COMMAND_HEADER_REQ(ptr, ZB_ZCL_GET_SEQ_NUM(), \
ZB_ZCL_PACKET_PUT_DATA8(ptr, percentage_tilt_value); \
ZB_ZCL_FINISH_PACKET(buffer, ptr) \
ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, \
}
#define ZB_ZCL_GET_SEQ_NUM()
Return next sequence number for ZCL frame.
Definition: zb_zcl_common.h:1468
Definition: zb_zcl_window_covering.h:487
#define ZB_ZCL_CLUSTER_ID_WINDOW_COVERING
Definition: zb_zcl_common.h:241

Send Go to Tilt Percentage command.

Parameters
buffer- to put packet to
addr- address to send packet to
dst_addr_mode- addressing mode
dst_ep- destination endpoint
ep- sending endpoint
prfl_id- profile identifier
def_resp- enable/disable default response
cb- callback for getting command send status
percentage_tilt_value- Percentage Tilt value

§ ZB_ZCL_WINDOW_COVERING_SEND_STOP_REQ

#define ZB_ZCL_WINDOW_COVERING_SEND_STOP_REQ (   buffer,
  addr,
  dst_addr_mode,
  dst_ep,
  ep,
  prfl_id,
  def_resp,
  cb 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_uint8_t* ptr = ZB_ZCL_START_PACKET_REQ(buffer) \
ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_REQ_FRAME_CONTROL(ptr, def_resp) \
ZB_ZCL_CONSTRUCT_COMMAND_HEADER_REQ(ptr, ZB_ZCL_GET_SEQ_NUM(), \
ZB_ZCL_FINISH_PACKET(buffer, ptr) \
ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, \
}
#define ZB_ZCL_GET_SEQ_NUM()
Return next sequence number for ZCL frame.
Definition: zb_zcl_common.h:1468
Definition: zb_zcl_window_covering.h:479
#define ZB_ZCL_CLUSTER_ID_WINDOW_COVERING
Definition: zb_zcl_common.h:241

Send Stop command.

Parameters
buffer- to put packet to
addr- address to send packet to
dst_addr_mode- addressing mode
dst_ep- destination endpoint
ep- sending endpoint
prfl_id- profile identifier
def_resp- enable/disable default response
cb- callback for getting command send status

§ ZB_ZCL_WINDOW_COVERING_SEND_UP_OPEN_REQ

#define ZB_ZCL_WINDOW_COVERING_SEND_UP_OPEN_REQ (   buffer,
  addr,
  dst_addr_mode,
  dst_ep,
  ep,
  prfl_id,
  def_resp,
  cb 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Value:
{ \
zb_uint8_t* ptr = ZB_ZCL_START_PACKET_REQ(buffer) \
ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_REQ_FRAME_CONTROL(ptr, def_resp) \
ZB_ZCL_CONSTRUCT_COMMAND_HEADER_REQ(ptr, ZB_ZCL_GET_SEQ_NUM(), \
ZB_ZCL_FINISH_PACKET(buffer, ptr) \
ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, \
}
#define ZB_ZCL_GET_SEQ_NUM()
Return next sequence number for ZCL frame.
Definition: zb_zcl_common.h:1468
Definition: zb_zcl_window_covering.h:475
#define ZB_ZCL_CLUSTER_ID_WINDOW_COVERING
Definition: zb_zcl_common.h:241

Send Up/Open command.

Parameters
buffer- to put packet to
addr- address to send packet to
dst_addr_mode- addressing mode
dst_ep- destination endpoint
ep- sending endpoint
prfl_id- profile identifier
def_resp- enable/disable default response
cb- callback for getting command send status

§ ZB_ZCL_WINDOW_COVERING_VELOCITY_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_VELOCITY_DEFAULT_VALUE   ((zb_uint16_t)0x0000)

§ ZB_ZCL_WINDOW_COVERING_WINDOW_COVERING_TYPE_DEFAULT_VALUE

#define ZB_ZCL_WINDOW_COVERING_WINDOW_COVERING_TYPE_DEFAULT_VALUE   0x00

Typedef Documentation

§ zb_zcl_go_to_lift_percentage_req_t

§ zb_zcl_go_to_lift_value_req_t

§ zb_zcl_go_to_tilt_percentage_req_t

§ zb_zcl_go_to_tilt_value_req_t

Enumeration Type Documentation

§ zb_zcl_window_covering_attribute_sets_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Window Covering Attribute Sets Identifiers.

See also
ZCL8 spec, Table 7-39
Enumerator
ZB_ZCL_WINDOW_COVERING_INFORMATION 

Window Covering Information attribute set.

ZB_ZCL_WINDOW_COVERING_SETTINGS 

Window Covering Settings attribute set.

§ zb_zcl_window_covering_cmd_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Window Covering cluster command identifiers.

See also
ZCL8 spec, subclause 7.4.2.2
Enumerator
ZB_ZCL_CMD_WINDOW_COVERING_UP_OPEN 

Up/Open command

ZB_ZCL_CMD_WINDOW_COVERING_DOWN_CLOSE 

Down/Close command

ZB_ZCL_CMD_WINDOW_COVERING_STOP 

Stop command

ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_LIFT_VALUE 

Go to Lift Value command

ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_LIFT_PERCENTAGE 

Go to Lift Percentage command

ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_TILT_VALUE 

Go to Tilt Value command

ZB_ZCL_CMD_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE 

Go to Tilt Percentage command

§ zb_zcl_window_covering_config_status_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Permissible values for Config/Status attribute.

See also
ZCL8 spec, subclause 7.4.2.1.2.7
Enumerator
ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_OPERATIONAL 

Operational value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_ONLINE 

Online value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_REVERSE_COMMANDS 

Open/Up Commands have been reversed value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_LIFT_CONTROL_IS_CLOSED_LOOP 

Lift control is Closed Loop value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_TILT_CONTROL_IS_CLOSED_LOOP 

Tilt control is Closed Loop value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_LIFT_ENCODER_CONTROLLED 

Lift Encoder Controlled value

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_TILT_ENCODER_CONTROLLED 

Tilt Encoder Controlled value

§ zb_zcl_window_covering_info_attr_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Window Covering cluster information attribute set identifiers.

See also
ZCL8 spec, subclause 7.4.2.1.1
Enumerator
ZB_ZCL_ATTR_WINDOW_COVERING_WINDOW_COVERING_TYPE_ID 

Window Covering Type attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_PHYSICAL_CLOSED_LIMIT_LIFT_ID 

PhysicalClosedLimit Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_PHY_CLOSED_LIMIT_TILT_ID 

PhysicalClosedLimit Tilt attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_LIFT_ID 

CurrentPosition Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_TILT_ID 

CurrentPosition Tilt attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_LIFT_ID 

Number of Actuations Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_NUMBER_OF_ACTUATIONS_TILT_ID 

Number of Actuations Tilt attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_CONFIG_STATUS_ID 

Config/Status attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_LIFT_PERCENTAGE_ID 

Current Position Lift Percentage attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_CURRENT_POSITION_TILT_PERCENTAGE_ID 

Current Position Tilt Percentage attribute.

§ zb_zcl_window_covering_mode_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Permissible values for Mode attribute.

See also
ZCL8 spec, subclause 7.4.2.1.3.8
Enumerator
ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_REVERSED_MOTOR_DIRECTION 

Reversed motor direction value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_RUN_IN_CALIBRATION_MODE 

Run in calibration mode value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_MOTOR_IS_RUNNING_IN_MAINTENANCE_MODE 

Motor is running in maintenance mode value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_LEDS_WILL_DISPLAY_FEEDBACK 

LEDs will display feedback value

§ zb_zcl_window_covering_settings_attr_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Window covering cluster settings attribute set identifiers.

See also
ZCL8 spec, subclause 7.4.2.1.3
Enumerator
ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_LIFT_ID 

InstalledOpenLimit - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_LIFT_ID 

InstalledClosedLimit - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_OPEN_LIMIT_TILT_ID 

InstalledOpenLimit - Tilt attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_INSTALLED_CLOSED_LIMIT_TILT_ID 

InstalledClosedLimit - Tilt attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_VELOCITY_ID 

Velocity - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_ACCELERATION_TIME_ID 

Acceleration Time - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_DECELERATION_TIME_ID 

Deceleration Time - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_MODE_ID 

Mode attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_LIFT_ID 

Intermediate Setpoints - Lift attribute.

ZB_ZCL_ATTR_WINDOW_COVERING_INTERMEDIATE_SETPOINTS_TILT_ID 

Intermediate Setpoints - Tilt attribute.

§ zb_zcl_window_covering_window_covering_type_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_window_covering.h>

Permissible values for Type attribute.

See also
ZCL8 spec, subclause 7.4.2.1.2
Enumerator
ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE 

Rollershade value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_2_MOTOR 

Rollershade - 2 Motor value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_EXTERIOR 

Rollershade - Exterior value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_ROLLERSHADE_EXTERIOR_2_MOTOR 

Rollershade - Exterior - 2 Motor value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_DRAPERY 

Drapery value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_AWNING 

Awning value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_SHUTTER 

Shutter value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_TILT_BLIND_TILT_ONLY 

Tilt Blind - Tilt Only value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_TILT_BLIND_LIFT_AND_TILT 

Tilt Blind - Lift and Tilt value

ZB_ZCL_ATTR_WINDOW_COVERING_TYPE_PROJECTOR_SCREEN 

Projector screen value