![]() |
![]() |
|
CC27xxx10DriverLibrary
|
#include <stdint.h>#include <string.h>#include "../inc/hw_types.h"#include "../inc/hw_memmap.h"#include "../inc/hw_ioc.h"#include "debug.h"

Go to the source code of this file.
Macros | |
| #define | IOC_REG_SPACING 4U |
| IOC register spacing. More... | |
IOC Config masks | |
These are masks for each config field. | |
| #define | IOC_CONFIG_DRIVE_STRENGTH_M |
| Bit mask for the drive strength field. More... | |
| #define | IOC_CONFIG_SLEW_RATE_M |
| Bit mask for the slew rate field. More... | |
| #define | IOC_CONFIG_PULL_CONTROL_M |
| Bit mask for the pull control field. More... | |
| #define | IOC_CONFIG_EDGE_DETECT_M |
| Bit mask for the edge detection field. More... | |
| #define | IOC_CONFIG_STANDBY_WAKEUP_M |
| Bit mask for the standby wakeup field. More... | |
| #define | IOC_CONFIG_SHUTDOWN_WAKEUP_M |
| Bit mask for the shutdown wakeup field. More... | |
| #define | IOC_CONFIG_INVERT_M |
| Bit mask for the IO invert field. More... | |
| #define | IOC_CONFIG_IO_MODE_M |
| Bit mask for the IO mode field. More... | |
| #define | IOC_CONFIG_INPUT_BUFFER_M |
| Bit mask for the input buffer field. More... | |
| #define | IOC_CONFIG_HYSTERESIS_M |
| Bit mask for the hysteresis field. More... | |
| #define | IOC_CONFIG_ALL_M |
| Bit mask for all IOC config options. More... | |
IOC Config drive strength options | |
| #define | IOC_CONFIG_DRIVE_STRENGTH_8MA |
| Manual mode, 8 mA drive strength. More... | |
| #define | IOC_CONFIG_DRIVE_STRENGTH_4MA |
| Manual mode, 4 mA drive strength. More... | |
| #define | IOC_CONFIG_DRIVE_STRENGTH_2MA |
| Manual mode, 2 mA drive strength. More... | |
IOC Config slew rate options | |
| #define | IOC_CONFIG_SLEW_RATE_NORMAL |
| Normal slew rate. More... | |
| #define | IOC_CONFIG_SLEW_RATE_REDUCED |
| Reduced slew rate. More... | |
IOC Config pull control options | |
| #define | IOC_CONFIG_PULL_CONTROL_NONE |
| No pull. More... | |
| #define | IOC_CONFIG_PULL_CONTROL_UP |
| Pull up. More... | |
| #define | IOC_CONFIG_PULL_CONTROL_DOWN |
| Pull down. More... | |
IOC Config edge detection options | |
| #define | IOC_CONFIG_EDGE_DETECT_DISABLED |
| Edge detection disabled. More... | |
| #define | IOC_CONFIG_EDGE_DETECT_FALLING |
| Detect falling edge. More... | |
| #define | IOC_CONFIG_EDGE_DETECT_RISING |
| Detect rising edge. More... | |
| #define | IOC_CONFIG_EDGE_DETECT_BOTH |
| Detect falling and rising edges. More... | |
IOC Config standby wakeup options | |
| #define | IOC_CONFIG_STANDBY_WAKEUP_DISABLED |
| Standby wakeup disabled. More... | |
| #define | IOC_CONFIG_STANDBY_WAKEUP_ENABLED |
IOC Config shutdown wakeup options | |
| #define | IOC_CONFIG_SHUTDOWN_WAKEUP_DISABLED |
| Shutdown wakeup disabled. More... | |
| #define | IOC_CONFIG_SHUTDOWN_WAKEUP_HIGH |
| #define | IOC_CONFIG_SHUTDOWN_WAKEUP_LOW |
IOC Config IO invert options | |
| #define | IOC_CONFIG_INVERT_ENABLED |
| Input/output values are inverted. More... | |
| #define | IOC_CONFIG_INVERT_DISABLED |
| Input/output values are normal (default) More... | |
IOC Config IO mode options | |
| #define | IOC_CONFIG_IO_MODE_NORMAL |
| Normal IO mode. More... | |
| #define | IOC_CONFIG_IO_MODE_OPEN_DRAIN |
| Open drain IO mode. More... | |
| #define | IOC_CONFIG_IO_MODE_OPEN_SOURCE |
| Open source IO mode. More... | |
IOC Config input buffer options | |
| #define | IOC_CONFIG_INPUT_BUFFER_DISABLED |
| Input buffer is disabled. More... | |
| #define | IOC_CONFIG_INPUT_BUFFER_ENABLED |
| Input buffer is enabled. More... | |
IOC Config hysteresis options | |
| #define | IOC_CONFIG_HYSTERESIS_DISABLED |
| Hysteresis is disabled. More... | |
| #define | IOC_CONFIG_HYSTERESIS_ENABLED |
| Hysteresis is enabled. More... | |
IOC Mux options | |
| #define | IOC_MUX_GPIO |
| GPIO function. More... | |
| #define | IOC_MUX_DTB (IOC_IOC2_PORTCFG_DTB) |
| Digital Test Bus (DTB) function. More... | |
| #define | IOC_MUX_ANALOG |
| Analog function. More... | |
| #define | IOC_MUX_PERIPH_FUNC1 |
| Digital peripheral function 1. More... | |
| #define | IOC_MUX_PERIPH_FUNC2 |
| Digital peripheral function 2. More... | |
| #define | IOC_MUX_PERIPH_FUNC3 |
| Digital peripheral function 3. More... | |
| #define | IOC_MUX_PERIPH_FUNC4 |
| Digital peripheral function 4. More... | |
| #define | IOC_MUX_PERIPH_FUNC5 |
| Digital peripheral function 5. More... | |
Functions | |
| __STATIC_INLINE void | IOCSetConfigAndMux (uint32_t dioNumber, uint32_t config, uint32_t mux) |
| Set the configuration and mux option for a specific DIO. More... | |
| __STATIC_INLINE uint32_t | IOCGetMux (uint32_t dioNumber) |
| Get the current mux option for a specific DIO. More... | |
| __STATIC_INLINE uint32_t | IOCGetConfig (uint32_t dioNumber) |
| Get the current configuration for a specific DIO. More... | |
| __STATIC_INLINE void | IOCSetEdgeDetectConfig (uint32_t dioNumber, uint32_t edgeDetectConfig) |
| Set the edge detect configuration for a specific DIO, while keeping all other configs the same. More... | |