Radio Control Layer (RCL)
ble5.c File Reference
#include <stdint.h>
#include <stdlib.h>
#include <ti/devices/DeviceFamily.h>
#include <ti/log/Log.h>
#include <ti/drivers/rcl/RCL_Command.h>
#include <ti/drivers/rcl/RCL_Buffer.h>
#include <ti/drivers/rcl/RCL_Scheduler.h>
#include <ti/drivers/rcl/RCL_Profiling.h>
#include <ti/drivers/rcl/hal/RCL_Hal.h>
#include <ti/drivers/rcl/commands/ble5.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/utils/Random.h>
+ Include dependency graph for ble5.c:

Data Structures

struct  RCL_TxBufferInfo
 
struct  RCL_AuxPtrInfo
 
struct  .common
 
union  .__unnamed__
 
struct  .__unnamed__.adv
 
struct  .__unnamed__.auxAdv
 
struct  .__unnamed__.perAdv
 
struct  .__unnamed__.scanInit
 
struct  .__unnamed__.perScan
 
struct  .__unnamed__.conn
 
struct  .__unnamed__.genericRx
 
struct  .__unnamed__.dtmTx
 
struct  .__unnamed__.txTest
 

Macros

#define RCL_HANDLER_BLE5_RESTORE_NONE   0x0000U
 
#define RCL_HANDLER_BLE5_RESTORE_MODCTRL   0x0001U
 
#define RCL_HANDLER_BLE5_RESTORE_WHITEN_POLY   0x0002U
 
#define COEX_T1_PERIPHERAL_COMPENSATION   18U
 
#define COEX_T1_CENTRAL_COMPENSATION   2U
 
#define COEX_T1_GENERIC_RX_COMPENSATION   19U
 
#define COEX_T1_GENERIC_TX_COMPENSATION   1U
 
#define COEX_T1_ADVERTISER_COMPENSATION   2U
 
#define COEX_T1_GENERAL_COMPENSATION   221U
 
#define COEX_T2_GENERAL_COMPENSATION   5U
 
#define COEX_T1   (lrfCoexConfiguration.T1 - COEX_T1_GENERAL_COMPENSATION)
 
#define COEX_T2   (lrfCoexConfiguration.T2 - COEX_T2_GENERAL_COMPENSATION)
 
#define COEX_DISABLED   ((RCL_Command_CoexControl) {0})
 
#define COEX_GRANT_GLOBAL_ENABLE(coexConfig)   (coexConfig.grantPin != (RFE_COMMON_RAM_GRANTPIN_CFG_DIS >> RFE_COMMON_RAM_GRANTPIN_CFG_S))
 
#define COEX_REQUEST_GLOBAL_ENABLE(coexConfig)   (coexConfig.T1 != 0U)
 
#define BLE_DATA_CHAN_MIN   0U
 
#define BLE_DATA_CHAN_MAX   36U
 
#define BLE_DATA_CHAN_BASE   2404000000U
 
#define BLE_CHAN_SPACE   2000000U
 
#define BLE_ADV_CHAN_LO   37U
 
#define BLE_ADV_CHAN_MID   38U
 
#define BLE_ADV_CHAN_HI   39U
 
#define BLE_PHY_CHAN_MIN   64U
 
#define BLE_PHY_CHAN_MAX   103U
 
#define BLE_ADV_CHAN_LO_FREQ   2402000000U
 
#define BLE_ADV_CHAN_MID_FREQ   2426000000U
 
#define BLE_ADV_CHAN_HI_FREQ   2480000000U
 
#define HIGH_DUTY_CYCLE_INTERVAL   RCL_SCHEDULER_SYSTIM_US(1250)
 
#define EXT_ADV_INTERVAL_US   330U
 
#define EXT_ADV_PHY_SWITCHING_DELAY_US   120U
 
#define BLE_convertSystimUnitsToOffsetUnits(x, offsetUnit)   ((((uint32_t)(x) >> 2) + offsetUnit - 1U) / ((uint32_t)(offsetUnit)))
 
#define ADV_ACCESS_ADDRESS   0x8E89BED6U
 
#define DTM_ACCESS_ADDRESS   (~ADV_ACCESS_ADDRESS)
 
#define ADV_CRC_INIT   (0x555555U << 8)
 
#define BACKOFF_UPPER_MAX   8U
 
#define BLE_1MBPS_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(80)
 
#define BLE_1MBPS_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(8)
 
#define BLE_2MBPS_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(44)
 
#define BLE_2MBPS_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(4)
 
#define BLE_CODED_S8_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(720)
 
#define BLE_CODED_S8_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(64)
 
#define BLE_CODED_S2_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(462)
 
#define BLE_CODED_S2_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(16)
 
#define BLE_T_IFS   RCL_SCHEDULER_SYSTIM_US(150)
 
#define BLE_HEADER_LENGTH   2U
 
#define BLE_NUM_PAD   3U
 
#define BLE_CRC_LENGTH   3U
 
#define BLE_MAX_PKT_LEN   255U
 
#define BLE_ADV_LEGACY_MAX_PKT_LEN   37U
 
#define BLE_ADV_EXTENDED_MAX_PKT_LEN   255U
 
#define BLE_ADV_AUX_SCAN_REQ_PKT_LEN   12U
 
#define BLE_CLK_ACCURACY_SCALE_FACTOR   26U
 
#define BLE_SCALED_CLK_ACCURACY_50PPM   3355U
 
#define BLE_SCALED_CLK_ACCURACY_500PPM   33550U
 
#define BLE_ADV_FILTER_POLICY_SCAN   1U
 
#define BLE_ADV_FILTER_POLICY_CONN   2U
 
#define PBE_NUM_FILTER_ENTRIES   16U
 
#define BLE_PHY_FEATURE_PHY_1MBPS   0U
 
#define BLE_PHY_FEATURE_PHY_2MBPS   1U
 
#define BLE_PHY_FEATURE_PHY_CODED   2U
 
#define BLE_PHY_FEATURE_PHY_MASK   0x0003U
 
#define BLE_PHY_FEATURE_CODING_S8   0U
 
#define BLE_PHY_FEATURE_CODING_S2   4U
 
#define BLE_PHY_FEATURE_CODING_MASK   0x0004U
 
#define BLE_DTM_PAYLOAD_TYPE_PRBS9   0x00U
 
#define BLE_DTM_PAYLOAD_TYPE_11110000   0x01U
 
#define BLE_DTM_PAYLOAD_TYPE_10101010   0x02U
 
#define BLE_DTM_PAYLOAD_TYPE_PRBS15   0x03U
 
#define BLE_DTM_PAYLOAD_TYPE_11111111   0x04U
 
#define BLE_DTM_PAYLOAD_TYPE_00000000   0x05U
 
#define BLE_DTM_PAYLOAD_TYPE_00001111   0x06U
 
#define BLE_DTM_PAYLOAD_TYPE_01010101   0x07U
 
#define RCL_HANDLER_BLE5_PRBS9_POLY   0x08800000U
 
#define RCL_HANDLER_BLE5_PRBS9_INIT   0x0000001FU
 
#define RCL_HANDLER_BLE5_PRBS15_POLY   0x00060000U
 
#define RCL_HANDLER_BLE5_PRBS15_INIT   0x00003FFFU
 
#define RCL_HANDLER_BLE5_PRBS32_POLY   0x00400007U
 
#define RCL_HANDLER_BLE5_PRBS32_INIT   0x00005555U
 
#define RCL_HANDLER_BLE5_PRBS_SYNC   0xAB05FA1CU
 
#define BLE_CONNECT_MSG_LEN   34U
 
#define BLE_AUX_CONNECT_RSP_MSG_LEN   14U
 
#define BLE_WIN_SIZE_POS   19U
 
#define BLE_WIN_OFFSET_POS   20U
 
#define BLE_INTERVAL_POS   22U
 
#define BLE_LATENCY_POS   24U
 
#define BLE_TIMEOUT_POS   26U
 
#define BLE_TRANSMIT_WINDOW_DELAY_LEGACY   RCL_SCHEDULER_SYSTIM_US(1250)
 
#define BLE_TRANSMIT_WINDOW_DELAY_EXT_UNCODED   RCL_SCHEDULER_SYSTIM_US(2500)
 
#define BLE_TRANSMIT_WINDOW_DELAY_EXT_CODED   RCL_SCHEDULER_SYSTIM_US(3750)
 
#define BLE_CONNECT_INT_UNIT   RCL_SCHEDULER_SYSTIM_US(1250)
 
#define RCL_BLE5_CONNECT_INT_SUB_DIV   4U
 
#define RCL_BLE5_CONNECT_SUB_INT   (BLE_CONNECT_INT_UNIT / RCL_BLE5_CONNECT_INT_SUB_DIV)
 
#define LRF_CLOCK_TICKS_PER_US   48U
 
#define BLE_AUX_OFFSET_300_US   300U
 
#define BLE_AUX_OFFSET_30_US   30U
 
#define BLE_EXTENDED_HEADER_LENGTH_BM   0x3FU
 
#define BLE_EXTENDED_HEADER_BM   0xFF00U
 
#define BLE_EXTENDED_HEADER_ADVA_BM   0x01U
 
#define BLE_EXTENDED_HEADER_TARGETA_BM   0x02U
 
#define BLE_EXTENDED_HEADER_CTEINFO_BM   0x04U
 
#define BLE_EXTENDED_HEADER_ADI_BM   0x08U
 
#define BLE_EXTENDED_HEADER_AUXPTR_BM   0x10U
 
#define BLE_EXTENDED_HEADER_SYNCINFO_BM   0x20U
 
#define BLE_EXTENDED_HEADER_TXPOWER_BM   0x40U
 
#define BLE_EXTENDED_HEADER_INVALID_SUBEVENT_IND_BM
 
#define BLE_EXTENDED_HEADER_LENGTH_LEN   (uint8_t) 1U
 
#define BLE_EXTENDED_HEADER_FLAGS_LEN   (uint8_t) 1U
 
#define BLE_EXTENDED_HEADER_ADVA_LEN   6U
 
#define BLE_EXTENDED_HEADER_TARGETA_LEN   6U
 
#define BLE_EXTENDED_HEADER_CTEINFO_LEN   1U
 
#define BLE_EXTENDED_HEADER_ADI_LEN   2U
 
#define BLE_EXTENDED_HEADER_AUXPTR_LEN   3U
 
#define BLE_EXTENDED_HEADER_SYNCINFO_LEN   18U
 
#define BLE_EXTENDED_HEADER_TXPOWER_LEN   1U
 
#define BLE_EXTENDED_HEADER_MISSING_FLAG   -1
 
#define BLE_PDU_TYPE_BM   0x0FU
 
#define BLE_ADV_MODE_BM   0xC0U
 
#define BLE_PDU_ADV_IND   0x00U
 
#define BLE_PDU_ADV_DIRECT_IND   0x01U
 
#define BLE_PDU_ADV_NONCONN_IND   0x02U
 
#define BLE_PDU_AUX_SCAN_REQ   0x03U
 
#define BLE_PDU_AUX_CONNECT_REQ   0x05U
 
#define BLE_PDU_ADV_SCAN_IND   0x06U
 
#define BLE_PDU_ADV_EXTENDED   0x07U
 
#define BLE_PDU_AUX_SYNC_SUBEVENT_IND   0x07U
 
#define BLE_PDU_AUX_CONNECT_RSP   0x08U
 
#define BLE_ADV_MODE_NONCONN_NONSCAN   0x00U
 
#define BLE_ADV_MODE_CONN_NONSCAN   0x01U
 
#define BLE_ADV_MODE_NONCONN_SCAN   0x02U
 
#define BLE_CH_ASSESSMENT_SAMPLING_PERIOD   RCL_SCHEDULER_SYSTIM_US(5)
 
#define BLE_CH_ASSESSMENT_MIN_DURATION   RCL_SCHEDULER_SYSTIM_US(2)
 
#define BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MIN   (uint16_t) 1U
 
#define BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MAX   (uint16_t) 256U
 
#define BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MIN   (uint8_t) 1U
 
#define BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MAX   (uint8_t) 254U
 
#define txBuffer_dataByte(buffer, pos)   ((buffer->data) + ((buffer->numPad) - 1U + (uint32_t) pos))
 Pointer to a given byte in the data part of a TX buffer. More...
 

Functions

uint32_t RCL_Handler_BLE5_getRandomNumber (void)
 
static void RCL_Handler_BLE5_updateRxCurBufferAndFifo (List_List *rxBuffers)
 
static uint16_t RCL_Handler_BLE5_findWhitenInit (RCL_Ble5Channel channel)
 
static uint32_t RCL_Handler_BLE5_findRfFreq (RCL_Ble5Channel channel)
 
static RCL_Ble5Channel RCL_Handler_BLE5_findAdvChannel (uint32_t advMap, uint32_t order)
 
static RCL_CommandStatus RCL_Handler_BLE5_setPhy (uint16_t phyFeatures)
 
static RCL_CommandStatus RCL_Handler_BLE5_findPbeErrorEndStatus (uint16_t pbeEndStatus)
 
static uint32_t RCL_Handler_BLE5_updateTxBuffers (List_List *txBuffers, uint32_t maxBuffers, RCL_TxBufferInfo *txBufferInfo, bool retransPossible)
 
static void RCL_Handler_BLE5_restoreSync (void)
 
static void RCL_Handler_BLE5_disableSync (void)
 
static void RCL_Handler_BLE5_commitPacket (RCL_MultiBuffer *curBuffer, uint32_t numBytes)
 
static uint32_t RCL_Handler_BLE5_maskEventsByFifoConf (uint32_t mask, uint16_t fifoConfVal, bool activeUpdate)
 
static bool RCL_Handler_BLE5_initAdvScanInitStats (RCL_StatsAdvScanInit *stats, uint32_t startTime)
 
static void RCL_Handler_BLE5_updateAdvScanInitStats (RCL_StatsAdvScanInit *stats, uint32_t startTime)
 
static bool RCL_Handler_BLE5_initConnStats (RCL_StatsConnection *stats, uint32_t startTime)
 
static void RCL_Handler_BLE5_updateConnStats (RCL_StatsConnection *stats, uint32_t startTime, bool updatePhy)
 
static bool RCL_Handler_BLE5_initGenericRxStats (RCL_StatsGenericRx *stats, uint32_t startTime)
 
static void RCL_Handler_BLE5_updateGenericRxStats (RCL_StatsGenericRx *stats, uint32_t startTime)
 
static void RCL_Handler_BLE5_InitializeFilterList (RCL_FilterList *filterList, uint32_t *pbeFilterList, uint32_t invertMask)
 
static void RCL_Handler_BLE5_updateFilterListEntry (RCL_FilterList *filterList, uint32_t *pbeFilterList, uint32_t invertMask, uint32_t index)
 
static uint16_t RCL_Handler_BLE5_prepareConnectTime (uint32_t *connectTime, uint32_t referenceTime, uint32_t interval)
 
static uint32_t RCL_Handler_BLE5_findConnectTime (uint32_t initialConnectTime, uint32_t referenceTime, uint32_t interval)
 
static uint32_t RCL_Handler_BLE5_findPacketDuration (uint32_t length, uint16_t phyFeatures)
 
static uint16_t RCL_Handler_BLE5_findRxSyncOverhead (uint16_t phyFeatures)
 
static uint32_t RCL_Handler_BLE5_findNumExtraBytes (uint32_t fifoCfg)
 
static void RCL_Handler_BLE5_getAuxPtrFromTxBuffer (RCL_Buffer_TxBuffer *curBuffer, RCL_AuxPtrInfo *auxPtrInfo, uint8_t offset)
 
static bool RCL_Handler_BLE5_updateAuxPtr (RCL_AuxPtrInfo *auxPtr, uint32_t packetDuration, uint8_t chanMap, bool switchPhy)
 
static void RCL_Handler_BLE5_readAuxPtrFromRxBuffer (uint32_t *data32, RCL_AuxPtrInfo *auxPtrInfo)
 
static void RCL_Handler_BLE5_updateBackoffParams (RCL_CtxScanInit *ctx, uint16_t endCause)
 
static int8_t RCL_Handler_BLE5_checkExtHdrField (uint8_t extHdrFlags, uint8_t fieldMask)
 
static void RCL_Handler_BLE5_setCoexRegister (RCL_Command_CoexControl coexControl, uint32_t extraCompensation)
 
static void RCL_Handler_BLE5_setRfOperation (bool isNextOperationTx)
 
static uint32_t RCL_BLE5_getStartTimeDelayInternal (const RCL_Command *cmd, uint16_t phyFeatures)
 
void RCL_BLE5_setAccessAddressModification (bool enable)
 
void RCL_BLE5_disableTargetRpaReplacement (bool disable)
 
RCL_Events RCL_Handler_BLE5_adv (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_aux_adv (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_periodicAdv (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_scan_init (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_periodicScan (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_conn (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_dtmTx (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_genericRx (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_ChannelAssessment (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_BLE5_genericTx (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_Events RCL_Handler_Ble5_txTest (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
 
RCL_BLE5_FilterListUpdateResult RCL_BLE5_updateFilterList (const RCL_FL_Entry *newEntry, RCL_FilterList *filterList, uint32_t index)
 Update filter list. More...
 
void RCL_BLE5_setDefaultRfFrequency (uint32_t rfFrequency)
 Set RF frequency to use if custom frequency is specified. More...
 
RCL_Ble5_RxPktStatus RCL_BLE5_getRxStatus (const RCL_Buffer_DataEntry *rxEntry)
 Get received status field from packet. More...
 
int8_t RCL_BLE5_getRxRssi (const RCL_Buffer_DataEntry *rxEntry)
 Get received RSSI from packet. More...
 
uint32_t RCL_BLE5_getRxTimestamp (const RCL_Buffer_DataEntry *rxEntry)
 Get received timestamp from packet. More...
 
uint32_t RCL_BLE5_getStartTimeDelay (const RCL_Command_Handle c)
 Get the radio startup delay for a specific command. More...
 
void RCL_BLE5_adjustStartTime (const RCL_Command_Handle c)
 Adjust the absStartTime of a command to account for radio startup delay. More...
 
uint32_t RCL_BLE5_getAuxAdvStartTimeDelta (uint16_t primaryPhyFeatures, uint16_t secondaryPhyFeatures, uint8_t chMap, uint8_t advPayloadLen)
 Get the expected start time delta associated with sending an auxiliary advertising indication. More...
 
 __attribute__ ((weak))
 

Variables

const LRF_CoexConfiguration lrfCoexConfiguration
 
struct {
   struct {
uint32_t defaultRfFrequency
 
bool accessAddressModification
 
RCL_CommandStatus endStatus
 
bool activeUpdate
 
RCL_Ble5Channel channel
 
uint16_t rxFifoSz
 
uint16_t txFifoSz
 
uint16_t phyFeatures
 
uint16_t fifoCfg
 
int8_t filterListUpdateIndex
 
RCL_MultiBuffer * curBuffer
 
uint32_t timestampAdjust
 
RCL_FilterList * updatableFilterList
 
RCL_AuxPtrInfo auxPtrInfo
 
RCL_TxBufferInfo txBufferInfo
 
bool coexNoGrant
 
bool disableTargetRpaReplacement
 
   } common
 
   union {
      struct {
uint8_t chanMap
 
bool runRx
 
bool gracefulStopObserved
 
bool isExtAdv
 
bool switchPhy
 
bool auxScanReqReceived
 
uint8_t auxScanRspLen
 
uint8_t auxAdvIndLen
 
      } adv
 
      struct {
bool runRx
 
bool gracefulStopObserved
 
bool sendAuxAdv
 
bool auxScanReqReceived
 
uint8_t auxScanRspLen
 
uint8_t auxAdvIndLen
 
      } auxAdv
 
      struct {
bool gracefulStopObserved
 
bool initiator
 
uint16_t receivedSubeventRsp
 
      } perAdv
 
      struct {
bool initiator
 
bool dynamicWinOffset
 
bool switchPhy
 
bool followAuxPtr
 
bool isExtAdv
 
bool gracefulStopDisabled
 
uint8_t advPktLen
 
uint16_t * winOffsetFifoPtr
 
uint16_t * winOffsetBufferPtr
 
uint16_t transmitWindowOffset
 
uint16_t * intervalFifoPtr
 
uint16_t connectInterval
 
uint16_t filterListInvertMask
 
      } scanInit
 
      struct {
bool followAuxPtr
 
bool gracefulStopDisabled
 
uint16_t filterListInvertMask
 
      } perScan
 
      struct {
bool isPeripheral
 
      } conn
 
      struct {
uint16_t demc1be0
 
uint16_t demc1be1
 
uint16_t demc1be2
 
uint16_t demc1be12
 
bool restoreThresh
 
uint8_t nPackets
 
bool allPacketsReceived
 
      } genericRx
 
      struct {
uint16_t storedPbeTimPre
 
      } dtmTx
 
      struct {
uint8_t restoreSelector
 
uint32_t storedWhitenPoly
 
      } txTest
 
   } 
 
} ble5HandlerState
 

Data Structure Documentation

§ RCL_TxBufferInfo

struct RCL_TxBufferInfo
Data Fields
RCL_Buffer_TxBuffer * lastEnteredTxBuffer
uint8_t * lastTxHdr
bool isConnBuffer
uint16_t numBytes
uint16_t numBuffers

§ RCL_AuxPtrInfo

struct RCL_AuxPtrInfo
Data Fields
uint8_t pktLen
uint8_t chIndex: 6
uint8_t ca: 1
uint8_t offsetUnits: 1
uint16_t auxOffset: 13
uint16_t auxPhy: 3
uint8_t ptrIndex
uint8_t * auxOffsetLowFifoPtr
uint8_t * auxOffsetHighFifoPtr
uint8_t * auxChCaOffsetUnitsFifoPtr
uint8_t numPrimaryChPackets
bool auxPtrPresent

§ .common

struct .common
Data Fields
uint32_t defaultRfFrequency
bool accessAddressModification
RCL_CommandStatus endStatus
bool activeUpdate
RCL_Ble5Channel channel
uint16_t rxFifoSz
uint16_t txFifoSz
uint16_t phyFeatures
uint16_t fifoCfg
int8_t filterListUpdateIndex
RCL_MultiBuffer * curBuffer
uint32_t timestampAdjust
RCL_FilterList * updatableFilterList
RCL_AuxPtrInfo auxPtrInfo
RCL_TxBufferInfo txBufferInfo
bool coexNoGrant
bool disableTargetRpaReplacement

§ .__unnamed__

union .__unnamed__
Data Fields
__unnamed__ adv
__unnamed__ auxAdv
__unnamed__ perAdv
__unnamed__ scanInit
__unnamed__ perScan
__unnamed__ conn
__unnamed__ genericRx
__unnamed__ dtmTx
__unnamed__ txTest

§ .__unnamed__.adv

struct .__unnamed__.adv
Data Fields
uint8_t chanMap
bool runRx
bool gracefulStopObserved
bool isExtAdv
bool switchPhy
bool auxScanReqReceived
uint8_t auxScanRspLen
uint8_t auxAdvIndLen

§ .__unnamed__.auxAdv

struct .__unnamed__.auxAdv
Data Fields
bool runRx
bool gracefulStopObserved
bool sendAuxAdv
bool auxScanReqReceived
uint8_t auxScanRspLen
uint8_t auxAdvIndLen

§ .__unnamed__.perAdv

struct .__unnamed__.perAdv
Data Fields
bool gracefulStopObserved
bool initiator
uint16_t receivedSubeventRsp

§ .__unnamed__.scanInit

struct .__unnamed__.scanInit
Data Fields
bool initiator
bool dynamicWinOffset
bool switchPhy
bool followAuxPtr
bool isExtAdv
bool gracefulStopDisabled
uint8_t advPktLen
uint16_t * winOffsetFifoPtr
uint16_t * winOffsetBufferPtr
uint16_t transmitWindowOffset
uint16_t * intervalFifoPtr
uint16_t connectInterval
uint16_t filterListInvertMask

§ .__unnamed__.perScan

struct .__unnamed__.perScan
Data Fields
bool followAuxPtr
bool gracefulStopDisabled
uint16_t filterListInvertMask

§ .__unnamed__.conn

struct .__unnamed__.conn
Data Fields
bool isPeripheral

§ .__unnamed__.genericRx

struct .__unnamed__.genericRx
Data Fields
uint16_t demc1be0
uint16_t demc1be1
uint16_t demc1be2
uint16_t demc1be12
bool restoreThresh
uint8_t nPackets
bool allPacketsReceived

§ .__unnamed__.dtmTx

struct .__unnamed__.dtmTx
Data Fields
uint16_t storedPbeTimPre

§ .__unnamed__.txTest

struct .__unnamed__.txTest
Data Fields
uint8_t restoreSelector
uint32_t storedWhitenPoly

Macro Definition Documentation

§ RCL_HANDLER_BLE5_RESTORE_NONE

#define RCL_HANDLER_BLE5_RESTORE_NONE   0x0000U

Referenced by RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_RESTORE_MODCTRL

#define RCL_HANDLER_BLE5_RESTORE_MODCTRL   0x0001U

Referenced by RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_RESTORE_WHITEN_POLY

#define RCL_HANDLER_BLE5_RESTORE_WHITEN_POLY   0x0002U

Referenced by RCL_Handler_Ble5_txTest().

§ COEX_T1_PERIPHERAL_COMPENSATION

#define COEX_T1_PERIPHERAL_COMPENSATION   18U

Referenced by RCL_Handler_BLE5_conn().

§ COEX_T1_CENTRAL_COMPENSATION

#define COEX_T1_CENTRAL_COMPENSATION   2U

Referenced by RCL_Handler_BLE5_conn().

§ COEX_T1_GENERIC_RX_COMPENSATION

#define COEX_T1_GENERIC_RX_COMPENSATION   19U

§ COEX_T1_GENERIC_TX_COMPENSATION

#define COEX_T1_GENERIC_TX_COMPENSATION   1U

§ COEX_T1_ADVERTISER_COMPENSATION

#define COEX_T1_ADVERTISER_COMPENSATION   2U

§ COEX_T1_GENERAL_COMPENSATION

#define COEX_T1_GENERAL_COMPENSATION   221U

§ COEX_T2_GENERAL_COMPENSATION

#define COEX_T2_GENERAL_COMPENSATION   5U

§ COEX_T1

#define COEX_T1   (lrfCoexConfiguration.T1 - COEX_T1_GENERAL_COMPENSATION)

§ COEX_T2

#define COEX_T2   (lrfCoexConfiguration.T2 - COEX_T2_GENERAL_COMPENSATION)

§ COEX_DISABLED

#define COEX_DISABLED   ((RCL_Command_CoexControl) {0})

§ COEX_GRANT_GLOBAL_ENABLE

#define COEX_GRANT_GLOBAL_ENABLE (   coexConfig)    (coexConfig.grantPin != (RFE_COMMON_RAM_GRANTPIN_CFG_DIS >> RFE_COMMON_RAM_GRANTPIN_CFG_S))

§ COEX_REQUEST_GLOBAL_ENABLE

#define COEX_REQUEST_GLOBAL_ENABLE (   coexConfig)    (coexConfig.T1 != 0U)

§ BLE_DATA_CHAN_MIN

#define BLE_DATA_CHAN_MIN   0U

§ BLE_DATA_CHAN_MAX

#define BLE_DATA_CHAN_MAX   36U

§ BLE_DATA_CHAN_BASE

#define BLE_DATA_CHAN_BASE   2404000000U

§ BLE_CHAN_SPACE

#define BLE_CHAN_SPACE   2000000U

§ BLE_ADV_CHAN_LO

§ BLE_ADV_CHAN_MID

§ BLE_ADV_CHAN_HI

§ BLE_PHY_CHAN_MIN

#define BLE_PHY_CHAN_MIN   64U

§ BLE_PHY_CHAN_MAX

#define BLE_PHY_CHAN_MAX   103U

§ BLE_ADV_CHAN_LO_FREQ

#define BLE_ADV_CHAN_LO_FREQ   2402000000U

§ BLE_ADV_CHAN_MID_FREQ

#define BLE_ADV_CHAN_MID_FREQ   2426000000U

§ BLE_ADV_CHAN_HI_FREQ

#define BLE_ADV_CHAN_HI_FREQ   2480000000U

§ HIGH_DUTY_CYCLE_INTERVAL

#define HIGH_DUTY_CYCLE_INTERVAL   RCL_SCHEDULER_SYSTIM_US(1250)

Referenced by RCL_Handler_BLE5_adv().

§ EXT_ADV_INTERVAL_US

§ EXT_ADV_PHY_SWITCHING_DELAY_US

#define EXT_ADV_PHY_SWITCHING_DELAY_US   120U

§ BLE_convertSystimUnitsToOffsetUnits

#define BLE_convertSystimUnitsToOffsetUnits (   x,
  offsetUnit 
)    ((((uint32_t)(x) >> 2) + offsetUnit - 1U) / ((uint32_t)(offsetUnit)))

§ ADV_ACCESS_ADDRESS

#define ADV_ACCESS_ADDRESS   0x8E89BED6U

§ DTM_ACCESS_ADDRESS

#define DTM_ACCESS_ADDRESS   (~ADV_ACCESS_ADDRESS)

Referenced by RCL_Handler_BLE5_dtmTx().

§ ADV_CRC_INIT

#define ADV_CRC_INIT   (0x555555U << 8)

§ BACKOFF_UPPER_MAX

#define BACKOFF_UPPER_MAX   8U

§ BLE_1MBPS_PACKET_BASE_TIME

#define BLE_1MBPS_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(80)

§ BLE_1MBPS_TIME_PER_BYTE

#define BLE_1MBPS_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(8)

§ BLE_2MBPS_PACKET_BASE_TIME

#define BLE_2MBPS_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(44)

§ BLE_2MBPS_TIME_PER_BYTE

#define BLE_2MBPS_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(4)

§ BLE_CODED_S8_PACKET_BASE_TIME

#define BLE_CODED_S8_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(720)

§ BLE_CODED_S8_TIME_PER_BYTE

#define BLE_CODED_S8_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(64)

§ BLE_CODED_S2_PACKET_BASE_TIME

#define BLE_CODED_S2_PACKET_BASE_TIME   RCL_SCHEDULER_SYSTIM_US(462)

§ BLE_CODED_S2_TIME_PER_BYTE

#define BLE_CODED_S2_TIME_PER_BYTE   RCL_SCHEDULER_SYSTIM_US(16)

§ BLE_T_IFS

§ BLE_HEADER_LENGTH

§ BLE_NUM_PAD

#define BLE_NUM_PAD   3U

§ BLE_CRC_LENGTH

#define BLE_CRC_LENGTH   3U

§ BLE_MAX_PKT_LEN

#define BLE_MAX_PKT_LEN   255U

§ BLE_ADV_LEGACY_MAX_PKT_LEN

#define BLE_ADV_LEGACY_MAX_PKT_LEN   37U

§ BLE_ADV_EXTENDED_MAX_PKT_LEN

#define BLE_ADV_EXTENDED_MAX_PKT_LEN   255U

§ BLE_ADV_AUX_SCAN_REQ_PKT_LEN

#define BLE_ADV_AUX_SCAN_REQ_PKT_LEN   12U

§ BLE_CLK_ACCURACY_SCALE_FACTOR

#define BLE_CLK_ACCURACY_SCALE_FACTOR   26U

§ BLE_SCALED_CLK_ACCURACY_50PPM

#define BLE_SCALED_CLK_ACCURACY_50PPM   3355U

§ BLE_SCALED_CLK_ACCURACY_500PPM

#define BLE_SCALED_CLK_ACCURACY_500PPM   33550U

§ BLE_ADV_FILTER_POLICY_SCAN

#define BLE_ADV_FILTER_POLICY_SCAN   1U

§ BLE_ADV_FILTER_POLICY_CONN

#define BLE_ADV_FILTER_POLICY_CONN   2U

Referenced by RCL_Handler_BLE5_adv().

§ PBE_NUM_FILTER_ENTRIES

#define PBE_NUM_FILTER_ENTRIES   16U

§ BLE_PHY_FEATURE_PHY_1MBPS

§ BLE_PHY_FEATURE_PHY_2MBPS

§ BLE_PHY_FEATURE_PHY_CODED

§ BLE_PHY_FEATURE_PHY_MASK

§ BLE_PHY_FEATURE_CODING_S8

#define BLE_PHY_FEATURE_CODING_S8   0U

§ BLE_PHY_FEATURE_CODING_S2

#define BLE_PHY_FEATURE_CODING_S2   4U

§ BLE_PHY_FEATURE_CODING_MASK

#define BLE_PHY_FEATURE_CODING_MASK   0x0004U

§ BLE_DTM_PAYLOAD_TYPE_PRBS9

#define BLE_DTM_PAYLOAD_TYPE_PRBS9   0x00U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_11110000

#define BLE_DTM_PAYLOAD_TYPE_11110000   0x01U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_10101010

#define BLE_DTM_PAYLOAD_TYPE_10101010   0x02U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_PRBS15

#define BLE_DTM_PAYLOAD_TYPE_PRBS15   0x03U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_11111111

#define BLE_DTM_PAYLOAD_TYPE_11111111   0x04U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_00000000

#define BLE_DTM_PAYLOAD_TYPE_00000000   0x05U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_00001111

#define BLE_DTM_PAYLOAD_TYPE_00001111   0x06U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_DTM_PAYLOAD_TYPE_01010101

#define BLE_DTM_PAYLOAD_TYPE_01010101   0x07U

Referenced by RCL_Handler_BLE5_dtmTx().

§ RCL_HANDLER_BLE5_PRBS9_POLY

#define RCL_HANDLER_BLE5_PRBS9_POLY   0x08800000U

Polynomial to use for PRBS9 data

Referenced by RCL_Handler_BLE5_dtmTx(), and RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_PRBS9_INIT

#define RCL_HANDLER_BLE5_PRBS9_INIT   0x0000001FU

§ RCL_HANDLER_BLE5_PRBS15_POLY

#define RCL_HANDLER_BLE5_PRBS15_POLY   0x00060000U

Polynomial to use for PRBS15 data

Referenced by RCL_Handler_BLE5_dtmTx(), and RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_PRBS15_INIT

#define RCL_HANDLER_BLE5_PRBS15_INIT   0x00003FFFU

§ RCL_HANDLER_BLE5_PRBS32_POLY

#define RCL_HANDLER_BLE5_PRBS32_POLY   0x00400007U

Polynomial to use for PRBS32 data

Referenced by RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_PRBS32_INIT

#define RCL_HANDLER_BLE5_PRBS32_INIT   0x00005555U

Referenced by RCL_Handler_Ble5_txTest().

§ RCL_HANDLER_BLE5_PRBS_SYNC

#define RCL_HANDLER_BLE5_PRBS_SYNC   0xAB05FA1CU

Referenced by RCL_Handler_Ble5_txTest().

§ BLE_CONNECT_MSG_LEN

#define BLE_CONNECT_MSG_LEN   34U

§ BLE_AUX_CONNECT_RSP_MSG_LEN

#define BLE_AUX_CONNECT_RSP_MSG_LEN   14U

§ BLE_WIN_SIZE_POS

#define BLE_WIN_SIZE_POS   19U

§ BLE_WIN_OFFSET_POS

#define BLE_WIN_OFFSET_POS   20U

§ BLE_INTERVAL_POS

#define BLE_INTERVAL_POS   22U

§ BLE_LATENCY_POS

#define BLE_LATENCY_POS   24U

§ BLE_TIMEOUT_POS

#define BLE_TIMEOUT_POS   26U

§ BLE_TRANSMIT_WINDOW_DELAY_LEGACY

#define BLE_TRANSMIT_WINDOW_DELAY_LEGACY   RCL_SCHEDULER_SYSTIM_US(1250)

§ BLE_TRANSMIT_WINDOW_DELAY_EXT_UNCODED

#define BLE_TRANSMIT_WINDOW_DELAY_EXT_UNCODED   RCL_SCHEDULER_SYSTIM_US(2500)

§ BLE_TRANSMIT_WINDOW_DELAY_EXT_CODED

#define BLE_TRANSMIT_WINDOW_DELAY_EXT_CODED   RCL_SCHEDULER_SYSTIM_US(3750)

§ BLE_CONNECT_INT_UNIT

§ RCL_BLE5_CONNECT_INT_SUB_DIV

#define RCL_BLE5_CONNECT_INT_SUB_DIV   4U

§ RCL_BLE5_CONNECT_SUB_INT

§ LRF_CLOCK_TICKS_PER_US

#define LRF_CLOCK_TICKS_PER_US   48U

Referenced by RCL_Handler_BLE5_dtmTx().

§ BLE_AUX_OFFSET_300_US

#define BLE_AUX_OFFSET_300_US   300U

§ BLE_AUX_OFFSET_30_US

§ BLE_EXTENDED_HEADER_LENGTH_BM

§ BLE_EXTENDED_HEADER_BM

#define BLE_EXTENDED_HEADER_BM   0xFF00U

§ BLE_EXTENDED_HEADER_ADVA_BM

#define BLE_EXTENDED_HEADER_ADVA_BM   0x01U

§ BLE_EXTENDED_HEADER_TARGETA_BM

#define BLE_EXTENDED_HEADER_TARGETA_BM   0x02U

§ BLE_EXTENDED_HEADER_CTEINFO_BM

#define BLE_EXTENDED_HEADER_CTEINFO_BM   0x04U

§ BLE_EXTENDED_HEADER_ADI_BM

#define BLE_EXTENDED_HEADER_ADI_BM   0x08U

§ BLE_EXTENDED_HEADER_AUXPTR_BM

§ BLE_EXTENDED_HEADER_SYNCINFO_BM

#define BLE_EXTENDED_HEADER_SYNCINFO_BM   0x20U

§ BLE_EXTENDED_HEADER_TXPOWER_BM

#define BLE_EXTENDED_HEADER_TXPOWER_BM   0x40U

§ BLE_EXTENDED_HEADER_INVALID_SUBEVENT_IND_BM

#define BLE_EXTENDED_HEADER_INVALID_SUBEVENT_IND_BM
Value:
BLE_EXTENDED_HEADER_TARGETA_BM | \
BLE_EXTENDED_HEADER_AUXPTR_BM | \
BLE_EXTENDED_HEADER_SYNCINFO_BM)
#define BLE_EXTENDED_HEADER_ADVA_BM
Definition: ble5.c:406

Referenced by RCL_Handler_BLE5_periodicScan().

§ BLE_EXTENDED_HEADER_LENGTH_LEN

#define BLE_EXTENDED_HEADER_LENGTH_LEN   (uint8_t) 1U

§ BLE_EXTENDED_HEADER_FLAGS_LEN

#define BLE_EXTENDED_HEADER_FLAGS_LEN   (uint8_t) 1U

§ BLE_EXTENDED_HEADER_ADVA_LEN

#define BLE_EXTENDED_HEADER_ADVA_LEN   6U

§ BLE_EXTENDED_HEADER_TARGETA_LEN

#define BLE_EXTENDED_HEADER_TARGETA_LEN   6U

§ BLE_EXTENDED_HEADER_CTEINFO_LEN

#define BLE_EXTENDED_HEADER_CTEINFO_LEN   1U

§ BLE_EXTENDED_HEADER_ADI_LEN

#define BLE_EXTENDED_HEADER_ADI_LEN   2U

§ BLE_EXTENDED_HEADER_AUXPTR_LEN

#define BLE_EXTENDED_HEADER_AUXPTR_LEN   3U

§ BLE_EXTENDED_HEADER_SYNCINFO_LEN

#define BLE_EXTENDED_HEADER_SYNCINFO_LEN   18U

§ BLE_EXTENDED_HEADER_TXPOWER_LEN

#define BLE_EXTENDED_HEADER_TXPOWER_LEN   1U

§ BLE_EXTENDED_HEADER_MISSING_FLAG

#define BLE_EXTENDED_HEADER_MISSING_FLAG   -1

§ BLE_PDU_TYPE_BM

§ BLE_ADV_MODE_BM

§ BLE_PDU_ADV_IND

#define BLE_PDU_ADV_IND   0x00U

§ BLE_PDU_ADV_DIRECT_IND

#define BLE_PDU_ADV_DIRECT_IND   0x01U

§ BLE_PDU_ADV_NONCONN_IND

#define BLE_PDU_ADV_NONCONN_IND   0x02U

Referenced by RCL_Handler_BLE5_adv().

§ BLE_PDU_AUX_SCAN_REQ

#define BLE_PDU_AUX_SCAN_REQ   0x03U

Referenced by RCL_Handler_BLE5_adv().

§ BLE_PDU_AUX_CONNECT_REQ

#define BLE_PDU_AUX_CONNECT_REQ   0x05U

§ BLE_PDU_ADV_SCAN_IND

#define BLE_PDU_ADV_SCAN_IND   0x06U

Referenced by RCL_Handler_BLE5_adv().

§ BLE_PDU_ADV_EXTENDED

§ BLE_PDU_AUX_SYNC_SUBEVENT_IND

#define BLE_PDU_AUX_SYNC_SUBEVENT_IND   0x07U

§ BLE_PDU_AUX_CONNECT_RSP

#define BLE_PDU_AUX_CONNECT_RSP   0x08U

§ BLE_ADV_MODE_NONCONN_NONSCAN

#define BLE_ADV_MODE_NONCONN_NONSCAN   0x00U

§ BLE_ADV_MODE_CONN_NONSCAN

#define BLE_ADV_MODE_CONN_NONSCAN   0x01U

§ BLE_ADV_MODE_NONCONN_SCAN

#define BLE_ADV_MODE_NONCONN_SCAN   0x02U

§ BLE_CH_ASSESSMENT_SAMPLING_PERIOD

#define BLE_CH_ASSESSMENT_SAMPLING_PERIOD   RCL_SCHEDULER_SYSTIM_US(5)

§ BLE_CH_ASSESSMENT_MIN_DURATION

#define BLE_CH_ASSESSMENT_MIN_DURATION   RCL_SCHEDULER_SYSTIM_US(2)

§ BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MIN

#define BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MIN   (uint16_t) 1U

§ BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MAX

#define BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MAX   (uint16_t) 256U

§ BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MIN

#define BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MIN   (uint8_t) 1U

§ BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MAX

#define BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MAX   (uint8_t) 254U

§ txBuffer_dataByte

#define txBuffer_dataByte (   buffer,
  pos 
)    ((buffer->data) + ((buffer->numPad) - 1U + (uint32_t) pos))

Pointer to a given byte in the data part of a TX buffer.

Parameters
bufferPointer to TX buffer
posPosition

Referenced by RCL_Handler_BLE5_scan_init().

Function Documentation

§ RCL_Handler_BLE5_getRandomNumber()

uint32_t RCL_Handler_BLE5_getRandomNumber ( void  )

§ RCL_Handler_BLE5_updateRxCurBufferAndFifo()

§ RCL_Handler_BLE5_findWhitenInit()

§ RCL_Handler_BLE5_findRfFreq()

§ RCL_Handler_BLE5_findAdvChannel()

static RCL_Ble5Channel RCL_Handler_BLE5_findAdvChannel ( uint32_t  advMap,
uint32_t  order 
)
static

References BLE_CUSTOM_FREQ_BM, and channel.

Referenced by RCL_Handler_BLE5_adv().

§ RCL_Handler_BLE5_setPhy()

§ RCL_Handler_BLE5_findPbeErrorEndStatus()

§ RCL_Handler_BLE5_updateTxBuffers()

§ RCL_Handler_BLE5_restoreSync()

static void RCL_Handler_BLE5_restoreSync ( void  )
static

§ RCL_Handler_BLE5_disableSync()

static void RCL_Handler_BLE5_disableSync ( void  )
static

§ RCL_Handler_BLE5_commitPacket()

§ RCL_Handler_BLE5_maskEventsByFifoConf()

static uint32_t RCL_Handler_BLE5_maskEventsByFifoConf ( uint32_t  mask,
uint16_t  fifoConfVal,
bool  activeUpdate 
)
static

§ RCL_Handler_BLE5_initAdvScanInitStats()

static bool RCL_Handler_BLE5_initAdvScanInitStats ( RCL_StatsAdvScanInit *  stats,
uint32_t  startTime 
)
static

§ RCL_Handler_BLE5_updateAdvScanInitStats()

static void RCL_Handler_BLE5_updateAdvScanInitStats ( RCL_StatsAdvScanInit *  stats,
uint32_t  startTime 
)
static

§ RCL_Handler_BLE5_initConnStats()

static bool RCL_Handler_BLE5_initConnStats ( RCL_StatsConnection *  stats,
uint32_t  startTime 
)
static

§ RCL_Handler_BLE5_updateConnStats()

static void RCL_Handler_BLE5_updateConnStats ( RCL_StatsConnection *  stats,
uint32_t  startTime,
bool  updatePhy 
)
static

References ble5HandlerState.

Referenced by RCL_Handler_BLE5_conn().

§ RCL_Handler_BLE5_initGenericRxStats()

static bool RCL_Handler_BLE5_initGenericRxStats ( RCL_StatsGenericRx *  stats,
uint32_t  startTime 
)
static

References LRF_RSSI_INVALID.

Referenced by RCL_Handler_BLE5_genericRx().

§ RCL_Handler_BLE5_updateGenericRxStats()

static void RCL_Handler_BLE5_updateGenericRxStats ( RCL_StatsGenericRx *  stats,
uint32_t  startTime 
)
static

References ble5HandlerState.

Referenced by RCL_Handler_BLE5_genericRx().

§ RCL_Handler_BLE5_InitializeFilterList()

static void RCL_Handler_BLE5_InitializeFilterList ( RCL_FilterList *  filterList,
uint32_t *  pbeFilterList,
uint32_t  invertMask 
)
static

§ RCL_Handler_BLE5_updateFilterListEntry()

static void RCL_Handler_BLE5_updateFilterListEntry ( RCL_FilterList *  filterList,
uint32_t *  pbeFilterList,
uint32_t  invertMask,
uint32_t  index 
)
static

§ RCL_Handler_BLE5_prepareConnectTime()

static uint16_t RCL_Handler_BLE5_prepareConnectTime ( uint32_t *  connectTime,
uint32_t  referenceTime,
uint32_t  interval 
)
static

§ RCL_Handler_BLE5_findConnectTime()

static uint32_t RCL_Handler_BLE5_findConnectTime ( uint32_t  initialConnectTime,
uint32_t  referenceTime,
uint32_t  interval 
)
static

§ RCL_Handler_BLE5_findPacketDuration()

§ RCL_Handler_BLE5_findRxSyncOverhead()

static uint16_t RCL_Handler_BLE5_findRxSyncOverhead ( uint16_t  phyFeatures)
static

§ RCL_Handler_BLE5_findNumExtraBytes()

§ RCL_Handler_BLE5_getAuxPtrFromTxBuffer()

§ RCL_Handler_BLE5_updateAuxPtr()

§ RCL_Handler_BLE5_readAuxPtrFromRxBuffer()

§ RCL_Handler_BLE5_updateBackoffParams()

static void RCL_Handler_BLE5_updateBackoffParams ( RCL_CtxScanInit *  ctx,
uint16_t  endCause 
)
static

§ RCL_Handler_BLE5_checkExtHdrField()

§ RCL_Handler_BLE5_setCoexRegister()

§ RCL_Handler_BLE5_setRfOperation()

§ RCL_BLE5_getStartTimeDelayInternal()

§ RCL_BLE5_setAccessAddressModification()

void RCL_BLE5_setAccessAddressModification ( bool  enable)

References ble5HandlerState.

§ RCL_BLE5_disableTargetRpaReplacement()

void RCL_BLE5_disableTargetRpaReplacement ( bool  disable)

References ble5HandlerState.

§ RCL_Handler_BLE5_adv()

RCL_Events RCL_Handler_BLE5_adv ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

References RCL_SchedulerState::actualStartTime, ADV_ACCESS_ADDRESS, ADV_CRC_INIT, ble5HandlerState, BLE_ADV_AUX_SCAN_REQ_PKT_LEN, BLE_ADV_FILTER_POLICY_CONN, BLE_ADV_FILTER_POLICY_SCAN, BLE_ADV_MODE_BM, BLE_ADV_MODE_CONN_NONSCAN, BLE_ADV_MODE_NONCONN_NONSCAN, BLE_ADV_MODE_NONCONN_SCAN, BLE_AUX_OFFSET_30_US, BLE_convertSystimUnitsToOffsetUnits, BLE_CUSTOM_FREQ_BM, BLE_EXTENDED_HEADER_LENGTH_BM, BLE_HEADER_LENGTH, BLE_NUM_PAD, BLE_PDU_ADV_DIRECT_IND, BLE_PDU_ADV_EXTENDED, BLE_PDU_ADV_IND, BLE_PDU_ADV_NONCONN_IND, BLE_PDU_ADV_SCAN_IND, BLE_PDU_AUX_SCAN_REQ, BLE_PDU_TYPE_BM, BLE_T_IFS, channel, RCL_SchedulerStopInfo::cmdStopEnabled, COEX_GRANT_GLOBAL_ENABLE, EXT_ADV_INTERVAL_US, EXT_ADV_PHY_SWITCHING_DELAY_US, RCL_SchedulerState::gracefulStopInfo, HIGH_DUTY_CYCLE_INTERVAL, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_prepareTxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_BLE5_getRxStatus(), RCL_Buffer_DataEntry_paddedLen, RCL_Buffer_entryLen, RCL_BufferStateFinished, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Connect, RCL_CommandStatus_Error_MissingTxBuffer, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Error_TxBufferCorruption, RCL_CommandStatus_Finished, RCL_Hal_enableGracefulStopTimeIrq(), RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findAdvChannel(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPacketDuration(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_getAuxPtrFromTxBuffer(), RCL_Handler_BLE5_initAdvScanInitStats(), RCL_Handler_BLE5_InitializeFilterList(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateAdvScanInitStats(), RCL_Handler_BLE5_updateAuxPtr(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_ProfilingEvent_PostprocStart, RCL_ProfilingEvent_PreprocStop, RCL_Scheduler_findStopStatus(), RCL_Scheduler_postEvent(), RCL_Scheduler_setNewStartNow(), RCL_Scheduler_setNewStartRelTime(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_SCHEDULER_SYSTIM_US, RCL_StopType_Graceful, RCL_StopType_Hard, RCL_TxBuffer_get(), RCL_TxBuffer_head(), RCL_TxBuffer_next(), rclSchedulerState, RCL_SchedulerState::requestedPhyFeatures, RCL_SchedulerStopInfo::schedStopEnabled, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_aux_adv()

RCL_Events RCL_Handler_BLE5_aux_adv ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

References RCL_SchedulerState::actualStartTime, ADV_ACCESS_ADDRESS, ADV_CRC_INIT, ble5HandlerState, BLE_ADV_AUX_SCAN_REQ_PKT_LEN, BLE_ADV_FILTER_POLICY_SCAN, BLE_ADV_MODE_BM, BLE_ADV_MODE_CONN_NONSCAN, BLE_ADV_MODE_NONCONN_NONSCAN, BLE_ADV_MODE_NONCONN_SCAN, BLE_AUX_OFFSET_30_US, BLE_convertSystimUnitsToOffsetUnits, BLE_HEADER_LENGTH, BLE_NUM_PAD, BLE_PDU_ADV_EXTENDED, BLE_PDU_TYPE_BM, BLE_T_IFS, channel, RCL_SchedulerStopInfo::cmdStopEnabled, COEX_GRANT_GLOBAL_ENABLE, EXT_ADV_INTERVAL_US, RCL_SchedulerState::gracefulStopInfo, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_prepareTxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_Buffer_DataEntry_paddedLen, RCL_Buffer_entryLen, RCL_BufferStateFinished, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Connect, RCL_CommandStatus_Error_MissingTxBuffer, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Error_TxBufferCorruption, RCL_CommandStatus_Finished, RCL_Hal_enableGracefulStopTimeIrq(), RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPacketDuration(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_getAuxPtrFromTxBuffer(), RCL_Handler_BLE5_initAdvScanInitStats(), RCL_Handler_BLE5_InitializeFilterList(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateAdvScanInitStats(), RCL_Handler_BLE5_updateAuxPtr(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_Scheduler_findStopStatus(), RCL_Scheduler_postEvent(), RCL_Scheduler_setNewStartRelTime(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_SCHEDULER_SYSTIM_US, RCL_StopType_Graceful, RCL_StopType_Hard, RCL_TxBuffer_get(), RCL_TxBuffer_head(), RCL_TxBuffer_next(), rclSchedulerState, RCL_SchedulerStopInfo::schedStopEnabled, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_periodicAdv()

RCL_Events RCL_Handler_BLE5_periodicAdv ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

References RCL_SchedulerState::actualStartTime, ble5HandlerState, BLE_ADV_CHAN_HI, BLE_ADV_CHAN_LO, BLE_ADV_CHAN_MID, BLE_ADV_EXTENDED_MAX_PKT_LEN, BLE_ADV_MODE_BM, BLE_ADV_MODE_NONCONN_NONSCAN, BLE_AUX_OFFSET_30_US, BLE_convertSystimUnitsToOffsetUnits, BLE_HEADER_LENGTH, BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MAX, BLE_PAWR_MODE_ZERO_RESPONSE_SLOT_DELAY_MIN, BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MAX, BLE_PAWR_MODE_ZERO_SUBEVENT_RSP_NUM_MIN, BLE_PDU_ADV_EXTENDED, BLE_PDU_AUX_CONNECT_REQ, BLE_PDU_AUX_SYNC_SUBEVENT_IND, BLE_PDU_TYPE_BM, channel, RCL_SchedulerStopInfo::cmdStopEnabled, COEX_GRANT_GLOBAL_ENABLE, COEX_T1_GENERIC_RX_COMPENSATION, EXT_ADV_INTERVAL_US, RCL_SchedulerState::gracefulStopInfo, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_prepareTxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_BLE5_getStartTimeDelay(), RCL_Buffer_DataEntry_paddedLen, RCL_BufferStateFinished, RCL_CMD_BLE_PAWR_MODE_INVALID, RCL_CMD_BLE_PAWR_MODE_ONE, RCL_CMD_BLE_PAWR_MODE_TWO, RCL_CMD_BLE_PAWR_MODE_ZERO, RCL_CMD_BLE_PER_ADV_TYPE_PADVB, RCL_CMD_BLE_PER_ADV_TYPE_PAWR, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Connect, RCL_CommandStatus_Error_MissingTxBuffer, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Error_TxBufferCorruption, RCL_CommandStatus_Finished, RCL_CommandStatus_NoSync, RCL_CommandStatus_RxErr, RCL_Hal_enableGracefulStopTimeIrq(), RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPacketDuration(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_getAuxPtrFromTxBuffer(), RCL_Handler_BLE5_initAdvScanInitStats(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateAdvScanInitStats(), RCL_Handler_BLE5_updateAuxPtr(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_ProfilingEvent_PostprocStart, RCL_Scheduler_findStopStatus(), RCL_Scheduler_postEvent(), RCL_Scheduler_setNewStartRelTime(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_SCHEDULER_SYSTIM_US, RCL_StopType_Graceful, RCL_StopType_Hard, RCL_TxBuffer_get(), RCL_TxBuffer_head(), rclSchedulerState, RCL_SchedulerStopInfo::schedStopEnabled, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_scan_init()

RCL_Events RCL_Handler_BLE5_scan_init ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

References RCL_SchedulerState::actualStartTime, ADV_ACCESS_ADDRESS, ADV_CRC_INIT, RCL_SchedulerStopInfo::apiStopEnabled, ble5HandlerState, BLE_ADV_CHAN_HI, BLE_ADV_CHAN_LO, BLE_ADV_CHAN_MID, BLE_ADV_EXTENDED_MAX_PKT_LEN, BLE_ADV_LEGACY_MAX_PKT_LEN, BLE_AUX_OFFSET_300_US, BLE_AUX_OFFSET_30_US, BLE_CLK_ACCURACY_SCALE_FACTOR, BLE_CONNECT_INT_UNIT, BLE_CONNECT_MSG_LEN, BLE_HEADER_LENGTH, BLE_INTERVAL_POS, BLE_LATENCY_POS, BLE_MAX_PKT_LEN, BLE_PDU_ADV_DIRECT_IND, BLE_PDU_ADV_EXTENDED, BLE_PDU_ADV_IND, BLE_PDU_AUX_CONNECT_RSP, BLE_PDU_TYPE_BM, BLE_PHY_FEATURE_PHY_2MBPS, BLE_PHY_FEATURE_PHY_CODED, BLE_PHY_FEATURE_PHY_MASK, BLE_SCALED_CLK_ACCURACY_500PPM, BLE_SCALED_CLK_ACCURACY_50PPM, BLE_T_IFS, BLE_TIMEOUT_POS, BLE_TRANSMIT_WINDOW_DELAY_EXT_CODED, BLE_TRANSMIT_WINDOW_DELAY_EXT_UNCODED, BLE_TRANSMIT_WINDOW_DELAY_LEGACY, BLE_WIN_OFFSET_POS, BLE_WIN_SIZE_POS, channel, COEX_GRANT_GLOBAL_ENABLE, RCL_SchedulerState::gracefulStopInfo, RCL_SchedulerState::hardStopInfo, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_getTxFifoWrAddr(), LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_prepareTxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_BLE5_CONNECT_INT_SUB_DIV, RCL_BLE5_CONNECT_SUB_INT, RCL_BLE5_getStartTimeDelayInternal(), RCL_Buffer_DataEntry_paddedLen, RCL_CMDID_BLE5_INITIATOR, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Connect, RCL_CommandStatus_Error_MissingTxBuffer, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Finished, RCL_CommandStatus_MaxAuxWaitTimeExceeded, RCL_CommandStatus_NoSync, RCL_CommandStatus_RxErr, RCL_EventNone, RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findConnectTime(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPacketDuration(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findRxSyncOverhead(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_initAdvScanInitStats(), RCL_Handler_BLE5_InitializeFilterList(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_prepareConnectTime(), RCL_Handler_BLE5_readAuxPtrFromRxBuffer(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateAdvScanInitStats(), RCL_Handler_BLE5_updateBackoffParams(), RCL_Handler_BLE5_updateFilterListEntry(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_ProfilingEvent_CommitPktEnd, RCL_ProfilingEvent_CommitPktStart, RCL_ProfilingEvent_PhySwitchEnd, RCL_ProfilingEvent_PhySwitchStart, RCL_ProfilingEvent_PreprocStop, RCL_ProfilingEvent_ProcessAuxPtrEnd, RCL_ProfilingEvent_ProcessAuxPtrStart, RCL_Scheduler_cancelCmdStopTime(), RCL_Scheduler_findStopStatus(), RCL_Scheduler_postEvent(), RCL_Scheduler_setCmdStopTime(), RCL_Scheduler_setNewStartAbsTime(), RCL_Scheduler_setNewStartNow(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_SCHEDULER_SYSTIM_US, RCL_StopType_Graceful, RCL_StopType_Hard, RCL_TxBuffer_head(), rclSchedulerState, RCL_SchedulerState::requestedPhyFeatures, txBuffer_dataByte, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_periodicScan()

RCL_Events RCL_Handler_BLE5_periodicScan ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

Validate the received packet as an AUX_SYNC_SUBEVENT_IND by ensuring:

  • AdvMode is 0b00
  • Extended Header does not include AdvA, TargetA, AuxPtr, or SyncInfo fields if the extended header length is non-zero.

Follows an AuxPtr only if this is not a PAwR scanner This is indicated by a perAdvType value of 0.

References RCL_SchedulerState::actualStartTime, RCL_SchedulerStopInfo::apiStopEnabled, ble5HandlerState, BLE_ADV_CHAN_HI, BLE_ADV_CHAN_LO, BLE_ADV_CHAN_MID, BLE_ADV_EXTENDED_MAX_PKT_LEN, BLE_ADV_MODE_BM, BLE_ADV_MODE_NONCONN_NONSCAN, BLE_AUX_OFFSET_300_US, BLE_AUX_OFFSET_30_US, BLE_CLK_ACCURACY_SCALE_FACTOR, BLE_EXTENDED_HEADER_BM, BLE_EXTENDED_HEADER_INVALID_SUBEVENT_IND_BM, BLE_EXTENDED_HEADER_LENGTH_BM, BLE_MAX_PKT_LEN, BLE_PDU_ADV_EXTENDED, BLE_PDU_AUX_CONNECT_REQ, BLE_PDU_TYPE_BM, BLE_SCALED_CLK_ACCURACY_500PPM, BLE_SCALED_CLK_ACCURACY_50PPM, channel, COEX_GRANT_GLOBAL_ENABLE, COEX_REQUEST_GLOBAL_ENABLE, COEX_T1_GENERAL_COMPENSATION, RCL_SchedulerState::gracefulStopInfo, RCL_SchedulerState::hardStopInfo, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_BLE5_getStartTimeDelay(), RCL_Buffer_DataEntry_paddedLen, RCL_BufferStateFinished, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Connect, RCL_CommandStatus_Error_MissingTxBuffer, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Error_TxBufferCorruption, RCL_CommandStatus_Finished, RCL_CommandStatus_MaxAuxWaitTimeExceeded, RCL_CommandStatus_NoSync, RCL_CommandStatus_RxErr, RCL_EventNone, RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPacketDuration(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findRxSyncOverhead(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_initAdvScanInitStats(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_readAuxPtrFromRxBuffer(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateAdvScanInitStats(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_ProfilingEvent_PostprocStart, RCL_ProfilingEvent_PreprocStop, RCL_Scheduler_cancelCmdStopTime(), RCL_Scheduler_findStopStatus(), RCL_Scheduler_postEvent(), RCL_Scheduler_setCmdStopTime(), RCL_Scheduler_setNewStartAbsTime(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_SCHEDULER_SYSTIM_US, RCL_StopType_Graceful, RCL_StopType_Hard, RCL_TxBuffer_get(), rclSchedulerState, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_conn()

RCL_Events RCL_Handler_BLE5_conn ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

References RCL_SchedulerState::actualStartTime, ble5HandlerState, BLE_MAX_PKT_LEN, COEX_GRANT_GLOBAL_ENABLE, COEX_T1_CENTRAL_COMPENSATION, COEX_T1_PERIPHERAL_COMPENSATION, LRF_clearHwInterrupt(), LRF_disable(), LRF_disableSynthRefsys(), LRF_enable(), LRF_enableCoexGrant(), LRF_enableHwInterrupt(), LRF_enableSynthRefsys(), LRF_EventOpDone, LRF_EventOpError, LRF_EventRfesoft1, LRF_EventRxBufFull, LRF_EventRxEmpty, LRF_EventRxIgnored, LRF_EventRxNok, LRF_EventRxOk, LRF_EventTxDone, LRF_getTxFifoWritable(), LRF_peekRxFifo(), LRF_prepareRxFifo(), LRF_prepareTxFifo(), LRF_programFrequency(), LRF_programTxPower(), LRF_readRxFifoWords(), LRF_sendHardStop(), LRF_waitForTopsmReady(), RCL_Buffer_DataEntry_paddedLen, RCL_BufferStateFinished, RCL_CommandStatus_Active, RCL_CommandStatus_CoexNoGrant, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Error_RxBufferCorruption, RCL_CommandStatus_Error_TxBufferCorruption, RCL_CommandStatus_Finished, RCL_CommandStatus_MaxNak, RCL_CommandStatus_NoSync, RCL_CommandStatus_RxErr, RCL_CommandStatus_RxTimeout, RCL_Hal_powerReleaseSwTcxoUpdateConstraint(), RCL_Hal_powerSetSwTcxoUpdateConstraint(), RCL_Hal_setupSyncFoundCap(), RCL_Handler_BLE5_commitPacket(), RCL_Handler_BLE5_findNumExtraBytes(), RCL_Handler_BLE5_findPbeErrorEndStatus(), RCL_Handler_BLE5_findRfFreq(), RCL_Handler_BLE5_findWhitenInit(), RCL_Handler_BLE5_initConnStats(), RCL_Handler_BLE5_maskEventsByFifoConf(), RCL_Handler_BLE5_setCoexRegister(), RCL_Handler_BLE5_setPhy(), RCL_Handler_BLE5_setRfOperation(), RCL_Handler_BLE5_updateConnStats(), RCL_Handler_BLE5_updateRxCurBufferAndFifo(), RCL_Handler_BLE5_updateTxBuffers(), RCL_MultiBuffer_getBuffer(), RCL_MultiBuffer_getNextWritableByte(), RCL_ProfilingEvent_PostprocStart, RCL_ProfilingEvent_PreprocStop, RCL_Schedule_AbsTime, RCL_Scheduler_findStopStatus(), RCL_Scheduler_setStartStopTimeEarliestStart(), RCL_StopType_Graceful, RCL_TxBuffer_get(), rclSchedulerState, and TxPowerResult_Ok.

§ RCL_Handler_BLE5_dtmTx()

§ RCL_Handler_BLE5_genericRx()

RCL_Events RCL_Handler_BLE5_genericRx ( RCL_Command *  cmd,
LRF_Events  lrfEvents,
RCL_Events  rclEventsIn 
)

§ RCL_Handler_BLE5_ChannelAssessment()

§ RCL_Handler_BLE5_genericTx()

§ RCL_Handler_Ble5_txTest()

§ RCL_BLE5_updateFilterList()

RCL_BLE5_FilterListUpdateResult RCL_BLE5_updateFilterList ( const RCL_FL_Entry *  newEntry,
RCL_FilterList *  filterList,
uint32_t  index 
)

Update filter list.

Update the given filter list in a way that is safe even if a running command is using the filter list. The contents of newEntry will be copied into filterList->entries[index].

If a scanner or initiator function is running, the filter list in use in the radio will also be updated in a way that ensures no match will be found on a non-existing entry. In a short time, neither the old nor new entry will give a match.

If an advertiser command is running, the update will not apply until the next time the advertiser is started

Parameters
newEntryNew filter list entry to apply
filterListFilter accept list to update
indexIndex into filter accept list to update
Returns
Result telling if update was successful

References ble5HandlerState, RCL_SchedulerState::currCmd, PBE_NUM_FILTER_ENTRIES, RCL_BLE5_FilterListUpdateIndexError, RCL_BLE5_FilterListUpdateOk, RCL_EventHandlerCmdUpdate, RCL_Scheduler_postEvent(), and rclSchedulerState.

§ RCL_BLE5_setDefaultRfFrequency()

void RCL_BLE5_setDefaultRfFrequency ( uint32_t  rfFrequency)

Set RF frequency to use if custom frequency is specified.

If a command specifies to use a custom frequency, it will program the frequency last set using this function.

Parameters
rfFrequencyRF frequency in Hz

References ble5HandlerState.

§ RCL_BLE5_getRxStatus()

RCL_Ble5_RxPktStatus RCL_BLE5_getRxStatus ( const RCL_Buffer_DataEntry *  rxEntry)

Get received status field from packet.

Returns the packet status field of a received packet, or {.value = RCL_BLE5_RX_PKT_STATUS_INVALID} if status is not enabled

Parameters
rxEntryReceived data entry
Returns
Receive packet status

References ble5HandlerState, RCL_BLE5_RX_PKT_STATUS_INVALID, RCL_Handler_BLE5_findNumExtraBytes(), and RCL_Ble5_RxPktStatus::value.

Referenced by RCL_BLE5_getRxChannel(), and RCL_Handler_BLE5_adv().

§ RCL_BLE5_getRxRssi()

int8_t RCL_BLE5_getRxRssi ( const RCL_Buffer_DataEntry *  rxEntry)

Get received RSSI from packet.

Returns the RSSI field of a received packet, or LRF_RSSI_INVALID if RSSI is not enabled

Parameters
rxEntryReceived data entry
Returns
Reported RSSI of received packet

References ble5HandlerState, LRF_RSSI_INVALID, and RCL_Handler_BLE5_findNumExtraBytes().

Referenced by RCL_BLE5_getRxChannel().

§ RCL_BLE5_getRxTimestamp()

uint32_t RCL_BLE5_getRxTimestamp ( const RCL_Buffer_DataEntry *  rxEntry)

Get received timestamp from packet.

Returns the timestamp a received packet, adjusted according to the PHY it was received on (1 Mbps assumed if packet status is not available). If timestamp is not enabled, 0 is returned. Note that this is a valid value, so it can not be used for error checking.

Parameters
rxEntryReceived data entry
Returns
Timestamp of received packet

References ble5HandlerState, RCL_Ble5_RxPhy1Mbps, RCL_Ble5_RxPhy2Mbps, RCL_Ble5_RxPhyCodedS2, RCL_Ble5_RxPhyCodedS8, and RCL_Handler_BLE5_findNumExtraBytes().

Referenced by RCL_BLE5_getRxChannel().

§ RCL_BLE5_getStartTimeDelay()

uint32_t RCL_BLE5_getStartTimeDelay ( RCL_Command_Handle  c)

Get the radio startup delay for a specific command.

Returns the radio startup delay in ticks for a specific command. This is the same delay applied in RCL_BLE5_adjustStartTime(). The API supports all BLE 5 commands. Note that channel sounding commands are not supported.

Parameters
cCommand handle of the RCL command.
Returns
Start time delay in ticks

References RCL_BLE5_getStartTimeDelayInternal().

Referenced by RCL_BLE5_adjustStartTime(), RCL_BLE5_getRxChannel(), RCL_Handler_BLE5_periodicAdv(), and RCL_Handler_BLE5_periodicScan().

§ RCL_BLE5_adjustStartTime()

void RCL_BLE5_adjustStartTime ( RCL_Command_Handle  c)

Adjust the absStartTime of a command to account for radio startup delay.

Subtracts the internal radio delay from the absStartTime parameter of a command. This makes sure that the RF operation starts at the absStartTime given to the command before calling this API. This is supported for all BLE 5 commands. Note that channel sounding commands are not supported. Has to be called before submitting the command to RCL.

Parameters
cCommand handle of the RCL command.

References RCL_BLE5_getStartTimeDelay().

Referenced by RCL_BLE5_getRxChannel().

§ RCL_BLE5_getAuxAdvStartTimeDelta()

uint32_t RCL_BLE5_getAuxAdvStartTimeDelta ( uint16_t  primaryPhyFeatures,
uint16_t  secondaryPhyFeatures,
uint8_t  chMap,
uint8_t  advPayloadLen 
)

Get the expected start time delta associated with sending an auxiliary advertising indication.

Returns the expected time delta between the start time of a non-connectable/non-scannable ADV_EXT_IND sent over a specific PHY on a defined channel map, and the start time of an AUX_ADV_IND that contains the SyncInfo field needed for periodic advertising establishment.

Parameters
primaryPhyFeaturesPHY feature selector corresponding to the primary PHY
secondaryPhyFeaturesPHY feature selector corresponding to the secondary PHY
chMapChannel map. Bit positions 0-2 correspond to channels 37-39
advPayloadLenPayload length of ADV_EXT_IND
Returns
Time delta in 250[ns] units between the start time of the ADV_EXT_IND and the start time of the AUX_ADV_IND

References BLE_AUX_OFFSET_30_US, BLE_convertSystimUnitsToOffsetUnits, EXT_ADV_INTERVAL_US, EXT_ADV_PHY_SWITCHING_DELAY_US, RCL_Handler_BLE5_findPacketDuration(), and RCL_SCHEDULER_SYSTIM_US.

Referenced by RCL_BLE5_getRxChannel().

§ __attribute__()

__attribute__ ( (weak)  )

Variable Documentation

§ lrfCoexConfiguration

const LRF_CoexConfiguration lrfCoexConfiguration

Referenced by LRF_enableCoexGrant().

§ ble5HandlerState