![]() |
![]() |
TI BLE5-Stack API Documentation
9.12.00
|
Macros | |
#define | INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
Default maximum connection interval (in 1.25ms) More... | |
#define | INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
Default minimum connection interval (in 1.25ms) More... | |
#define | INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
Default connection latency. More... | |
#define | INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
Default maximum connection event length (currently ignored) More... | |
#define | INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
Default minimum connection event length (currently ignored) More... | |
#define | INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
Default scan interval (in 625us) More... | |
#define | INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
Default scan window (in 625us) More... | |
#define | INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
Default supervision timeout (in 10ms) More... | |
#define INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
Default maximum connection interval (in 1.25ms)
#define INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
Default minimum connection interval (in 1.25ms)
#define INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
Default connection latency.
#define INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
Default maximum connection event length (currently ignored)
#define INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
Default minimum connection event length (currently ignored)
#define INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
Default scan interval (in 625us)
#define INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
Default scan window (in 625us)
#define INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
Default supervision timeout (in 10ms)