Logo
Developing with ZBOSS for Zigbee

Enumerations

enum  zb_zcl_price_set_extended_price_information_e {
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER16 = ZB_ZCL_ATTR_SET_WITH_ATTR_ID(ZB_ZCL_PRICE_SET_EXTENDED_PRICE_INFORMATION, 0x0F), ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER17, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER18, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER19,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER20, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER21, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER22, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER23,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER24, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER25, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER26, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER27,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER28, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER29, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER30, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER31,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER32, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER33, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER34, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER35,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER36, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER37, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER38, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER39,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER40, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER41, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER42, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER43,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER44, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER45, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER46, ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER47,
  ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER48, ZB_ZCL_ATTR_PRICE_SRV_CPP1_PRICE = ZB_ZCL_ATTR_SET_WITH_ATTR_ID(ZB_ZCL_PRICE_SET_EXTENDED_PRICE_INFORMATION, 0x0FE), ZB_ZCL_ATTR_PRICE_SRV_CPP2_PRICE
}
 Extended Price Information (Delivered) Attributes Set. More...
 

Detailed Description

In case of Time of Use charging only, the price server allows support for up to 48 Time of Use rates. To reduce the number of attributes, Tier1Block1Price through Tier15Block1Price attributes are reused to represent rates for tiers 1 to 15. Rates for tiers 16 to 48 are provided in the extended price information set.

Enumeration Type Documentation

§ zb_zcl_price_set_extended_price_information_e

#include </conan-data/ti_zigbee/9.11.00.11/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_price.h>

Extended Price Information (Delivered) Attributes Set.

See also
SE spec, D.4.2.2.6
Enumerator
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER16 

Attributes PriceTier16 through PriceTier48 represent the price of Energy, Gas, or Water delivered to the premises (i.e. delivered to the customer from the utility) at a specific price tier.

ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER17 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER18 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER19 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER20 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER21 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER22 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER23 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER24 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER25 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER26 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER27 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER28 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER29 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER30 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER31 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER32 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER33 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER34 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER35 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER36 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER37 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER38 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER39 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER40 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER41 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER42 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER43 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER44 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER45 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER46 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER47 
ZB_ZCL_ATTR_PRICE_SRV_PRICE_TIER48 
ZB_ZCL_ATTR_PRICE_SRV_CPP1_PRICE 

Attribute CPP1 Price represents the price of Energy, Gas, or Water delivered to the premises (i.e. delivered to the customer from the utility) while Critical Peak Pricing 'CPP1' is being applied.

ZB_ZCL_ATTR_PRICE_SRV_CPP2_PRICE 

Attribute CPP2 Price represents the price of Energy, Gas, or Water delivered to the premises (i.e. delivered to the customer from the utility) while Critical Peak Pricing 'CPP2' is being applied.