CC23x0R5DriverLibrary

Union type to access the Application Program Status Register (APSR). More...

#include <core_cm0plus.h>

Data Fields

struct {
   uint32_t   _reserved0:28
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 
uint32_t w
 

Detailed Description

Union type to access the Application Program Status Register (APSR).

Field Documentation

§ _reserved0

uint32_t APSR_Type::_reserved0

bit: 0..27 Reserved

§ V

uint32_t APSR_Type::V

bit: 28 Overflow condition code flag

§ C

uint32_t APSR_Type::C

bit: 29 Carry condition code flag

§ Z

uint32_t APSR_Type::Z

bit: 30 Zero condition code flag

§ N

uint32_t APSR_Type::N

bit: 31 Negative condition code flag

§ b

struct { ... } APSR_Type::b

Structure used for bit access

§ w

uint32_t APSR_Type::w

Type used for word access


The documentation for this union was generated from the following file: