Logo
Developing with ZBOSS for Zigbee
ZCL Water Content Measurement cluster

Water Content Measurement cluster attributes

enum  zb_zcl_rel_humidity_measurement_attr_e { ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_REL_HUMIDITY_TOLERANCE_ID = 0x0003 }
 Water Content Measurement cluster attribute identifiers. More...
 
#define ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0002u)
 Default value for Water Content Measurement cluster revision global attribute. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN   0xFFFF
 MeasuredValue attribute unknown value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE   0x0000
 MinMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE   0x270F
 MinMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED   0xFFFF
 MinMeasuredValue attribute undefined value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE   0x0001
 MaxMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE   0x2710
 MaxMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED   0xFFFF
 MaxMeasuredValue attribute value not defined. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementValue attribute. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementMinValue attribute. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementMaxValue attribute. More...
 
#define ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value)
 Declare attribute list for Relative Humidity Measurement cluster - server side. More...
 

Detailed Description

Macro Definition Documentation

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE   0x2710

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE   0x0001

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED   0xFFFF

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE   0x270F

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE   0x0000

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED   0xFFFF

§ ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN

#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN   0xFFFF

§ ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST

#define ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST (   attr_list,
  value,
  min_value,
  max_value 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_rel_humidity_measurement.h>

Value:
ZB_ZCL_START_DECLARE_ATTRIB_LIST_CLUSTER_REVISION(attr_list, ZB_ZCL_WATER_CONTENT_MEASUREMENT) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID, (value)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID, (min_value)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID, (max_value)) \
ZB_ZCL_FINISH_DECLARE_ATTRIB_LIST
MinMeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.2 MinMeasuredValue Attribute...
Definition: zb_zcl_rel_humidity_measurement.h:51
MeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.1 MeasuredValue Attribute.
Definition: zb_zcl_rel_humidity_measurement.h:49
MaxMeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.3 MaxMeasuredValue Attribute...
Definition: zb_zcl_rel_humidity_measurement.h:53

Declare attribute list for Relative Humidity Measurement cluster - server side.

Parameters
attr_list- attribute list name
value- pointer to variable to store MeasuredValue attribute
min_value- pointer to variable to store MinMeasuredValue attribute
max_value- pointer to variable to store MAxMeasuredValue attribute

§ ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE

#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)

§ ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE

#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)

§ ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE

#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)

§ ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT

#define ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0002u)

Enumeration Type Documentation

§ zb_zcl_rel_humidity_measurement_attr_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_rel_humidity_measurement.h>

Water Content Measurement cluster attribute identifiers.

See also
ZCL specification revision 7, Relative Humidity MeasuremenWater Content Measurement Cluster 4.7.2.1
Enumerator
ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID 

MeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.1 MeasuredValue Attribute.

ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID 

MinMeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.2 MinMeasuredValue Attribute.

ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID 

MaxMeasuredValue, ZCL specification revision 7 subsection 4.7.2.1.3 MaxMeasuredValue Attribute.

ZB_ZCL_ATTR_REL_HUMIDITY_TOLERANCE_ID 

Tolerance, ZCL specification revision 7 subsection 4.7.2.1.4 Tolerance Attribute.

The Tolerance attribute SHALL indicate the magnitude of the possible error that is associated with MeasuredValue, using the same units and resolution.