Logo
Developing with ZBOSS for Zigbee
ZCL Temperature Measurement cluster

Temperature Measurement cluster attributes

enum  zb_zcl_temp_measurement_attr_e { ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_ID = 0x0003 }
 Temperature Measurement cluster attribute identifiers. More...
 
#define ZB_ZCL_TEMP_MEASUREMENT_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0003u)
 Default value for Temperature Measurement cluster revision global attribute. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_UNKNOWN   ((zb_int16_t)0x8000)
 MeasuredValue attribute unknown value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MIN_VALUE   ((zb_int16_t)0x954d)
 MinMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MAX_VALUE   0x7ffe
 MinMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_INVALID   ((zb_int16_t)0x8000)
 MinMeasuredValue attribute invalid value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MIN_VALUE   ((zb_int16_t)0x954e)
 MaxMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MAX_VALUE   0x7fff
 MaxMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_INVALID   ((zb_int16_t)0x8000)
 MaxMeasuredValue attribute invalid value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MIN_VALUE   0x0000
 Tolerance attribute minimum value. More...
 
#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MAX_VALUE   0x0800
 Tolerance attribute maximum value. More...
 
#define ZB_ZCL_TEMP_MEASUREMENT_VALUE_DEFAULT_VALUE   ZB_ZCL_NON_VALUE_INT16
 Default value for Value attribute. More...
 
#define ZB_ZCL_TEMP_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE   ZB_ZCL_NON_VALUE_INT16
 Default value for MinValue attribute. More...
 
#define ZB_ZCL_TEMP_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE   ZB_ZCL_NON_VALUE_INT16
 Default value for MaxValue attribute. More...
 
#define ZB_ZCL_DECLARE_TEMP_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value, tolerance)
 Declare attribute list for Temperature Measurement cluster - server side. More...
 

Detailed Description

All commands in the cluster have only request form, and carry no payload.

Macro Definition Documentation

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_INVALID

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_INVALID   ((zb_int16_t)0x8000)

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MAX_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MAX_VALUE   0x7fff

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MIN_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MIN_VALUE   ((zb_int16_t)0x954e)

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_INVALID

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_INVALID   ((zb_int16_t)0x8000)

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MAX_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MAX_VALUE   0x7ffe

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MIN_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MIN_VALUE   ((zb_int16_t)0x954d)

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MAX_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MAX_VALUE   0x0800

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MIN_VALUE

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MIN_VALUE   0x0000

§ ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_UNKNOWN

#define ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_UNKNOWN   ((zb_int16_t)0x8000)

§ ZB_ZCL_DECLARE_TEMP_MEASUREMENT_ATTRIB_LIST

#define ZB_ZCL_DECLARE_TEMP_MEASUREMENT_ATTRIB_LIST (   attr_list,
  value,
  min_value,
  max_value,
  tolerance 
)

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_temp_measurement.h>

Value:
ZB_ZCL_START_DECLARE_ATTRIB_LIST_CLUSTER_REVISION(attr_list, ZB_ZCL_TEMP_MEASUREMENT) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_ID, (value)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_ID, (min_value)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_ID, (max_value)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_ID, (tolerance)) \
ZB_ZCL_FINISH_DECLARE_ATTRIB_LIST
Tolerance, ZCL spec 4.4.2.2.1.4.
Definition: zb_zcl_temp_measurement.h:59
MinMeasuredValue, ZCL spec 4.4.2.2.1.2.
Definition: zb_zcl_temp_measurement.h:54
MaxMeasuredValue, ZCL spec 4.4.2.2.1.3.
Definition: zb_zcl_temp_measurement.h:56
MeasuredValue, ZCL spec 4.4.2.2.1.1.
Definition: zb_zcl_temp_measurement.h:52

Declare attribute list for Temperature Measurement cluster - server side.

Parameters
attr_list- attribute list name
value- pointer to variable to store MeasuredValue attribute
min_value- pointer to variable to store MinMeasuredValue attribute
max_value- pointer to variable to store MAxMeasuredValue attribute
tolerance- pointer to variable to store Tolerance attribute

§ ZB_ZCL_TEMP_MEASUREMENT_CLUSTER_REVISION_DEFAULT

#define ZB_ZCL_TEMP_MEASUREMENT_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0003u)

§ ZB_ZCL_TEMP_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE

§ ZB_ZCL_TEMP_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE

§ ZB_ZCL_TEMP_MEASUREMENT_VALUE_DEFAULT_VALUE

Enumeration Type Documentation

§ zb_zcl_temp_measurement_attr_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_temp_measurement.h>

Temperature Measurement cluster attribute identifiers.

See also
ZCL spec, Temperature Measurement Cluster 4.4.2.2.1
Enumerator
ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_ID 

MeasuredValue, ZCL spec 4.4.2.2.1.1.

ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_ID 

MinMeasuredValue, ZCL spec 4.4.2.2.1.2.

ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_ID 

MaxMeasuredValue, ZCL spec 4.4.2.2.1.3.

ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_ID 

Tolerance, ZCL spec 4.4.2.2.1.4.