Logo
Developing with ZBOSS for Zigbee

Enumerations

enum  zb_zcl_ai_temperature_in_degrees_celsius_e {
  ZB_ZCL_AI_TEMPERATURE_2_PIPE_ENTERING = ((( ZB_ZCL_AI_APP_TYPE_TEMPERATURE & 0xff) << 16) | ( 0x0000 & 0xffff)), ZB_ZCL_AI_TEMPERATURE_2_PIPE_LEAVING, ZB_ZCL_AI_TEMPERATURE_BOILER_ENTERING, ZB_ZCL_AI_TEMPERATURE_BOILER_LEAVING,
  ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_ENTERING, ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_LEAVING, ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_ENTERING, ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_LEAVING,
  ZB_ZCL_AI_TEMPERATURE_COLD_DECK, ZB_ZCL_AI_TEMPERATURE_COOLING_COIL_DISCHARGE, ZB_ZCL_AI_TEMPERATURE_COOLING_ENTERING_WATER, ZB_ZCL_AI_TEMPERATURE_COOLING_LEAVING_WATER,
  ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_RETURN, ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_SUPPLY, ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_0, ZB_ZCL_AI_TEMPERATURE_BUILDING_LOAD,
  ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_1, ZB_ZCL_AI_TEMPERATURE_DEW_POINT, ZB_ZCL_AI_TEMPERATURE_DISCHARGE_AIR, ZB_ZCL_AI_TEMPERATURE_DISCHARGE,
  ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR_AFTER_HEAT_RECOVERY, ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR, ZB_ZCL_AI_TEMPERATURE_GLYCOL, ZB_ZCL_AI_TEMPERATURE_HEAT_RECOVERY_AIR,
  ZB_ZCL_AI_TEMPERATURE_HOT_DECK, ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_BYPASS, ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_ENTERING, ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_LEAVING,
  ZB_ZCL_AI_TEMPERATURE_MECHANICAL_ROOM, ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_0, ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_1, ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR_DEWPOINT,
  ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR, ZB_ZCL_AI_TEMPERATURE_PREHEAT_AIR, ZB_ZCL_AI_TEMPERATURE_PREHEAT_ENTERING_WATER, ZB_ZCL_AI_TEMPERATURE_PREHEAT_LEAVING_WATER,
  ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_RETURN, ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_SUPPLY, ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_RETURN, ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_SUPPLY,
  ZB_ZCL_AI_TEMPERATURE_REHEAT_COIL_DISCHARGE, ZB_ZCL_AI_TEMPERATURE_REHEAT_ENTERING_WATER, ZB_ZCL_AI_TEMPERATURE_REHEAT_LEAVING_WATER, ZB_ZCL_AI_TEMPERATURE_RETURN_AIR,
  ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_RETURN, ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_SUPPLY, ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_RETURN, ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_SUPPLY,
  ZB_ZCL_AI_TEMPERATURE_SIDELOOP_RESET, ZB_ZCL_AI_TEMPERATURE_SIDELOOP_SETPOINT, ZB_ZCL_AI_TEMPERATURE_SIDELOOP, ZB_ZCL_AI_TEMPERATURE_SOURCE,
  ZB_ZCL_AI_TEMPERATURE_SUPPLY_AIR, ZB_ZCL_AI_TEMPERATURE_SUPPLY_LOW_LIMIT, ZB_ZCL_AI_TEMPERATURE_TOWER_BASIN, ZB_ZCL_AI_TEMPERATURE_TWO_PIPE_LEAVING_WATER,
  ZB_ZCL_AI_TEMPERATURE_RESERVED, ZB_ZCL_AI_TEMPERATURE_ZONE_DEWPOINT, ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT, ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT_OFFSET,
  ZB_ZCL_AI_TEMPERATURE_ZONE, ZB_ZCL_AI_TEMPERATURE_OTHER = ((( ZB_ZCL_AI_APP_TYPE_TEMPERATURE & 0xff) << 16) | ( 0xffff & 0xffff))
}
 Values for 'Temperature in degrees Celsius' type of Analog Input cluster. More...
 

Detailed Description

Enumeration Type Documentation

§ zb_zcl_ai_temperature_in_degrees_celsius_e

#include </home/developer/.conan/data/ti_zigbee/1.00.00.40/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_analog_input.h>

Values for 'Temperature in degrees Celsius' type of Analog Input cluster.

See also
ZCL spec 3.14.11.19.1.1
Enumerator
ZB_ZCL_AI_TEMPERATURE_2_PIPE_ENTERING 
ZB_ZCL_AI_TEMPERATURE_2_PIPE_LEAVING 
ZB_ZCL_AI_TEMPERATURE_BOILER_ENTERING 
ZB_ZCL_AI_TEMPERATURE_BOILER_LEAVING 
ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_ENTERING 
ZB_ZCL_AI_TEMPERATURE_CHILLER_CHILLED_WATER_LEAVING 
ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_ENTERING 
ZB_ZCL_AI_TEMPERATURE_CHILLER_CONDENSER_WATER_LEAVING 
ZB_ZCL_AI_TEMPERATURE_COLD_DECK 
ZB_ZCL_AI_TEMPERATURE_COOLING_COIL_DISCHARGE 
ZB_ZCL_AI_TEMPERATURE_COOLING_ENTERING_WATER 
ZB_ZCL_AI_TEMPERATURE_COOLING_LEAVING_WATER 
ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_RETURN 
ZB_ZCL_AI_TEMPERATURE_CONDENSER_WATER_SUPPLY 
ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_0 
ZB_ZCL_AI_TEMPERATURE_BUILDING_LOAD 
ZB_ZCL_AI_TEMPERATURE_DECOUPLE_LOOP_1 
ZB_ZCL_AI_TEMPERATURE_DEW_POINT 
ZB_ZCL_AI_TEMPERATURE_DISCHARGE_AIR 
ZB_ZCL_AI_TEMPERATURE_DISCHARGE 
ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR_AFTER_HEAT_RECOVERY 
ZB_ZCL_AI_TEMPERATURE_EXHAUST_AIR 
ZB_ZCL_AI_TEMPERATURE_GLYCOL 
ZB_ZCL_AI_TEMPERATURE_HEAT_RECOVERY_AIR 
ZB_ZCL_AI_TEMPERATURE_HOT_DECK 
ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_BYPASS 
ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_ENTERING 
ZB_ZCL_AI_TEMPERATURE_HEAT_EXCHANGER_LEAVING 
ZB_ZCL_AI_TEMPERATURE_MECHANICAL_ROOM 
ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_0 
ZB_ZCL_AI_TEMPERATURE_MIXED_AIR_1 
ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR_DEWPOINT 
ZB_ZCL_AI_TEMPERATURE_OUTDOOR_AIR 
ZB_ZCL_AI_TEMPERATURE_PREHEAT_AIR 
ZB_ZCL_AI_TEMPERATURE_PREHEAT_ENTERING_WATER 
ZB_ZCL_AI_TEMPERATURE_PREHEAT_LEAVING_WATER 
ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_RETURN 
ZB_ZCL_AI_TEMPERATURE_PRIMARY_CHILLED_WATER_SUPPLY 
ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_RETURN 
ZB_ZCL_AI_TEMPERATURE_PRIMARY_HOT_WATER_SUPPLY 
ZB_ZCL_AI_TEMPERATURE_REHEAT_COIL_DISCHARGE 
ZB_ZCL_AI_TEMPERATURE_REHEAT_ENTERING_WATER 
ZB_ZCL_AI_TEMPERATURE_REHEAT_LEAVING_WATER 
ZB_ZCL_AI_TEMPERATURE_RETURN_AIR 
ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_RETURN 
ZB_ZCL_AI_TEMPERATURE_SECONDARY_CHILLED_WATER_SUPPLY 
ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_RETURN 
ZB_ZCL_AI_TEMPERATURE_SECONDARY_HW_SUPPLY 
ZB_ZCL_AI_TEMPERATURE_SIDELOOP_RESET 
ZB_ZCL_AI_TEMPERATURE_SIDELOOP_SETPOINT 
ZB_ZCL_AI_TEMPERATURE_SIDELOOP 
ZB_ZCL_AI_TEMPERATURE_SOURCE 
ZB_ZCL_AI_TEMPERATURE_SUPPLY_AIR 
ZB_ZCL_AI_TEMPERATURE_SUPPLY_LOW_LIMIT 
ZB_ZCL_AI_TEMPERATURE_TOWER_BASIN 
ZB_ZCL_AI_TEMPERATURE_TWO_PIPE_LEAVING_WATER 
ZB_ZCL_AI_TEMPERATURE_RESERVED 
ZB_ZCL_AI_TEMPERATURE_ZONE_DEWPOINT 
ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT 
ZB_ZCL_AI_TEMPERATURE_ZONE_SENSOR_SETPOINT_OFFSET 
ZB_ZCL_AI_TEMPERATURE_ZONE 
ZB_ZCL_AI_TEMPERATURE_OTHER