Radio Control Layer (RCL) 8.10.01.01 Release Notes

Table of Contents

Introduction

The Radio Control Layer (RCL) component for the LPF3 SDK consists of:

Disaclaimer

See Upgrade and Compatibility Information for details.

Documentation

The following documentation is included in RCL.

Build Size

The following is the output of the TI ARM Clang size tool:

Component Flash Size (Bytes) RAM Size (Bytes)
Other 1032 101
LRF 4100 33
RCL 5501 1
BLE5 Command Handler 14700 0
IEEE 802.15.4 Command Handler 3996 0
Generic PHY Command Handler 6140 0
ADC Noise Command Handler 1188 0
Totals 36657 (6.99%) 135 (0.37%)

Note this is the total size of the archive, not necessarily the size of the final linked program.

Dependencies

Hardware Setup

This release is tested with the following hardware:

No hardware modifications are required.

What’s New

This list contains all new features since: v8.10

ID Summary
RCL-591 CC27XX: Override FCFG RTRIM value for State B devices. Set to 10.
RCL-424 Support for AE Initiator
RCL-16 Support for AE Active Scanning
RCL-499 CC27XX: Enable BLE Coded PHY support
RCL-224 CC27XX: Implement RCL support for +10 dBm PA
RCL-632 Guard RCL_init() so it is safe to call multiple times
RCL-96 New SysConfig module for selecting LRF pins and muxes

Fixed Issues

This list contains all bugfixes since: v8.10

ID Summary
RCL-633 Connection drops after being formed with standby enabled
RCL-515 CC27XX: No BLE scan callbacks after a while - LRFD write access may fail
RCL-631 CC27XX: Device hangs due to a scenario where the RCL RF interrupt breaks through interrupt disable function
RCL-570 CC27XX: RSSI read back-to-back sometimes returns unexpected value
RCL-601 Ensure callbacks on LRF events are produced in all cases as requested
RCL-590 CC27XX: RCL assumes a current temperature of 25 degrees C

Known Issues

ID Summary
RCL-343 PBE NESB - Address mismatch counter not implemented

Upgrade and Compatibility Information

No known compatibility breaks.

Known Limitations

The following scenarios have limited test coverage in the RCL module tests:

The SW has the following limitations:

Versioning

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.