![]() |
![]() |
Structure for MCAN Tx Event FIFO Status. More...
#include <MCAN.h>
Data Fields | |
uint32_t | fillLvl |
uint32_t | getIdx |
uint32_t | putIdx |
uint32_t | fifoFull |
uint32_t | eleLost |
Structure for MCAN Tx Event FIFO Status.
uint32_t MCAN_TxEventFifoStatus::fillLvl |
Event FIFO Fill Level
uint32_t MCAN_TxEventFifoStatus::getIdx |
Event FIFO Gut Index
uint32_t MCAN_TxEventFifoStatus::putIdx |
Event FIFO Put Index
uint32_t MCAN_TxEventFifoStatus::fifoFull |
Event FIFO Full
0 = Tx Event FIFO not full
1 = Tx Event FIFO full
uint32_t MCAN_TxEventFifoStatus::eleLost |
Tx Event FIFO Element Lost
0 = No Tx Event FIFO element lost
1 = Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero.