Structure for MCAN Global Filter Configuration parameters. More...
#include <MCAN.h>
Data Fields | |
uint32_t | rrfe |
uint32_t | rrfs |
MCAN_GFCNonMatching | anfe |
MCAN_GFCNonMatching | anfs |
Structure for MCAN Global Filter Configuration parameters.
uint32_t MCAN_GlobalFiltConfig::rrfe |
Reject Remote Frames Extended
0 = Filter remote frames with 29-bit extended IDs
1 = Reject all remote frames with 29-bit extended IDs
uint32_t MCAN_GlobalFiltConfig::rrfs |
Reject Remote Frames Standard
0 = Filter remote frames with 11-bit standard IDs
1 = Reject all remote frames with 11-bit standard IDs
MCAN_GFCNonMatching MCAN_GlobalFiltConfig::anfe |
Accept Non-matching Frames Extended. Refer enum MCAN_GFCNonMatching.
MCAN_GFCNonMatching MCAN_GlobalFiltConfig::anfs |
Accept Non-matching Frames Standard. Refer enum MCAN_GFCNonMatching.