![]() |
![]() |
ComparatorLPF3LP Hardware attributes. More...
#include <ComparatorLPF3LP.h>
Data Fields | |
uint32_t | intNum |
uint32_t | intPriority |
uint32_t | intMux |
ComparatorLPF3LP_PositiveInputChannel | positiveInputChannel |
ComparatorLPF3LP_NegativeInputChannel | negativeInputChannel |
ComparatorLPF3LP_VoltageDividerPath | voltageDividerPath |
ComparatorLPF3LP_VoltageDividerFactor | voltageDividerFactor |
uint8_t | positiveInputPin |
uint8_t | positiveInputPinMux |
uint8_t | negativeInputPin |
uint8_t | negativeInputPinMux |
ComparatorLPF3LP Hardware attributes.
A sample structure is shown below:
uint32_t ComparatorLPF3LP_HWAttrs::intNum |
Device-specific interrupt number
uint32_t ComparatorLPF3LP_HWAttrs::intPriority |
Device-specific interrupt priority
uint32_t ComparatorLPF3LP_HWAttrs::intMux |
Device-specific interrupt muxing
ComparatorLPF3LP_PositiveInputChannel ComparatorLPF3LP_HWAttrs::positiveInputChannel |
Internal muxing on the positive channel
ComparatorLPF3LP_NegativeInputChannel ComparatorLPF3LP_HWAttrs::negativeInputChannel |
Internal muxing on the negative channel
ComparatorLPF3LP_VoltageDividerPath ComparatorLPF3LP_HWAttrs::voltageDividerPath |
Voltage divider path
ComparatorLPF3LP_VoltageDividerFactor ComparatorLPF3LP_HWAttrs::voltageDividerFactor |
Voltage divider factor
uint8_t ComparatorLPF3LP_HWAttrs::positiveInputPin |
Positive input pin index
uint8_t ComparatorLPF3LP_HWAttrs::positiveInputPinMux |
Positive input pin muxing
uint8_t ComparatorLPF3LP_HWAttrs::negativeInputPin |
Negative input pin index
uint8_t ComparatorLPF3LP_HWAttrs::negativeInputPinMux |
Negative input pin muxing