![]() |
![]() |
BatMon Support Configuration. More...
#include <BatMonSupportLPF3.h>
Data Fields | |
uint32_t | intNum |
uint32_t | intPriority |
uint32_t | intMux |
BatMon Support Configuration.
A sample structure is shown below:
uint32_t BatMonSupportLPF3_Config::intNum |
Device-specific interrupt number
uint32_t BatMonSupportLPF3_Config::intPriority |
Device-specific interrupt priority
uint32_t BatMonSupportLPF3_Config::intMux |
Device-specific interrupt muxing